(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Pins - Self-Locking Type, BL3 Series.

Locking Pins - Self-Locking Type, BL3 Series.
  • Volume Discount

Use to connect and retain parts and workpieces. The self-locking device compensates for the interval for convenience.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BL3-6X5
BL3-8X5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPin Diameter d
(mm)
1 Piece(s)Available

32 Days or more

106
1 Piece(s)Available

13 Days or more

108

Loading...

  1. 1

Basic Information

Type Knob Outer Diameter D(mm) 38 Ball position, length ℓ(mm) 5~10

Additional Products in this Category

Tech Support