(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-locking, flexible shank.

Ball Pins - Self-locking, flexible shank.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

 

Example

 

Example 2

Part Number
22370.0712
22370.0713
22370.0714
22370.0715
22370.0716
22370.0722
22370.0723
22370.0724
22370.0725
22370.0726
22370.0727
22370.0728
22370.0729
22370.0730
22370.0734
22370.0735
22370.0736
22370.0737
22370.0738
22370.0739
22370.0740
22370.0744
22370.0745
22370.0746
22370.0747
22370.0748
22370.0749
22370.0750
22370.0752
22370.0765
22370.0766
22370.0767
22370.0768
22370.0769
22370.0770
22370.0772
22370.0774
22370.0776
22370.0786
22370.0787
22370.0788
22370.0789
22370.0790
22370.0792
22370.0794
22370.0796
22380.0712
22380.0713
22380.0714
22380.0715
22380.0716
22380.0722
22380.0723
22380.0724
22380.0725
22380.0726
22380.0727
22380.0728
22380.0729
22380.0730
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

5105.53612.763115.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5155.53612.763115.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5205.53612.763115.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5255.53612.763115.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5305.53612.763115.9514Stainless steel 1.4305
1 Piece(s)Available

10 Days

61073612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

61573612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

62073612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

62573612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

63073612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

63573612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

64073612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

64573612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

65073612.773115.9621Stainless steel 1.4305
1 Piece(s)Available

10 Days

8209.64116.48.234.819.2838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8259.64116.48.234.819.2838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8309.64116.48.234.819.2838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8359.64116.48.234.819.2838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8409.64116.48.234.819.2838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8459.64116.48.234.819.2838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8509.64116.48.234.819.2838Stainless steel 1.4305
1 Piece(s)Available

10 Days

1020124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1025124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1030124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1035124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1040124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1045124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1050124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

1060124116.49.634.819.21060Stainless steel 1.4305
1 Piece(s)Available

10 Days

122514.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

123014.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

123514.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

124014.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

124514.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

125014.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

126014.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

127014.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

128014.54921.210.640.524.81287Stainless steel 1.4305
1 Piece(s)Available

10 Days

1630194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

1635194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

1640194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

1645194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

1650194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

1660194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

1670194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

1680194921.21440.524.816155Stainless steel 1.4305
1 Piece(s)Available

10 Days

5105.53612.763115.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5155.53612.763115.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5205.53612.763115.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5255.53612.763115.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5305.53612.763115.9524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

61073612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

61573612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

62073612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

62573612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

63073612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

63573612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

64073612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

64573612.773115.9635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

65073612.773115.9635Stainless steel 1.4542, precipitation-hardened

Loading...

Basic Information

Type Lever Type Temperature max.(°C) -30 Temperature min.(°C) 80
Handle Thermoplastic (PBT/TPE), grey / orange Handle version elastic grip Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support