(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-locking, button on handle.

Ball Pins - Self-locking, button on handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Compact design with button handle.

 

Example

Part Number
22340.0209
22340.0210
22340.0211
22340.0212
22340.0213
22340.0214
22340.0215
22340.0216
22340.0217
22340.0218
22340.0219
22340.0220
22340.0221
22340.0222
22340.0223
22340.0224
22340.0225
22340.0226
22340.0227
22340.0228
22340.0229
22340.0230
22340.0231
22340.0232
22340.0233
22340.0234
22340.0235
22340.0236
22340.0237
22340.0238
22340.0239
22340.0240
22340.0241
22340.0242
22340.0243
22340.0244
22340.0245
22340.0246
22340.0247
22340.0248
22340.0249
22340.0250
22340.0251
22340.0252
22340.0253
22340.0254
22340.0255
22340.0256
22340.0257
22340.0258
22340.0259
22340.0260
22340.0261
22340.0262
22340.0263
22340.0264
22340.0265
22340.0266
22340.0267
22340.0268
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

5105.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5155.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5205.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5255.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5305.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

610711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

615711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

620711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

625711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

630711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

635711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

640711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

645711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)Available

10 Days

650711.320720.717.614.6621Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

8209.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8259.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8309.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8359.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8409.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8459.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8509.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

10201214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10251214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10301214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10351214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10401214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10451214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)Available

10 Days

10501214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

10601214.1259.627.322.618.61060Stainless steel 1.4305
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)

10 Days

------------
1 Piece(s)Available

10 Days

122514.517.73510.633.227.322.31287Stainless steel 1.4305
1 Piece(s)Available

10 Days

123014.517.73510.633.227.322.31287Stainless steel 1.4305
1 Piece(s)Available

10 Days

123514.517.73510.633.227.322.31287Stainless steel 1.4305
1 Piece(s)Available

10 Days

124014.517.73510.633.227.322.31287Stainless steel 1.4305

Loading...

Basic Information

Type Knob Type Temperature max.(°C) -30 Temperature min.(°C) 150
Press button Stainless steel, black Spring Stainless steel Handle Aluminium, black similar to RAL 9005
Handle version Button-Handle Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support