(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bushing 500SP1 - Straight, copper alloy, SPB series.
Oiles
Straight oil-free bushing made of copper, with solid lubricant incorporated (graphite). Excellent wear resistance in areas where it is difficult to form an oil film, such as reciprocating movements, oscillating movements and frequent starts and stops. Excellent chemical and corrosion resistance but not recommended for use with sea water.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Straight, copper alloy, I.D. F7 tolerance.
MISUMI
The most standard type in the Copper Alloy series.
Days to Ship: | Same day or more |
---|
Show Stock Products
Drymet LF Bushings - Straight, multilayer PTFE, LFB series.
Oiles
Drymet LF (LFF) straight bushing that can be used over a wide temperature range and has excellent chemical resistance. It is an oil-free bushing composed of three layers: Ethylene Tetrafluoride resin layer with filler, Sintered Copper layer and supporting metal. It can be used without lubrication and is very compact due to its thinness and light weight. It has a low coefficient of friction, stable under high load and low speed conditions, and has excellent wear resistance. When used in conjunction with lubricating oil, it can be used with a high PV value even in the medium and high speed range. It can be used over a wide range of temperatures, from low to high, and has excellent chemical resistance. Excellent dimensional stability, mechanical strength and thermal conductivity.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Straight, multilayer (PTFE).
MISUMI
Has a Thin wall and is compact.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Straight, Bronze, O.D. tolerance m6.
MISUMI
Is capable of minute sliding motion and excels in baking resistance. Alterations on Overall Length are available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Flanged, copper alloy, tolerances I.D. F7 and I.D. G6.
MISUMI
Assembly process can be reduced by the flange-integrated specification.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - With shoulder, Bronze.
MISUMI
Shouldered, less likely to pull-out.
Days to Ship: | Same day or more |
---|
Show Stock Products
Bushing 500SP1 - With shoulder, copper alloy, SPF series.
Oiles
Oil-free bushing with shoulder made of Copper, with incorporated solid lubricant (Graphite). With high performance in heavy loads and at low speeds. Excellent wear resistance in areas where it is difficult to form an oil film, such as reciprocating movements, oscillating movements and frequent starts and stops. Excellent chemical and corrosion resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Flange type, bronze alloy, with mounting holes.
MISUMI
Assembly process can be reduced by the flange-integrated specification.
Days to Ship: | Same day or more |
---|
Show Stock Products
3000 Oiles Bushings - Straight, cast iron, series 30B.【1-10 Pieces Per Package】
Oiles
Cast iron bushing, straight, ideal for reducing lubrication frequency. Bushing made porous by actively utilizing the growth phenomenon of cast iron and impregnated with lubricating oil. Compared with copper alloy bushings, the lubrication frequency can be greatly reduced. Excellent wear resistance with good oil film retention. Can be used with any type of shaft, for rotary, linear or combined rotary and linear motion applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Daidyne DDK05 Bushings - Straight, metal polymer, K5B series.
Daido Metal
This product is an environmentally friendly Lead free bearing.This compound bearing, a "perfect oil-less bearing" that does not require any lubricant at all uses polytetrafluoroethylene (PTFE) resin, has excellent low friction characteristics and also optimizes metal properties such as strength and dimensional stability.
Days to Ship: | Same day or more |
---|
Show Stock Products
BEARPHITE bushings - Sintered, oil impregnated.
NTN
Bushings manufactured with powder metallurgical technology. It is defined as a bushing in which oil is impregnated into a sintered porous body whose main component is metal powder. Excellent bushing performance in a wide range of applications. The service life of the bearings is long due to the stable lubrication function, and their performance is excellent at both low and high temperatures. Their quality, such as accuracy, density and oil content, is maintained by unique manufacturing technology and quality control. Ideal for recreational machines, power generation equipment, molding machines, industrial robots, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Polyacetal, straight.
MISUMI
Spec-designed to comply with Food Sanitary Act
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - With shoulder, iglidur® G.
igus
An oil-free shoulder bushing that can be used with shafts of any material, for linear or rotary applications. Operating temperature from -40°C to +130°C. Economical bushing suitable for a wide range of applications. Maintenance-free, no lubrication or greasing required. Excellent vibration damping properties. High abrasion and dust resistance. For medium and higher loads. For low to medium speeds. For rotary and oscillating movements.
Days to Ship: | 7 Days or more |
---|
Oil Free Bushings - With shoulder, copper alloy, I.D. E7 tolerance.
MISUMI
Shouldered to prevent itself from being removed from the plate.
Days to Ship: | Same day or more |
---|
Show Stock Products
Thrust Bushing 500SP1 - With shoulder, copper alloy, SPFG series.
Oiles
Thrust bushing made of copper, with incorporated solid lubricant (graphite). With high performance in heavy loads and at low speeds. Excellent wear resistance in areas where it is difficult to form an oil film, such as reciprocating movements, oscillating movements and frequent starts and stops. Excellent chemical and corrosion resistance. Radial load and thrust load can be received simultaneously with only this bushing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Drymet ST Bushings - Polyacetal, multilayer, 70B series.
Oiles
Drymet ST (70B) straight bushings with compact design. It can be used without lubrication, has a low coefficient of friction and excellent load resistance. It has excellent wear resistance even in areas where oil film composition is difficult, such as constant back and forth movements, oscillating movements and frequent starts and stops. Since the bearing is thin, a compact design is possible. Excellent dimensional stability, mechanical strength and thermal conductivity.
Days to Ship: | Same day or more |
---|
Show Stock Products
BEAREE Bushings - Shoulder sleeve type, PTFE, ARF series.
NTN
Smooth straight bushings made of high quality PTFE resin. With low coefficient of friction, wear resistance, anti-adhesion, heat resistance and chemical resistance. With little deformation due to compressive load. The ARF model has a flange/shoulder which allows it to receive axial loads, and the inner diameter is standardized from 4 mm to 50 mm. Resistant to chemical and oil environments.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Thrust type, copper alloy.
MISUMI
Embedded lubricant at flange allows to bear radial journal load and thrust load at the same time.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - With pilot flanged housing, copper alloy.
MISUMI
Suitable for vertical use. Reduces the time of manufacturing and assembling the housing. Since Oil Free Bushings do not project from bushing mounting position, space can be saved on opposite of mounting side.
Days to Ship: | Same day or more |
---|
Show Stock Products
PBC Simplicity® Linear Bushings - Flanged, plastic bushing (Inches).
MISUMI
Frelon Gold® bushings incorporating a configurable flanged aluminum housing (circular, square or compact) of standard length, with mounting holes, which can reduce assembly time as they are bolt-on. Inch dimensions, compatible with inch diameter shafts.
Days to Ship: | 5 Days or more |
---|
IGUS Iglide J Plain Bushings - With shoulder, plastic (Inches).
MISUMI
iglide® J shoulder bushings are manufactured with high-performance polymers and lubricants that provide excellent mechanical properties and make them maintenance-free. Ideal where low coefficient of friction and high wear resistance are required. Inch dimensions, compatible with inch bores and shafts.
Days to Ship: | 5 Days or more |
---|
Oil Free Bushings - Polyacetal, with shoulder.
MISUMI
Spec-designed to comply with Food Sanitary Act
Days to Ship: | Same day or more |
---|
Show Stock Products
Cermet M Bushings - Straight, sintered with solid lubricant, Series 54B.
Oiles
Small diameter sintered straight bushing, with excellent working characteristics at high speeds. Self-lubricating bushing with a solid lubricant composed mainly of Molybdenum Disulfide evenly dispersed in the sintered alloy structure. It can work without additional lubrication, but when used together with lubricating oil, even better performance is obtained. It exhibits excellent wear resistance in places where oil film composition is difficult, such as continuous back-and-forth operation, intermittent operation and oscillating motion.
Days to Ship: | Same day or more |
---|
Show Stock Products
Daidyne DDK05 Bushings - With shoulder, metal polymer, K5F series.
Daido Metal
This product is an environmentally friendly Lead free bearing. This compound bearing, a "perfect oil-less bearing" that does not require any lubricant at all uses polytetrafluoroethylene (PTFE) resin, has excellent low friction characteristics and also optimizes metal properties such as strength and dimensional stability.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Miniature, flanged housing, copper alloy.
MISUMI
5 ~ 8 mm smaller in flange diameter (H dimension) compared to conventional Flanged Oil Free Bushings. Suited for use in limited space.
Days to Ship: | 8 Days or more |
---|
Oil Free Bushings - Straight, multilayer (Flouroresin).
MISUMI
Narrow clearance between the bushing and g6 shaft allows for highly precise linear/rotary motion.
Days to Ship: | Same day or more |
---|
Show Stock Products
IGUS Iglide J Plain Bushings - Straight, plastic (Inches).
MISUMI
iglide® J straight bushings are manufactured with high-performance polymers and lubricants that provide excellent mechanical properties and make them maintenance-free. Ideal where low coefficient of friction and high wear resistance are required. Inch dimensions, compatible with inch bores and shafts.
Days to Ship: | 5 Days or more |
---|
3000 Oiles Bushings - With shoulder, cast iron, series 30F.
Oiles
Cast iron bushing, with shoulder, ideal for reducing the frequency of lubrication. Bushing made porous by actively utilizing the growth phenomenon of cast iron and impregnated with lubricating oil. Compared with copper alloy bushings, the lubrication frequency can be greatly reduced. Excellent wear resistance with good oil film retention. Can be used with any type of shaft, for rotary, linear or combined rotary and linear motion applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
Bushing 80 - Polyacetal, straight, series 80B.
Oiles
The straight polyacetal bushing is one of the most versatile series to be used in different applications. They have excellent load capacity and wear resistance. Oil-free bushing, in which the lubricant is evenly dispersed in the polyacetal resin. It has a low coefficient of friction and excellent speed characteristics, and can be used without lubrication.
Days to Ship: | Same day or more |
---|
Show Stock Products
Toughmet bushings - Straight, multilayer, TMB series.
Oiles
High temperature and high load bearing with excellent resistance to foreign matter. Composed of two layers: a copper-based sintered alloy layer with a special solid lubricant dispersed evenly and thinly, and a backing metal. Excellent load and heat resistance. Excellent performance even in reciprocating/oscillating/intermittent operation. When used in conjunction with lubricating oil, the oil retention property of the sintered copper-based alloy layer and the action of the solid lubricant provide even better performance. Because the bearing is thin, a compact design is possible.
Days to Ship: | Same day or more |
---|
Show Stock Products
Daislide Bushings - Straight, made of metal, HA series.
Daido Metal
Self-lubricating straight bushings manufactured with solid lubricant embedded in a copper alloy. No maintenance or lubrication required. Excellent wear resistance. Ideal for constant back and forth motion, intermittent motion and oscillating motion under high load and low speed conditions. Demonstrates excellent wear resistance properties in areas where oil film form is difficult. Has low coefficient of friction and can be used over a wide temperature range. Excellent corrosion resistance, impact resistance and chemical resistance. Can be used where lubrication is difficult, such as in liquids or generated gases.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Flanged, copper alloy.
MISUMI
Suitable for vertical use. Reduces the time of manufacturing and assembling the housing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Flanged housing, Polyacetal bushing.
MISUMI
Suitable for vertical use. Reduces the time of manufacturing and assembling the housing.
Days to Ship: | Same day or more |
---|
Show Stock Products
IGUS DryLin R Plain Bushings - Straight, self-aligning split, plastic (Inches).
MISUMI
DryLin® bushings are ideal for linear, rotary or oscillating applications. Its split bushing design is intended for extreme applications where constant maintenance is applied. The split design allows for quick and easy removal and installation without dismantling the linear assembly. Being self-aligning, they are ideal for compensating for parallelism error in two-axis systems. Inch dimensions, compatible with inch diameter shafts.
Days to Ship: | 7 Days |
---|
Oil Free Bushings - With pilot flange, Copper Alloy.
MISUMI
Spec-designed to have the flanges integrated into one in order to reduce the assembly time. Pilot: Prevents the oil free bushing from protruding toward the opposite side of its mounting side and allows for space saving. Center: Enables to mount a workpiec
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - With shoulder, multilayer (PTFE).
MISUMI
Has a Thin wall and is compact.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - PTFE, with shoulder.
MISUMI
PTFE shoulder bushing that stands out for its excellent performance in different environmental conditions, even better than Polyacetal bushings. Bushing suitable for the food industry, with excellent resistance to chemicals and high temperatures (-200 to 200°C).
Days to Ship: | Same day |
---|
Show Stock Products
Oil Free Bushings - With shoulder, iglidur® X.
igus
Oil-free shoulder bushing with excellent resistance to high temperatures and chemicals. Excellent wear resistance and maintenance-free. Heat resistant during continuous operation -100 to +250°C (+315°C short term). Wide range of chemical resistance. High compressive strength. Low moisture absorption. Excellent wear resistance over the entire temperature range. Ideal for surface pressures up to 150 MPa.
Days to Ship: | 8 Days or more |
---|
Daibest DBX01 Bushing - Straight, DBX series.
Daido Metal
This bearing is filled with lubricant before installation, to which a small amount of lubricant is added at predetermined intervals to allow it to withstand long-term operation. The structure of this prelubricated bearing consists of spherical powdered bronze sintered onto a steel backing and polyacetal resin impregnated into the surface.
Days to Ship: | Same day or more |
---|
Show Stock Products
Daibest DBB01 Bushing - Straight, metal polymer, DBB series.
Daido Metal
Impregnated with our Daido's proprietary lubricant, these bearings are composed of lipophilic fibers and special filler material uniformly dispersed within polyacetal plastic resin, a plastic material offering excellent bearing characteristics.Type with steel backing DBB01 dry bearing
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - Straight, copper alloy, I.D. E7 tolerance.
MISUMI
Is spec-designed to save the time of screwing and prevent rotation only through the press fitting operation.
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil Free Bushings - With center flange housing. copper alloy.
MISUMI
Suitable for vertical use. Reduces the time of manufacturing and assembling the housing. Workpiece located near the center of the bushing provides balanced load and clearance on both sides of the flange.
Days to Ship: | 8 Days or more |
---|
Oil Free Bushings - Straight, made of metal.
MISUMI
Optimized for use in high load, low speed applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
IGUS DryLin R Bushings - Flanged housing, plastic bushing (Inches).
MISUMI
DryLin® bushings incorporating a configurable flanged aluminum housing (circular, square or compact) of standard length, with mounting holes, which can reduce assembly time as they are bolt-on. Inch dimensions, compatible with inch diameter shafts. Ideal for linear, rotary or oscillating applications.
Days to Ship: | 5 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Metallic |
Bushing Material |
I.D. d(mm) |
I.D. d(inch) |
O.D. D(mm) |
O.D. D(inch) |
Overall Length L(mm) |
Overall Length L(inch) |
Maximum Allowable PV Value Range(N/mm2•m/s) |
Maximum Allowable PV Value(N/mm2•m/s) |
Max. Allowable Surface Pressure P(N/mm2) |
Max. Allowable Velocity V(m/s) |
Housing Style |
Housing Material |
Length Type |
Mounting Shaft Fits |
Mounting Hole Fits |
Thickness T(mm) |
Lubrication Condition |
Environment |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | Oiles | MISUMI | Oiles | MISUMI | MISUMI | MISUMI | MISUMI | Oiles | MISUMI | Oiles | Daido Metal | NTN | MISUMI | igus | MISUMI | Oiles | Oiles | NTN | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Oiles | Daido Metal | MISUMI | MISUMI | MISUMI | Oiles | Oiles | Oiles | Daido Metal | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | igus | Daido Metal | Daido Metal | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Oil Free Bushings - Straight, copper alloy, I.D. F7 tolerance. | Oil Free Bushings - Flanged, copper alloy, tolerances I.D. F7 and I.D. G6. | Oil Free Bushings - Flange type, bronze alloy, with mounting holes. | 3000 Oiles Bushings - Straight, cast iron, series 30B.【1-10 Pieces Per Package】 | Daidyne DDK05 Bushings - Straight, metal polymer, K5B series. | Oil Free Bushings - With shoulder, copper alloy, I.D. E7 tolerance. | Thrust Bushing 500SP1 - With shoulder, copper alloy, SPFG series. | Oil Free Bushings - With pilot flanged housing, copper alloy. | PBC Simplicity® Linear Bushings - Flanged, plastic bushing (Inches). | IGUS Iglide J Plain Bushings - With shoulder, plastic (Inches). | Cermet M Bushings - Straight, sintered with solid lubricant, Series 54B. | Daidyne DDK05 Bushings - With shoulder, metal polymer, K5F series. | Oil Free Bushings - Miniature, flanged housing, copper alloy. | IGUS DryLin R Plain Bushings - Straight, self-aligning split, plastic (Inches). | Daibest DBB01 Bushing - Straight, metal polymer, DBB series. | Oil Free Bushings - Straight, copper alloy, I.D. E7 tolerance. | Oil Free Bushings - With center flange housing. copper alloy. | IGUS DryLin R Bushings - Flanged housing, plastic bushing (Inches). | |||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 7 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 5 Days or more | 5 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 5 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 7 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 5 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||
Type | Straight | Straight | Straight | Straight | Straight | Flanged | Shouldered | Shouldered | Flanged | Straight | Straight | Straight / Flanged | Straight | Shouldered | Shouldered | Shouldered | Straight | Shouldered | Shouldered / Flanged | Flanged | Flanged | Straight | Shouldered | Straight | Shouldered | Flanged | Straight | Straight | Shouldered | Straight | Straight | Straight | Flanged | Flanged | Straight | Flanged | Shouldered | Shouldered | Shouldered | Straight | Straight | Straight | Flanged | Straight / Shouldered | Flanged |
Metallic | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Brass | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Bushing Material | - | Graphite Impregnated Brass | Sintered Bronze with PTFE | Sintered Bronze with PTFE | Bronze | Graphite Impregnated Brass | Bronze | - | Bronze | Cast Iron | Sintered Bronze with PTFE | - | Polyacetal | - | Graphite Impregnated Brass | - | - | - | Graphite Impregnated Brass | Graphite Impregnated Brass | Frelon Gold® | Iglide J® | Polyacetal | - | Sintered Bronze with PTFE | Graphite Impregnated Brass | Fluororesin | Iglide J® | Cast Iron | - | Graphite Impregnated Brass / Sintered Bronze with PTFE | - | Graphite Impregnated Brass | Polyacetal | DryLin® R | Graphite Impregnated Brass | Sintered Bronze with PTFE | PTFE | - | Polyacetal | Polyacetal | Graphite Impregnated Brass | Graphite Impregnated Brass | Cast Iron | DryLin® R |
I.D. d(mm) | 6 ~ 170 | 5 ~ 100 | 3 ~ 160 | 3 ~ 50 | 5 ~ 30 | 6 ~ 50 | 5 ~ 30 | 6 ~ 120 | 6 ~ 30 | 5 ~ 100 | 3 ~ 160 | 3 ~ 25 | 3 ~ 50 | 3 ~ 100 | 5 ~ 50 | 6 ~ 80 | 5 ~ 160 | 3 ~ 50 | 6 ~ 50 | 6 ~ 50 | - | - | 3 ~ 50 | 3 ~ 30 | 3 ~ 60 | 6 ~ 30 | 4 ~ 16 | - | 5 ~ 60 | 2 ~ 50 | 5 ~ 100 | 6 ~ 160 | 6 ~ 50 | 6 ~ 16 | - | 8 ~ 30 | 3 ~ 50 | 3 ~ 20 | 2 ~ 60 | 10 ~ 85 | 5 ~ 100 | 5 ~ 30 | 6 ~ 30 | 6 ~ 30 | - |
I.D. d(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.25 in (1/4") ~ 1.00 in (1") | 0.13 in (1/8") ~ 1.50 in (1-1/2") | - | - | - | - | - | 0.13 in (1/8") ~ 1.50 in (1-1/2") | - | - | - | - | - | - | 0.50 in (1/2") ~ 1.50 in (1-1/2") | - | - | - | - | - | - | - | - | - | 0.38 in (3/8") ~ 1.00 in (1") |
O.D. D(mm) | 10 ~ 190 | 7 ~ 120 | 5 ~ 165 | 5 ~ 55 | 9 ~ 38 | 10 ~ 62 | 9 ~ 40 | 10 ~ 140 | 10 ~ 38 | 8 ~ 125 | 5 ~ 165 | 5 ~ 30 | 5 ~ 55 | 4.5 ~ 105 | 7 ~ 60 | 10 ~ 96 | 7 ~ 165 | 6 ~ 60 | 10 ~ 62 | - | - | - | 5 ~ 55 | 6 ~ 40 | 4.6 ~ 65 | 12 ~ 45 | 7 ~ 19 | - | 8 ~ 75 | 4 ~ 55 | 7 ~ 105 | 10 ~ 180 | 23 | 8 ~ 18 | - | 12 ~ 38 | 5 ~ 55 | 6 ~ 26 | 4 ~ 65 | 13 ~ 90 | 7 ~ 105 | 7 ~ 38 | - | 10 ~ 38 | - |
O.D. D(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.50 in (1/2") ~ 1.56 in (1-9/16") | 0.13 in (1/8") ~ 1.50 in (1-1/2") | - | - | - | - | - | 0.25 in (1/4") ~ 1.75 in (1-3/4") | - | - | - | - | - | - | 0.88 in (7/8") ~ 2.38 in (2-3/8") | - | - | - | - | - | - | - | - | - | 0.63 in (5/8") ~ 1.56 in (1-9/16") |
Overall Length L(mm) | 8 ~ 150 | 8 ~ 100 | 3 ~ 100 | 3 ~ 60 | 8 ~ 60 | 15 ~ 100 | 10 ~ 50 | 10 ~ 100 | 15 ~ 70 | 5 ~ 80 | 3 ~ 100 | 2 ~ 25 | 3 ~ 50 | 2 ~ 50 | 10 ~ 60 | 11 ~ 90 | 4 ~ 125 | 5 ~ 60 | 10 ~ 60 | 22 ~ 188 | - | - | 3 ~ 50 | 3 ~ 40 | 3 ~ 60 | 22 ~ 68 | 5 ~ 25 | - | 5 ~ 80 | 2 ~ 50 | 5 ~ 95 | 8 ~ 150 | 22 ~ 188 | 19 ~ 37 | - | 20 ~ 70 | 3 ~ 40 | 3 ~ 30 | 3 ~ 40 | 10 ~ 80 | 4 ~ 90 | 8 ~ 50 | 37 ~ 128 | 6 ~ 60 | - |
Overall Length L(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.75 in (3/4") ~ 2.25 in (2-1/4") | 0.25 in (1/4") ~ 1.50 in (1-1/2") | - | - | - | - | - | 0.25 in (1/4") ~ 1.50 in (1-1/2") | - | - | - | - | - | - | 1.25 in (1-1/4") ~ 2.98 in (2-63/64") | - | - | - | - | - | - | - | - | - | 0.88 in (7/8") ~ 2.25 in (2-1/4") |
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 | 1.1 to 2.0 | 2.1 to 5.0 | 2.1 to 5.0 | 1.1 to 2.0 | 1.1 to 2.0 | 1.1 to 2.0 | 1.1 to 2.0 | 1.1 to 2.0 | 1.1 to 2.0 | 2.1 to 5.0 | 1.1 to 2.0 | 2.1 to 5.0 | 0.3 to 1.0 | 1.1 to 2.0 | 1.1 to 2.0 | 2.1 to 5.0 | 0.3 to 1.0 | 1.1 to 2.0 | 1.1 to 2.0 | - | - | 2.1 to 5.0 | 1.1 to 2.0 | 1.1 to 2.0 | - | 0.3 to 1.0 | - | 1.1 to 2.0 | 2.1 to 5.0 | 1.1 to 2.0 | 1.1 to 2.0 | 1.1 to 2.0 | 2.1 to 5.0 | - | 1.1 to 2.0 | 2.1 to 5.0 | 0.3 to 1.0 | 1.1 to 2.0 | 2.1 to 5.0 | 2.1 to 5.0 | 1.1 to 2.0 | 1.1 to 2.0 | 0.3 to 1.0 | - |
Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | 1.65 | 3.6 | 3.6 | 1.65 | 1.65 | 1.65 | 1.65 | 1.65 | 1.25 | 3.6 | 0.83 | 2.45 | 0.42 | 1.65 | 1.65 | 3.25 | 1 | 1.65 | 1.65 | 20000 | - | 2.45 | 1.65 | 1.72 | 1.65~3.25 | 0.98 | - | 1.25 | 2.45 | 1.65 | 1.65 | 1.65 | 2.45 | - | 1.65 | 3.6 | 1 | 1.32 | - | 3.25 | 1.65 | 1.65 | 0.5 | - |
Max. Allowable Surface Pressure P(N/mm2) | 29 | 29 | 49 | 49 | 10 | 29 | 10 | 29 | 10 | 10 | 49 | 7 | 17.5 | 80 | 29 | 29 | 24.5 | - | 29 | 29 | 3000 | - | 17.5 | 10 | 137 | 29 | 6 | - | 10 | 17.5 | 24.5 | 29 | 29 | 17.5 | - | 29 | 49 | 7 | 150 | - | 24.5 | 29 | 29 | 5 | - |
Max. Allowable Velocity V(m/s) | 0.5 | 0.5 | 0.65 | 0.65 | 1.66 | 0.5 | 1.66 | 0.5 | 1.66 | 1 | 0.65 | 1.83 | 0.85 | 1 | 0.5 | 0.5 | 1.15 | - | 0.5 | 0.5 | 300 | - | 0.85 | 0.85 | 1 | 0.5~1.0 | 3.33 | - | 1 | 0.85 | 0.4 | 0.5 | 0.5 | 0.85 | 1969 | 0.5 | 0.65 | 1.65 | 1.5 | - | 1.15 | 0.5 | 0.5 | 0.15 | 1969 |
Housing Style | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Round Flanged / Square Flanged / Oval Shape Flanged | - | - | - | - | Round Flanged | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Round Flanged / Square Flanged / Oval Shape Flanged |
Housing Material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Steel | Aluminum | - | - | - | - | Steel | - | - | - | - | - | - | Steel | Aluminum | - | - | - | - | - | - | - | - | Steel | - | Aluminum |
Length Type | Single | - | Single | - | - | - | - | Single | - | Single | - | Single | - | - | - | Single | Single | Single | - | Single / Double / Long | Single | Single | - | Single | - | Single | - | Single | Single | Single | Single | - | Single / Double / Long | Single | Single | - | - | - | - | - | - | - | Double | - | Single |
Mounting Shaft Fits | e7 | - | - | - | - | - | - | e7 | - | h7 | - | - | - | h9 | - | e7 | h7 | h6 | - | - | - | - | - | h7 | - | - | - | - | h7 | h7 | h7 | - | - | - | - | - | - | - | h9 | - | - | - | - | - | - |
Mounting Hole Fits | H7 | H7 | H7 | H7 | H7 | - | H7 | H7 | - | H7 | H7 | - | H7 | H7 | H7 | H7 | H7 | M7 | H7 | - | - | - | H7 | H7 | H7 | - | - | - | H7 | H7 | H7 | H7 | - | - | - | - | H7 | H7 | H7 | H7 | H7 | H7 | - | - | - |
Thickness T(mm) | - | - | - | - | - | - | - | - | - | - | 1 ~ 2.5 | 1 ~ 3 | - | - | - | - | - | 1.5 ~ 5 | - | - | - | - | - | - | 0.8 ~ 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.5 ~ 2.5 | 1 ~ 2.5 | - | - | - | - |
Lubrication Condition | Unlubricated | - | Unlubricated | - | - | - | - | Unlubricated | - | Regular Lubrication | Unlubricated | Unlubricated | - | Unlubricated | - | Unlubricated | Unlubricated | Unlubricated | - | - | - | - | - | Unlubricated | Unlubricated | - | - | - | Regular Lubrication | Unlubricated | Unlubricated | Unlubricated | - | - | - | - | - | - | Unlubricated | Unlubricated | Unlubricated | - | - | - | - |
Environment | Standard / Heat Resistant / Foreign Object Resistant | - | Standard / In Oil | - | - | - | - | Standard / Heat Resistant / Foreign Object Resistant | - | Standard | Standard / In Oil | Standard | Food | Standard / Foreign Object Resistant / Vibration Resistant / In Oil | - | Standard / Heat Resistant / Foreign Object Resistant | Standard / In Oil | Standard / Heat Resistant / In Oil / In Water / In Seawater / In Chemical | - | - | - | - | Food | Standard | Standard / In Oil | - | - | - | Standard | Standard | Standard / Heat Resistant / In Oil | Standard / Heat Resistant / Foreign Object Resistant | - | Food | - | - | - | Food | Standard / Heat Resistant / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical | Standard / Foreign Object Resistant / Vibration Resistant / In Water | Vibration Resistant / In Water | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy