(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - Straight, copper alloy, I.D. E7 tolerance.

Oil Free Bushings - Straight, copper alloy, I.D. E7 tolerance.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Is spec-designed to save the time of screwing and prevent rotation only through the press fitting operation.

  • METRIC
  • inCAD Components

PDFP.2019-444

Unit examples related to this product
Oil Free Bushings I.D. E7 - Cooper Alloy:Related Image
・Materials
[ M ] Material: High Tensile Brass Alloy
Solid Lubricant Embedded

Specifications

Part Number-L
MPBR12
MPBP20
-
-
12
15
Part NumberLMPBRMPBRU
TypedE7Dr6
(*1)
Thickness (N)Dr6
(*1)
Thickness (N)
MPBR
MPBRU


*L dimensions in ( ) are only available for MPBR.
5+0.032
+0.020
810(12)(15)9271
6810121516(20)108
8+0.040
+0.025
810121516(20)1210
10(8)10121516(20)(25)1412
12+0.050
+0.032
(10)12151620(25)183151.5
1512151620(25)2118
161215162025(30)(40)22202
20+0.061
+0.040
1516202530(40)(50)28424
2516202530(40)(50)3329
3016202530(40)(50)3834

DO.D. r6 (*1)Housing Dia. H7 (*2)
7~10+0.028+ 0.015
+0.0190
11~18+0.034+ 0.018
+0.0230
19~30+0.041+ 0.021
+0.0280
31~50+0.050+ 0.025
+0.0340
[ ! ]Tolerance H7 (*2) to D dimensions (*1) is recommended for housing diameter.
■Copper Alloy Bushings: I.D. Variations after Press-Fitted (Reference) Inner Diameter after press-fit is almost equal to I.D. F7 O.D. m6 Type. (See below for I.D. Variations after press-fitted)Housing Diameter Tolerance: H7
TypeI.D. E7 O.D. r6I.D. F7 O.D. m6
Standard99.84%99.95%
Thin Wall99.83%99.94%
[ ! ]Data above are obtained by test, not guaranteed.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPBR5-8
MPBR5-10
MPBR5-12
MPBR5-15
MPBR6-8
MPBR6-10
MPBR6-12
MPBR6-15
MPBR6-16
MPBR6-20
MPBR8-8
MPBR8-10
MPBR8-12
MPBR8-15
MPBR8-16
MPBR8-20
MPBR10-8
MPBR10-10
MPBR10-12
MPBR10-15
MPBR10-16
MPBR10-20
MPBR10-25
MPBR12-10
MPBR12-12
MPBR12-15
MPBR12-16
MPBR12-20
MPBR12-25
MPBR15-12
MPBR15-15
MPBR15-16
MPBR15-20
MPBR15-25
MPBR16-12
MPBR16-15
MPBR16-16
MPBR16-20
MPBR16-25
MPBR16-30
MPBR16-40
MPBR20-15
MPBR20-16
MPBR20-20
MPBR20-25
MPBR20-30
MPBR20-40
MPBR20-50
MPBR25-16
MPBR25-20
MPBR25-25
MPBR25-30
MPBR25-40
MPBR25-50
MPBR30-16
MPBR30-20
MPBR30-25
MPBR30-30
MPBR30-40
MPBR30-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

10598
1 Piece(s)Available

Same day

Stock

105910
1 Piece(s)Available

Same day

Stock

105912
1 Piece(s)Available

Same day

Stock

105915
1 Piece(s)Available

Same day

Stock

106108
1 Piece(s)Available

8 Days or more

1061010
1 Piece(s)Available

Same day

Stock

1061012
1 Piece(s)Available

Same day

Stock

1061015
1 Piece(s)Available

Same day

Stock

1061016
1 Piece(s)Available

Same day

Stock

1061020
1 Piece(s)Available

Same day

Stock

108128
1 Piece(s)Available

Same day

Stock

1081210
1 Piece(s)Available

Same day

Stock

1081212
1 Piece(s)Available

Same day

Stock

1081215
1 Piece(s)Available

Same day

Stock

1081216
1 Piece(s)Available

Same day

Stock

1081220
1 Piece(s)Available

Same day

Stock

1010148
1 Piece(s)Available

Same day

Stock

10101410
1 Piece(s)Available

Same day

Stock

10101412
1 Piece(s)Available

Same day

Stock

10101415
1 Piece(s)Available

Same day

Stock

10101416
1 Piece(s)Available

Same day

Stock

10101420
1 Piece(s)Available

Same day

Stock

10101425
1 Piece(s)Available

Same day

Stock

10121810
1 Piece(s)Available

Same day

Stock

10121812
1 Piece(s)Available

Same day

Stock

10121815
1 Piece(s)Available

Same day

Stock

10121816
1 Piece(s)Available

Same day

Stock

10121820
1 Piece(s)Available

Same day

Stock

10121825
1 Piece(s)Available

Same day

Stock

10152112
1 Piece(s)Available

Same day

Stock

10152115
1 Piece(s)Available

8 Days or more

10152116
1 Piece(s)Available

Same day

Stock

10152120
1 Piece(s)Available

Same day

Stock

10152125
1 Piece(s)Available

Same day

Stock

10162212
1 Piece(s)Available

Same day

Stock

10162215
1 Piece(s)Available

Same day

Stock

10162216
1 Piece(s)Available

Same day

Stock

10162220
1 Piece(s)Available

Same day

Stock

10162225
1 Piece(s)Available

Same day

Stock

10162230
1 Piece(s)Available

Same day

Stock

10162240
1 Piece(s)Available

Same day

Stock

10202815
1 Piece(s)Available

8 Days or more

10202816
1 Piece(s)Available

Same day

Stock

10202820
1 Piece(s)Available

Same day

Stock

10202825
1 Piece(s)Available

Same day

Stock

10202830
1 Piece(s)Available

8 Days or more

10202840
1 Piece(s)Available

8 Days or more

10202850
1 Piece(s)Available

Same day

Stock

10253316
1 Piece(s)Available

Same day

Stock

10253320
1 Piece(s)Available

Same day

Stock

10253325
1 Piece(s)Available

Same day

Stock

10253330
1 Piece(s)Available

8 Days or more

10253340
1 Piece(s)Available

8 Days or more

10253350
1 Piece(s)Available

8 Days or more

10303816
1 Piece(s)Available

8 Days or more

10303820
1 Piece(s)Available

Same day

Stock

10303825
1 Piece(s)Available

Same day

Stock

10303830
1 Piece(s)Available

8 Days or more

10303840
1 Piece(s)Available

8 Days or more

10303850

Loading...

More Information

■Features of Thin Wall Type >> Click here
 

Basic Information

Type Straight Bushing Material Graphite Impregnated Brass Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0
Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Load(N/mm2) 29 Maximum Allowable Velocity(m/s) 0.5
Mounting Hole Fits H7 Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support