(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3000 Oiles Bushings - Straight, cast iron, series 30B.【1-10 Pieces Per Package】

3000 Oiles Bushings - Straight, cast iron, series 30B.
  • Volume Discount

Cast iron bushing, straight, ideal for reducing lubrication frequency. Bushing made porous by actively utilizing the growth phenomenon of cast iron and impregnated with lubricating oil. Compared with copper alloy bushings, the lubrication frequency can be greatly reduced. Excellent wear resistance with good oil film retention. Can be used with any type of shaft, for rotary, linear or combined rotary and linear motion applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30B-050805
30B-050806
30B-050808
30B-061005
30B-061006
30B-061008
30B-061010
30B-081206
30B-081208
30B-081210
30B-081212
30B-081215
30B-10012080
30B-10012580
30B-101406
30B-101408
30B-101410
30B-101412
30B-101415
30B-101420
30B-101606
30B-101608
30B-101610
30B-101612
30B-101615
30B-101620
30B-101808
30B-101810
30B-101812
30B-101815
30B-101820
30B-121808
30B-121810
30B-121812
30B-121815
30B-121816
30B-121820
30B-121825
30B-122010
30B-122012
30B-122015
30B-122020
30B-122025
30B-142010
30B-142012
30B-142015
30B-142020
30B-142025
30B-142210
30B-142212
30B-142215
30B-142220
30B-142225
30B-152215
30B-152216
30B-152220
30B-152225
30B-162215
30B-162216
30B-162220
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

10585
1 Piece(s)Available

8 Days or more

10586
1 Piece(s)Available

8 Days or more

-588
1 Piece(s)Available

8 Days or more

106105
1 Piece(s)Available

8 Days or more

-6106
1 Piece(s)Available

8 Days or more

106108
1 Piece(s)Available

11 Days or more

-61010
1 Piece(s)Available

11 Days or more

-8126
1 Piece(s)Available

11 Days or more

-8128
1 Piece(s)Available

8 Days or more

-81210
1 Piece(s)Available

Same day

Stock

-81212
1 Piece(s)Available

Same day

Stock

-81215
1 Piece(s)Available

10 Days or more

1010012080
1 Piece(s)Available

15 Days or more

-10012580
1 Piece(s)Available

11 Days or more

-10146
1 Piece(s)Available

Same day

Stock

1010148
1 Piece(s)Available

11 Days or more

-101410
1 Piece(s)Available

8 Days or more

10101412
1 Piece(s)Available

11 Days or more

-101415
1 Piece(s)Available

Same day

Stock

10101420
1 Piece(s)Available

13 Days or more

1010166
1 Piece(s)Available

11 Days or more

1010168
1 Piece(s)Available

Same day

Stock

10101610
1 Piece(s)Available

11 Days or more

-101612
1 Piece(s)Available

Same day

Stock

10101615
10 Piece(s)Available

11 Days or more

-101620
1 Piece(s)Available

11 Days or more

-10188
1 Piece(s)Available

8 Days or more

10101810
1 Piece(s)Available

11 Days or more

-101812
1 Piece(s)Available

11 Days or more

10101815
1 Piece(s)Available

11 Days or more

-101820
1 Piece(s)Available

11 Days or more

-12188
1 Piece(s)Available

8 Days or more

10121810
1 Piece(s)Available

Same day

Stock

10121812
1 Piece(s)Available

11 Days or more

-121815
1 Piece(s)Available

11 Days or more

-121816
1 Piece(s)Available

Same day

Stock

-121820
1 Piece(s)Available

Same day

Stock

10121825
1 Piece(s)Available

11 Days or more

10122010
1 Piece(s)Available

11 Days or more

10122012
1 Piece(s)Available

11 Days or more

-122015
1 Piece(s)Available

8 Days or more

-122020
1 Piece(s)Available

11 Days or more

-122025
1 Piece(s)Available

11 Days or more

10142010
1 Piece(s)Available

11 Days or more

-142012
1 Piece(s)Available

11 Days or more

-142015
1 Piece(s)Available

Same day

Stock

10142020
1 Piece(s)Available

11 Days or more

-142025
1 Piece(s)Available

11 Days or more

-142210
1 Piece(s)Available

8 Days or more

-142212
1 Piece(s)Available

11 Days or more

10142215
1 Piece(s)Available

8 Days or more

-142220
1 Piece(s)Available

11 Days or more

10142225
1 Piece(s)Available

11 Days or more

-152215
1 Piece(s)Available

11 Days or more

-152216
1 Piece(s)Available

11 Days or more

-152220
1 Piece(s)Available

11 Days or more

-152225
1 Piece(s)Available

11 Days or more

-162215

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

-162216
1 Piece(s)Available

Same day

Stock

-162220

Loading...

Basic Information

Type Straight Bushing Material Cast Iron Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0
Maximum Allowable PV Value(N/mm2•m/s) 1.25 Max. Allowable Surface Pressure P(N/mm2) 10 Max. Allowable Velocity V(m/s) 1
Length Type Single Mounting Shaft Fits h7 Mounting Hole Fits H7
Lubrication Condition Regular Lubrication Operating Temperature Range(℃) -40::100 Environment Standard

Additional Products in this Category

Tech Support