(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS DryLin R Plain Bushings - Straight, self-aligning split, plastic (Inches).

IGUS DryLin R Plain Bushings - Straight, self-aligning split, plastic (Inches).
  • Volume Discount

DryLin® bushings are ideal for linear, rotary or oscillating applications. Its split bushing design is intended for extreme applications where constant maintenance is applied. The split design allows for quick and easy removal and installation without dismantling the linear assembly. Being self-aligning, they are ideal for compensating for parallelism error in two-axis systems. Inch dimensions, compatible with inch diameter shafts.

  • INCH
·Materials
TypeMaterialHardnessSurface Treatment
U-MTJSAIDiscontinuedDiscontinuedDiscontinued
DryLin Self-Aligning, Split Linear Bearings:Related Image

Specifications

DryLin Self-Aligning, Split Linear Bearings:Related Image
DryLin Self-Aligning, Split Linear Bearings:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-MTJSAI08
U-MTJSAI10
U-MTJSAI12
U-MTJSAI16
U-MTJSAI24
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)Available

7 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")
1 Piece(s)Available

7 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")
1 Piece(s)Available

7 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")
1 Piece(s)Available

7 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")
1 Piece(s)Available

7 Days

1.50 in (1-1/2")2.38 in (2-3/8")2.98 in (2-63/64")

Loading...

  1. 1
 

Basic Information

Type Straight Bushing Material DryLin® R Maximum Allowable Velocity(m/s) 1969
Length Type Single Operating Temperature Range(℃) -58::164

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.