Toggle Clamps
Product name | Toggle Clamps -Push-Pull- |
Part number | MC07-12 |
Features | Suitable when clamping a workpiece from the side. |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Alternative to the Hand-presses and Use of Force Multiplying Mechanism
Back to page top
Available sizes
■Toggle Clamps -Push-Pull-
Material | Main Body: 1018 Carbon Steel Attaching Portion: 65-45-12 S.G. Cast Iron | 1018 Carbon Steel |
Surface Treatment | Main Body: Trivalent Chromate Attaching Portion: Chemical Conversion Coating | Main Body: Trivalent Chromate Shaft: Nickel Plating |
Stroke (mm) | 32 | 42 | 32 | 41.3 | 50.8 | 50.6 | 80 |
Tightening Force (N) | 2270 | 3860 | 1360 | 3640 | 11360 | 4540 | 3000 |
Weight (g) | 340 | 580 | 300 | 800 | 935 | 965 | 1000 |
Open-Close Angle of Handle | 180° | 180° | 180° | 180° | 180° | 190° | 180° |
Overall Width | 57.2 | 57.2 | 56 | 57.2 | 57 | 85 | 48 |
Tip Bolt | M8 Tapped | M10 Tapped | M8 Tapped | M10 Tapped | M10 Tapped | M12 Tapped | M8 Tapped |
Overall Length (clamped) | 125.6 | 158.2 | 139.8 | 171.3 | 178.6 | 198.4 | 236 |
Overall Length (unclamped) | 182.9 | 233.5 | 223.2 | 294.1 | 282.3 | 321 | 368.5 |
Push Shaft Height | 25.4 | 31.8 | 24.6 | 44.4 | 20.6 | 25 | 14 |
* The overall length does not contain the thread length.
* Please see the product pages for shape details and dimensions.
Back to page top
Mini Flanged Oil Free Bushing Housings
Product name | Mini Flanged Oil Free Bushing Housings |
Part number | MFST12 |
Features | 5 ~ 8 mm smaller in flange diameter (H dimension) compared to conventional Flanged Oil Free Bushings. Suited for use in limited space. |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Take countermeasures for overload
Back to page top
Risk info.
Countermeasures for Overload in Case of a Mistake in Pressing
Back to page top
Available sizes
■Mini Flanged Oil Free Bushing Housings
Seal | Housing | Bushing |
Material | Surface Treatment | Material |
Not Provided | 1018 Carbon Steel | Electroless Nickel Plating | High Tensile Brass Alloy, Solid Lubricant Embedded |
With Non-Contact Seals |
■Sizes and Dimensions
Shaft Bore Dia. | Overall Length | Flange O.D. | Flange Thickness |
φ6 | 22 | φ23 | 6 |
φ8 | 27 | φ27 |
φ10 | 32 | φ34 | 8 |
φ12 | φ37 |
φ13 | φ38 |
φ16 | 37 | φ43 |
φ20 | 42 | φ48 | 10 |
φ25 | 58 | φ56 |
φ30 | 68 | φ66 | 12 |
Back to page top
Selection steps
Back to page top
Performance info.
■Rated Load of Mini Flanged Oil Free Bushing Housings
Maximum Allowable Load (N/mm^2) | 29 |
Maximum Allowable Velocity (m/s) | Regular | 1 |
Non-lubricated | 0.5 |
Maximum Allowable PV Value (N/mm^2 m/s) | Regular | 3.25 |
Non-lubricated | 1.65 |
Back to page top
IDEA NOTE Cost reduction
By utilizing a purchased toggle clamp, the man-hours for design and assembly can be reduced.