(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Oil Free Bushings - With pilot flanged housing, copper alloy.

Oil Free Bushings - With pilot flanged housing, copper alloy.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suitable for vertical use. Reduces the time of manufacturing and assembling the housing. Since Oil Free Bushings do not project from bushing mounting position, space can be saved on opposite of mounting side.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Flanged Oil Free Bushing Housings- Pilot Type, Square Flange, Single Bushing:Related Image
[ ! ]Perpendicularity of flange bottom plane to surface D is 0.02 or less.
[ ! ]Recommended Mating Shaft
Single・・・・・f8 or g6
Double・Long・・f8
・Materials
Housing
Type
TypeSealHousingBushingsOperating Temperature (°C)
Round FlangeSquare FlangeCompact[ M ]Material[ S ]Surface Treatment[ M ]Material
SingleMFIMSMFIKSMFINSNo Seal1018 Carbon Steel
or equivalent
Electroless Nickel PlatingHigh Tensile Brass Alloy-40-150
MFIMS-SMFIKS-SMFINS-SWith Non-Contact Seals
DoubleMFIMWMFIKWMFINWNo Seal
MFIMW-SMFIKW-SMFINW-SWith Non-Contact Seals
LongMFIMLMFIKLNo Seal
MFIML-SMFIKL-SWith Non-Contact Seals

Specifications

Part Number
MFIMS6
MFIMS-S6
Part NumberD DaLSHTd1d2tP.C.D.WFA
TypedTol.Tol.SingleDoubleLong
     6+ 0.022
0
120
-0.018
11.82237521552853.563.1202220
     8+ 0.028
0
1514.82747672032242524
  Round
Flange
Square
Flange
Compact
Flange
10190
-0.021
18.83257822564064.57.54.1293029
SingleNo SealMFIMSMFIKSMFINS12+ 0.034
0
2120.82542323232
     162827.8376797304838372231
DoubleNo SealMFIMWMFIKWMFINW20+ 0.041
0
320
-0.025
31.642771123585485.595.143422436
With Non-Contact SealsMFIMW-SMFIKW-SMFINW-S254039.658108158506251503240
     304544.668128188601074106.6116.160583549
LongNo SealMFIMLMFIKL (35)+ 0.050
0
520
-0.030
51.6681286010826764
With Non-Contact SealsMFIML-SMFIKL-S (40)6059.680150701396139148.17875
     (50)8079.69017080131169892
[ ! ]For Feature of With Non-Contact Seals, refer to Click here. [ ! ]Flanged Height-Adjusting Spacers are selectable from >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MFIKL6
MFIKL8
MFIKL10
MFIKL12
MFIKL13
MFIKL16
MFIKL20
MFIKL25
MFIKL30
MFIKL-S6
MFIKL-S8
MFIKL-S10
MFIKL-S12
MFIKL-S13
MFIKL-S16
MFIKL-S20
MFIKL-S25
MFIKL-S30
MFIKS6
MFIKS8
MFIKS10
MFIKS12
MFIKS16
MFIKS20
MFIKS25
MFIKS30
MFIKS35
MFIKS40
MFIKS50
MFIKS-S6
MFIKS-S8
MFIKS-S10
MFIKS-S12
MFIKS-S16
MFIKS-S20
MFIKS-S25
MFIKS-S30
MFIKS-S35
MFIKS-S40
MFIKS-S50
MFIKW6
MFIKW8
MFIKW10
MFIKW12
MFIKW16
MFIKW20
MFIKW25
MFIKW30
MFIKW35
MFIKW40
MFIKW50
MFIKW-S6
MFIKW-S8
MFIKW-S10
MFIKW-S12
MFIKW-S16
MFIKW-S20
MFIKW-S25
MFIKW-S30
MFIKW-S35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBushing Material I.D. d
(mm)
Overall Length L
(mm)
Length Type Seal Type
1 Piece(s)Available

8 Days or more

10-652LongNo Seal
1 Piece(s)Available

8 Days or more

10-867LongNo Seal
1 Piece(s)Available

8 Days or more

10-1082LongNo Seal
1 Piece(s)Available

8 Days or more

10-1282LongNo Seal
1 Piece(s)Available

8 Days or more

10-1382LongNo Seal
1 Piece(s)Available

8 Days or more

10-1697LongNo Seal
1 Piece(s)Available

8 Days or more

10-21112LongNo Seal
1 Piece(s)Available

8 Days or more

10-25158LongNo Seal
1 Piece(s)Available

8 Days or more

10-30188LongNo Seal
1 Piece(s)Available

10 Days or more

10-652LongWith Non-Contact Seals
1 Piece(s)Available

10 Days or more

10-867LongWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10-1082LongWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10-1282LongWith Non-Contact Seals
1 Piece(s)Available

10 Days or more

10-1382LongWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10-1697LongWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10-20112LongWith Non-Contact Seals
1 Piece(s)Available

10 Days or more

10-25158LongWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10-30188LongWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass622SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass827SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1032SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1232SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1637SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass2042SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass2558SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass3068SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass3568SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass4080SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass5090SingleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass622SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass827SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1032SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1232SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1637SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass2042SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass2558SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass3068SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass3568SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass4080SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass5090SingleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass637DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass847DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1057DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1257DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1667DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass2077DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass25108DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass30128DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass35128DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass40150DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass50170DoubleNo Seal
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass637DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass847DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1057DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1257DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass1667DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass2077DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass25108DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass30128DoubleWith Non-Contact Seals
1 Piece(s)Available

8 Days or more

10Graphite Impregnated Brass35128DoubleWith Non-Contact Seals

Loading...

More Information

*With Non-Contact Seals
fluoropolymer seal of 0.3mm thick is attached on the inner side of each retaining ring.
 

Basic Information

Type Flanged Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.65
Maximum Allowable Load(N/mm2) 29 Maximum Allowable Velocity(m/s) 0.5 Housing Material 1018 Carbon Steel
Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.