(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - Straight, Copper Alloy, tolerance I.D. G6, O.D. m6.

Oil Free Bushings - Straight, Copper Alloy, tolerance I.D. G6, O.D. m6.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The recommended shaft tolerance for this bushing is g6, to obtain a very small clearance between the bushing and the shaft, achieving a more precise linear and rotational movement than with other settings. These bushings are designed with an embedded solid lubricant (Graphite). Recommended for low speed and high load applications.

  • inCAD Components
Oil Free Bushings -Copper Alloy Standard- -I.D.G6 O.D.h6-:Related Image
Material: High Tensile Brass Alloy Solid Lubricant Embedded
■How to Use MPBR / MPBPU

[ ! ]Use of Rotation Stopper Screws is recommended to affix bushings.
[ ! ]Recommended Mating Shaft for I.D. G6 Type g6: High Precision Use
[ M ] Material: High Tensile Brass Alloy
Solid Lubricant Embedded

Specifications

Oil Free Bushings -Copper Alloy Standard- -I.D.G6 O.D.h6-:Related Image
Part NumberLMPBPMPBPU
TypedG6Dm6
(*1)
Thickness
(N)
* Rotation Stopper Screws (Ref.)Dm6
(*1)
Thickness
(N)
MPBP
M
PBPU

*d-L dimension 5-15 is available for MPBP only
5+0.012
+0.004
(8)(10)(12)(15)     92M4x871
6810(12)(15)(16)    108
8+0.014
+0.005
 1012(15)(16)(20)   1210
10 10121516(20)(25)  1412
12+0.017
+0.006
  12151620(25)  183151.5
13  12151620(25)  1916
15  12151620(25)  2118
16  1215162025  22202
20+0.020
+0.007
   1516202530 284M5x824
25    16202530403329
30    16202530403834
[ ! ]For Housing Diameter, Tolerance G7 (*2) to D dimensions (*1), and tolerance H7 (*4) to D dimension (*3) are recommended.
* Indicated values of Rotation Stopper Screws are recommended dimensions.
 
DMPBP MPBPU
O. D. m6
(*1)
Housing Dia.
G7 (*2)
7~10+0.015+0.020
+0.006+0.005
11~18+0.018+0.024
+0.007+0.006
19~30+0.021+0.028
+0.008+0.007
31~50+0.025+0.034
+0.009+0.009
■Features of Thin Wall Type Here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPBP5-8
MPBP5-10
MPBP5-12
MPBP5-15
MPBP6-8
MPBP6-10
MPBP6-12
MPBP6-15
MPBP6-16
MPBP8-10
MPBP8-12
MPBP8-15
MPBP8-16
MPBP8-20
MPBP10-10
MPBP10-12
MPBP10-15
MPBP10-16
MPBP10-20
MPBP10-25
MPBP12-12
MPBP12-15
MPBP12-16
MPBP12-20
MPBP12-25
MPBP13-12
MPBP13-15
MPBP13-16
MPBP13-20
MPBP13-25
MPBP15-12
MPBP15-15
MPBP15-16
MPBP15-20
MPBP15-25
MPBP16-12
MPBP16-15
MPBP16-16
MPBP16-20
MPBP16-25
MPBP20-15
MPBP20-16
MPBP20-20
MPBP20-25
MPBP20-30
MPBP25-16
MPBP25-20
MPBP25-25
MPBP25-30
MPBP25-40
MPBP30-16
MPBP30-20
MPBP30-25
MPBP30-30
MPBP30-40
MPBPU5-8
MPBPU5-10
MPBPU5-12
MPBPU6-8
MPBPU6-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

10598
1 Piece(s)Available

8 Days or more

105910
1 Piece(s)Available

8 Days or more

105912
1 Piece(s)Available

8 Days or more

105915
1 Piece(s)Available

8 Days or more

106108
1 Piece(s)Available

8 Days or more

1061010
1 Piece(s)Available

Same day

Stock

1061012
1 Piece(s)Available

Same day

Stock

1061015
1 Piece(s)Available

8 Days or more

1061016
1 Piece(s)Available

Same day

Stock

1081210
1 Piece(s)Available

Same day

Stock

1081212
1 Piece(s)Available

Same day

Stock

1081215
1 Piece(s)Available

8 Days or more

1081216
1 Piece(s)Available

Same day

Stock

1081220
1 Piece(s)Available

Same day

Stock

10101410
1 Piece(s)Available

Same day

Stock

10101412
1 Piece(s)Available

8 Days or more

10101415
1 Piece(s)Available

Same day

Stock

10101416
1 Piece(s)Available

8 Days or more

10101420
1 Piece(s)Available

Same day

Stock

10101425
1 Piece(s)Available

8 Days or more

10121812
1 Piece(s)Available

Same day

Stock

10121815
1 Piece(s)Available

8 Days or more

10121816
1 Piece(s)Available

Same day

Stock

10121820
1 Piece(s)Available

8 Days or more

10121825
1 Piece(s)Available

8 Days or more

10131912
1 Piece(s)Available

8 Days or more

10131915
1 Piece(s)Available

8 Days or more

10131916
1 Piece(s)Available

8 Days or more

10131920
1 Piece(s)Available

8 Days or more

10131925
1 Piece(s)Available

8 Days or more

10152112
1 Piece(s)Available

8 Days or more

10152115
1 Piece(s)Available

8 Days or more

10152116
1 Piece(s)Available

Same day

Stock

10152120
1 Piece(s)Available

8 Days or more

10152125
1 Piece(s)Available

8 Days or more

10162212
1 Piece(s)Available

8 Days or more

10162215
1 Piece(s)Available

8 Days or more

10162216
1 Piece(s)Available

8 Days or more

10162220
1 Piece(s)Available

8 Days or more

10162225
1 Piece(s)Available

8 Days or more

10202815
1 Piece(s)Available

8 Days or more

10202816
1 Piece(s)Available

8 Days or more

10202820
1 Piece(s)Available

Same day

Stock

10202825
1 Piece(s)Available

8 Days or more

10202830
1 Piece(s)Available

8 Days or more

10253316
1 Piece(s)Available

8 Days or more

10253320
1 Piece(s)Available

8 Days or more

10253325
1 Piece(s)Available

8 Days or more

10253330
1 Piece(s)Available

8 Days or more

10253340
1 Piece(s)Available

8 Days or more

10303816
1 Piece(s)Available

8 Days or more

10303820
1 Piece(s)Available

8 Days or more

10303825
1 Piece(s)Available

8 Days or more

10303830
1 Piece(s)Available

8 Days or more

10303840
1 Piece(s)Available

Same day

Stock

10578
1 Piece(s)Available

Same day

Stock

105710
1 Piece(s)Available

Same day

Stock

105712
1 Piece(s)Available

Same day

Stock

10688
1 Piece(s)Available

Same day

Stock

106810

Loading...

 

Basic Information

Type Straight Bushing Material Graphite Impregnated Brass Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0
Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Load(N/mm2) 29 Maximum Allowable Velocity(m/s) 0.5
Mounting Hole Fits G7 Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support