(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Oil Free Bushings - Straight, copper alloy, I.D. F7 tolerance.

Oil Free Bushings - Straight, copper alloy, I.D. F7 tolerance.
  • Volume Discount

The most standard type in the Copper Alloy series.

  • METRIC
  • inCAD Components
Oil Free Bushings I.D. F7 - Copper Alloy:Related Image

・Materials
[ M ] Material: High Tensile Brass Alloy
Solid Lubricant Embedded
 

Specifications

Part Number-L
MPBZ10
MPBZU16
-
-
15
20
■Table 1
DO.D. m6 (*1)Housing Dia. H7
(*2)
7~10+0.015+ 0.015
+0.0060
11~18+0.018+ 0.018
+0.0070
19~30+0.021+ 0.021
+0.0080
31~50+0.025+ 0.025
+0.0090
51~80+0.030+ 0.030
+0.0110
81~120+0.035+ 0.035
+0.0130

Part NumberLMPBZMPBZU
TypedF7Dm6
(*1)
Thickness (N)*Rotation Stopper Screw (Reference)Dm6
(*1)
Thickness (N)
MPBZ
MPBZU

*L dimensions in ( ) are available only for MPBZ.
5+0.022
+0.010
8(9)1012(15)            92M4x871
68(9)10121516(19)(20)         108
8+0.028
+0.013
8(9)10121516(19)20(25)        1210
108(9)10121516(19)2025(30)       1412
12+0.034
+0.016
(8)(9)10121516(19)2025(30)(35)      183151.5
13 (9)10121516(19)2025(30)(35)      1916
15 (9)10121516(19)202530(35)(40)     2118
16 (9)10121516(19)202530(35)(40)     22202
18 (9)(10)121516(19)202530(35)(40)     24M5x822
20+0.041
+0.020
 (9)(10)(12)1516(19)202530(35)40(50)(60)   28424
20A (9)(10)(12)(15)(16)(19)(20)(25)(30)(35)(40)(50)    305-
25   (12)1516(19)202530(35)40(50)(60)   33429
25A   (12)(15)(16)(19)(20)(25)(30)(35)(40)(50)(60)   355-
30   (12)1516
(19)202530(35)40(50)(60)(70)  384M6x1634
35+0.050
+0.025
       202530(35)40(50)(60)(70)  444.5402.5
40       202530(35)4050(60)(70)(80) 50545
50         30(35)4050(60)(70)(80) 626M8x1655
60+0.060
+0.030
            (50)(60)(70)(80) 757.5--
80             (60)(70)(80) 968--
100+0.071
+0.036
               (80)(100)12010--
[ ! ]For housing diameter, tolerance H7 (*2) to D dimensions (*1) is recommended. (Refer to Table 1) *Indicated dimensions of Rotation Stopper Screw are recommended dimensions.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPBZ5-8
MPBZ5-9
MPBZ5-10
MPBZ5-12
MPBZ5-15
MPBZ6-8
MPBZ6-9
MPBZ6-10
MPBZ6-12
MPBZ6-15
MPBZ6-16
MPBZ6-19
MPBZ6-20
MPBZ8-8
MPBZ8-9
MPBZ8-10
MPBZ8-12
MPBZ8-15
MPBZ8-16
MPBZ8-19
MPBZ8-20
MPBZ8-25
MPBZ10-8
MPBZ10-9
MPBZ10-10
MPBZ10-12
MPBZ10-15
MPBZ10-16
MPBZ10-19
MPBZ10-20
MPBZ10-25
MPBZ10-30
MPBZ12-8
MPBZ12-9
MPBZ12-10
MPBZ12-12
MPBZ12-15
MPBZ12-16
MPBZ12-19
MPBZ12-20
MPBZ12-25
MPBZ12-30
MPBZ12-35
MPBZ13-9
MPBZ13-10
MPBZ13-12
MPBZ13-15
MPBZ13-16
MPBZ13-19
MPBZ13-20
MPBZ13-25
MPBZ13-30
MPBZ13-35
MPBZ15-9
MPBZ15-10
MPBZ15-12
MPBZ15-15
MPBZ15-16
MPBZ15-19
MPBZ15-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

10598
1 Piece(s)Available

Same day

Stock

10599
1 Piece(s)Available

Same day

Stock

105910
1 Piece(s)Available

Same day

Stock

105912
1 Piece(s)Available

Same day

Stock

105915
1 Piece(s)Available

Same day

Stock

106108
1 Piece(s)Available

Same day

Stock

106109
1 Piece(s)Available

Same day

Stock

1061010
1 Piece(s)Available

Same day

Stock

1061012
1 Piece(s)Available

Same day

Stock

1061015
1 Piece(s)Available

Same day

Stock

1061016
1 Piece(s)Available

Same day

Stock

1061019
1 Piece(s)Available

Same day

Stock

1061020
1 Piece(s)Available

Same day

Stock

108128
1 Piece(s)Available

Same day

Stock

108129
1 Piece(s)Available

Same day

Stock

1081210
1 Piece(s)Available

Same day

Stock

1081212
1 Piece(s)Available

Same day

Stock

1081215
1 Piece(s)Available

Same day

Stock

1081216
1 Piece(s)Available

Same day

Stock

1081219
1 Piece(s)Available

Same day

Stock

1081220
1 Piece(s)Available

Same day

Stock

1081225
1 Piece(s)Available

Same day

Stock

1010148
1 Piece(s)Available

Same day

Stock

1010149
1 Piece(s)Available

Same day

Stock

10101410
1 Piece(s)Available

Same day

Stock

10101412
1 Piece(s)Available

Same day

Stock

10101415
1 Piece(s)Available

Same day

Stock

10101416
1 Piece(s)Available

Same day

Stock

10101419
1 Piece(s)Available

Same day

Stock

10101420
1 Piece(s)Available

Same day

Stock

10101425
1 Piece(s)Available

Same day

Stock

10101430
1 Piece(s)Available

Same day

Stock

1012188
1 Piece(s)Available

Same day

Stock

1012189
1 Piece(s)Available

Same day

Stock

10121810
1 Piece(s)Available

Same day

Stock

10121812
1 Piece(s)Available

Same day

Stock

10121815
1 Piece(s)Available

Same day

Stock

10121816
1 Piece(s)Available

Same day

Stock

10121819
1 Piece(s)Available

Same day

Stock

10121820
1 Piece(s)Available

Same day

Stock

10121825
1 Piece(s)Available

Same day

Stock

10121830
1 Piece(s)Available

Same day

Stock

10121835
1 Piece(s)Available

Same day

Stock

1013199
1 Piece(s)Available

Same day

Stock

10131910
1 Piece(s)Available

Same day

Stock

10131912
1 Piece(s)Available

Same day

Stock

10131915
1 Piece(s)Available

8 Days or more

10131916
1 Piece(s)Available

8 Days or more

10131919
1 Piece(s)Available

Same day

Stock

10131920
1 Piece(s)Available

Same day

Stock

10131925
1 Piece(s)Available

Same day

Stock

10131930
1 Piece(s)Available

Same day

Stock

10131935
1 Piece(s)Available

Same day

Stock

1015219
1 Piece(s)Available

Same day

Stock

10152110
1 Piece(s)Available

Same day

Stock

10152112
1 Piece(s)Available

Same day

Stock

10152115
1 Piece(s)Available

Same day

Stock

10152116
1 Piece(s)Available

Same day

Stock

10152119
1 Piece(s)Available

Same day

Stock

10152120

Loading...

More Information

■Features of Thin Wall Type
· Thin wall to be comparable to Multi-Layer LF Bushings.
· Applicable to both reciprocal and oscillating motions.
· Suitable for use in limited space.
· Excels in abrasion resistance compared to Multi-Layer LF Bushings or Resin Bushings. Usable under high-load conditions.
 

Basic Information

Type Straight Bushing Material Graphite Impregnated Brass Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0
Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Load(N/mm2) 29 Maximum Allowable Velocity(m/s) 0.5
Mounting Hole Fits H7 Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

Tech Support