(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

PBC Simplicity® Linear Bushings - With shoulder, multilayer PBC (Inches).

PBC Simplicity® Linear Bushings - With shoulder, multilayer PBC (Inches).
  • Volume Discount

Aluminum bushings with shoulder, Frelon Gold®, recommended for working with bearing steels such as 52100. Inch dimensions, compatible with inch diameter shafts.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-PBPSFHousing Material: 6061-T6 Aluminum, Lining Material: Frelon Gold--
U-PBPTFHousing Material: 6061-T6 Aluminum, Lining Material: Frelon Gold--
Pacific Bearing Simplicity - Sleeve Bushings with Flange:Related Image

Specifications

Pacific Bearing Simplicity - Sleeve Bushings with Flange:Related Image
Pacific Bearing Simplicity - Sleeve Bushings with Flange:Related Image
Pacific Bearing Simplicity - Sleeve Bushings with Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PBPTF0.38-L0.38
U-PBPTF0.38-L0.50
U-PBPTF0.38-L0.75
U-PBPTF0.50-L0.50
U-PBPTF0.50-L0.75
U-PBPTF0.50-L1.00
U-PBPTF0.63-L0.63
U-PBPTF0.63-L0.75
U-PBPTF0.63-L1.00
U-PBPTF0.75-L0.75
U-PBPTF0.75-L1.00
U-PBPTF1.00-L1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)Available

5 Days

0.38 in (3/8")0.50 in (1/2")0.38 in (3/8")
1 Piece(s)Available

5 Days

0.38 in (3/8")0.50 in (1/2")0.50 in (1/2")
1 Piece(s)Available

8 Days

0.38 in (3/8")0.50 in (1/2")0.75 in (3/4")
1 Piece(s)Available

8 Days

0.50 in (1/2")0.69 in (11/16")0.50 in (1/2")
1 Piece(s)Available

8 Days

0.50 in (1/2")0.69 in (11/16")0.75 in (3/4")
1 Piece(s)Available

6 Days

0.50 in (1/2")0.69 in (11/16")1.00 in (1")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.81 in (13/16")0.63 in (5/8")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.81 in (13/16")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.81 in (13/16")1.00 in (1")
1 Piece(s)Available

5 Days

0.75 in (3/4")0.94 in (15/16")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.75 in (3/4")0.94 in (15/16")1.00 in (1")
1 Piece(s)Available

5 Days

1.00 in (1")1.81 in (1-13/16")1.00 in (1")

Loading...

  1. 1
 

Basic Information

Type Shouldered Bushing Material Frelon Gold® Maximum Allowable PV Value(N/mm2•m/s) 20000
Maximum Allowable Load(N/mm2) 3000 Maximum Allowable Velocity(m/s) 300 Length Type Single

Additional Products in this Category

Complementary Products

Tech Support