(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
OSG
TiN coating enables higher speed and longer service life compared to NC-LDS
Days to Ship: | 8 Days or more |
---|
OSG
V coating enables longer service life compared to TIN-NC-LDS
Days to Ship: | 8 Days or more |
---|
Umbrella-Type Cutter w/ Handle PCS
EIKOSHA
[Features]· Front (with end blade) cutting and chamfering are possible.
Days to Ship: | 8 Days or more |
---|
OSG
Tip angles are available in 90° (45° chamfer), 120° and 130° (EX-Gold drill centering for inclined/curved surfaces).
Days to Ship: | 8 Days or more |
---|
Solid V Point Mill VSE VSESS Type
DIJET
It is a tool with excellent abrasion resistance.
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Chamfer, V Grooving End Mill, 2-Flute
MISUMI
Standard Chamfering and V Grooving Type [Note: When V groove machining, a flat surface is left on the core thickness portion]
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Chamfer, V Grooving End Mill, 2-Flute/Long Shank Model
MISUMI
Ideal for the Deep Chamfering of Workpieces [Note: When V groove machining, a flat surface is left on the core thickness portion]
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Chamfering End Mill, 2-Flute/15° Spiral
MISUMI
Capable of everything from positioning to chamfering with a single unit
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Chamfering End Mill, 2-Flute/Short Model
MISUMI
Helix Chamfer Type of the Popular Product
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Chamfering End Mill, 3-Flute/Short Model
MISUMI
3-blade type of the popular helix chamfer that's capable of high feed
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Inner R-cutter, 2-Flute
MISUMI
Achieves the easy and high-quality processing of corner R. TS coated type that can be selected from 29 sizes
Days to Ship: | 8 Days or more |
---|
Carbide Inner R-cutter, 2-Flute
MISUMI
Achieves the easy and high-quality processing of the corner R with the extensive 20 sizes
Days to Ship: | 8 Days or more |
---|
TS Coated Carbide Chamfering End Mill for Stainless Steel Machining, 2-Flute/No Side Blade
MISUMI
The helix blade suppresses the occurrence of burrs in chamfering difficult-to-cut SUS, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Chamfering End Mill for Aluminum Machining, 2-Flute, 30° Spiral
MISUMI
Capable of everything from positioning to chamfering in a single shot
Days to Ship: | 8 Days or more |
---|
Carbide Chamfering End Mill for Aluminum Machining, 2-Flute
MISUMI
The sharp helix blade achieves the clean machined surface with less burr
Days to Ship: | 8 Days or more |
---|
TiCN Coated Powdered High-Speed Steel Chamfering End Mill, 2-Flute, Short
MISUMI
The chamfer angle can be selected from 60, 90 and 120° according to the machining style
Days to Ship: | 8 Days or more |
---|
High-Speed Steel Chamfering End Mill, 2-Flute/Short
MISUMI
Chamfering end mill with the angle that can be freely selected in 1° increments
Days to Ship: | 10 Days or more |
---|
XCP Series Carbide Inner Radius Cutter for High Hardness Steel Machining / 4-Flute / Short Type
MISUMI
[Features]・MISUMI's original inner radius cutter specialized for machining high hardness steel.・Ideal for high hardness steel inner radius machining up to 65 HRC.・High-efficiency machining is possible by adopting a 4-flute shape.・Ideal for high speed machining and dry machining of heat-treated steel and high hardness steel due to the coating with high oxidation-resistance temperature and high hardness.・The finish of the surface roughness of...Readmore
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Chamfer End Mill, 3-Flute / Short Type
MISUMI
[Features]・Popular 3-flute type for helix angle chambering with high feed rate.・Ideal for chamfering.(V-groove machining is not possible because there is no cutting edge at the tip)・Since it has an outer peripheral flute, it can perform inclined contours and helical cutting.・With the 3-flute shape, the feed can be increased up to 1.5 times that of the 2-flute type.・Since the outer peripheral flute has a helix angle, the machining shown in the abov...Readmore
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Chamfer End Mill, 2-Flute / Short Type
MISUMI
[Features]・Popular chamfering product with helix angle.・Since it has a peripheral flute, it can be used for tilting, contouring and helical cutting.・Since the outer peripheral flute has a helix angle, the machining shown in the above figure is possible. It can also be used as a deburring tool.・The coating with excellent lubricity exhibits stable abrasion resistance, especially in raw material machining, and can be expected to improve the shape ...Readmore
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Chamfer End Mill, 2-Flute / 15° Helix Angle
MISUMI
[Features]・Machining from positioning to chamfering with a single tool.
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Chamfer End Mill 2-Flute
MISUMI
[Features]・Recommended for chamfering general steel.・Ideal for chamfering and V-groove machining.・The coating with excellent lubricity exhibits stable abrasion resistance, especially in raw material machining, and can be expected to improve the shape accuracy of the workpiece.
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Chamfering / V-Groove End Mill, 2-Flute / Long Shank Type
MISUMI
[Features]・Recommended for deep section chamfering of general steel.・Ideal for chamfering and V-groove machining.・The coating with excellent lubricity exhibits stable abrasion resistance, especially in raw material machining, and can be expected to improve the shape accuracy of the workpiece.・The long type is ideal for deep cavity milling.
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Inner Radius Cutter, 2-Flute
MISUMI
[Features]・An essential item for corner rounding.
Days to Ship: | 8 Days or more |
---|
XCP Series Carbide Chamfer End Mill for High Hardness Steel Machining / 6-Flute / Short Type
MISUMI
[Features]・The popular high hardness steel chamfer end mill is even more affordable.・Ideal for chamfering high hardness steel up to 65 HRC. (V-groove machining is not possible because there is no cutting edge at the tip)・High-efficiency machining is possible by adopting a 6-flute shape.・Ideal for high speed machining and dry machining of heat-treated steel and high hardness steel due to the coating with high oxidation-resistance tempera...Readmore
Days to Ship: | 8 Days or more |
---|
Leading Drill, Carbide FX Coat, Long Shank FX-LS-LDS
OSG
Ideal for chamfering deep parts with a tip angle of 90°
Days to Ship: | 8 Days or more |
---|
Leading Drill, Carbide FX Coating FX-LDS
OSG
It can be used not only for chamfering, but also centering with high speed and long service life
Days to Ship: | 8 Days or more |
---|
2-Flute Spiral Chamfering Cutter FX-SCC
OSG
Adopts a sharp, torsion blade to achieve a clean machined surface free of burrs.
Days to Ship: | 8 Days or more |
---|
2-Flute Spiral Chamfering Cutter (for Copper and Aluminum Alloys) CA-SCC
OSG
Adopts a sharp, torsion blade to achieve a clean machined surface free of burrs.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Shank, Spiral Chamfering Cutter FX-LS-SCC
OSG
Long shank type to support machining deep parts. The use of helical teeth means that there is no chattering even with large protrusion.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Shank, Spiral Chamfering Cutter (for Copper and Aluminum Alloys) CA-LS-SCC
OSG
Long shank type to support machining deep parts. The use of helical teeth means that there is no chattering even with large protrusion.
Days to Ship: | 8 Days or more |
---|
3-Flute Chamfering Cutter (Negative Type) HSCT-N
OSG
It is a negative type.For complete product overview and details on 3-Flute Chamfering Cutter (Negative Type) HSCT-N see the sections below:
Days to Ship: | 8 Days or more |
---|
3-Flute Chamfering Cutter (Positive Type) HSCT-P
OSG
Positive type.For complete product overview and details on 3-Flute Chamfering Cutter (Positive Type) HSCT-P see the sections below:
Days to Ship: | 8 Days or more |
---|
3-Flute, Long Shank, Chamfering Cutter (Negative Type) LS-HSCT-N
OSG
It is a negative type.For complete product overview and details on 3-Flute, Long Shank, Chamfering Cutter (Negative Type) LS-HSCT-N see the sections below:
Days to Ship: | 9 Days or more |
---|
3-Flute, Long Shank, Chamfering Cutter (Positive Type) LS-HSCT-P
OSG
Positive type.For complete product overview and details on 3-Flute, Long Shank, Chamfering Cutter (Positive Type) LS-HSCT-P see the sections below:
Days to Ship: | 9 Days or more |
---|
Spiral Chamfering Cutter for SV Chamfering Process
UNION TOOL
•Single Blade/Double Blade: Single Blade•Tool Material Type: Carbide•Point Angle(θ): 90•Half Angle of Taper A (°): 45
Days to Ship: | 9 Days or more |
---|
VP-SCC HSS Chamfer Series V Coat XPM 2 Blade Chamfer Cutter
OSG
Adopts a sharp, torsion blade to achieve a clean machined surface free of burrs.
Days to Ship: | 8 Days or more |
---|
VP-LS-LDS Hole Chamfering, Leading Drill, V Coating Powder High-Speed Steel Long Shank
OSG
Ideal for chamfering deep parts with a tip angle of 90°
Days to Ship: | 8 Days or more |
---|
FUKUDA
Round chamfering end mill.For complete product overview and details on Corner Rounding End Mill see the sections below:
Days to Ship: | 8 Days or more |
---|
Chatterless Chamfer Milling Machine
FUKUDA
6-flute blade improves cutting force, fantastic sharpness means zero chatter, horizontal motion during face milling is possible, and the uncomfortable metallic sound during machining is drastically reduced.[Features]· Chamfering.· Drilling machines, milling machines, machining centers.· Horizontal Milling
Days to Ship: | 8 Days or more |
---|
FUKUDA
A reamer used for finishing and chamfering center holes. The odd number of blades reduces chatter.
Days to Ship: | 8 Days or more |
---|
Carbide Mini WR Chamfer Cutter
EIKOSHA
Back and front are roundedFor complete product overview and details on Carbide Mini WR Chamfer Cutter see the sections below:
Days to Ship: | 8 Days or more |
---|
Carbide Mini WR Chamfer Cutter, Long
EIKOSHA
Back and front are rounded. Long handle
Days to Ship: | 8 Days or more |
---|
EIKOSHA
Chamfering 1-fluteFor complete product overview and details on New Chamfering Cutter see the sections below:
Days to Ship: | 8 Days or more |
---|
FUKUDA
•Use: Hole Chamfer•Single Blade/Double Blade: Single Blade•Tool Material Type: High-Speed Steel•Coating Type: Non-Coated•Shank: Straight
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy