(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Achieves the easy and high-quality processing of corner R. TS coated type that can be selected from 29 sizes
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Tip Diameter D |
Length Under Neck ℓ |
Large Diameter D1 |
Overall Length L |
Shank Diameter d |
|
Inner Curve | ||||||
TSC-CREM | 0.1 | 0.5 | 1.5 | 0.8 | 50 | 4 |
0.15 | 0.5 | 1.5 | 0.9 | 50 | 4 | |
0.2 | 0.5 | 1.5 | 1.0 | 50 | 4 | |
0.25 | 0.5 | 2.0 | 1.1 | 50 | 4 | |
0.3 | 0.5 | 2.0 | 1.2 | 50 | 4 | |
0.35 | 0.5 | 2.0 | 1.3 | 50 | 4 | |
0.4 | 0.5 | 2.0 | 1.4 | 50 | 4 | |
0.45 | 0.5 | 2.5 | 1.5 | 50 | 4 | |
0.5 | 0.5 | 2.5 | 1.6 | 50 | 4 | |
0.55 | 0.5 | 2.5 | 1.7 | 50 | 4 | |
0.6 | 0.5 | 3.0 | 1.8 | 50 | 4 | |
0.65 | 0.5 | 3.0 | 1.9 | 50 | 4 | |
0.7 | 0.5 | 3.0 | 2.0 | 50 | 4 | |
0.75 | 0.5 | 3.0 | 2.1 | 50 | 4 | |
0.8 | 0.8 | 4.0 | 2.5 | 50 | 4 | |
0.85 | 0.8 | 4.0 | 2.6 | 50 | 4 | |
0.9 | 0.8 | 4.0 | 2.7 | 50 | 4 | |
0.95 | 0.8 | 4.5 | 2.8 | 50 | 4 | |
1 | 0.8 | 4.5 | 2.9 | 50 | 4 | |
1.25 | 0.8 | 5.0 | 3.4 | 50 | 4 | |
1.5 | 1.5 | 7.0 | 4.6 | 50 | 6 | |
1.75 | 1.5 | 7.0 | 5.1 | 50 | 6 | |
2 | 1.5 | 8.0 | 5.6 | 50 | 6 | |
2.5 | 1.5 | 10.0 | 6.6 | 60 | 8 | |
3 | 1.5 | 11.0 | 7.6 | 60 | 8 | |
3.5 | 2.0 | 15.0 | 9.1 | 60 | 10 | |
4 | 1.9 | 15.0 | 10 | 60 | 10 | |
4.5 | 2.0 | 16.0 | 11.1 | 65 | 12 | |
5 | 1.9 | 18.0 | 12 | 65 | 12 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
Use | R Chamfer | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | None | Tool Material Type | Carbide | Coating Presence | Included |
Coating Type | Ts | Diameter Tolerance | ±0.01 | Tolerance of Shank Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy