(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The helix blade suppresses the occurrence of burrs in chamfering difficult-to-cut SUS, etc.
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-FMS-MEM2N3 |
TSC-FMS-MEM2N4 |
TSC-FMS-MEM2N6 |
TSC-FMS-MEM2N8 |
TSC-FMS-MEM2N10 |
TSC-FMS-MEM2N12 |
Part Number |
---|
Loading...
Model Number | Double Angle θ |
Tip Diameter D1 |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
TSC-FMS-MEM2N | 3 | 90° | 0.8 | 1.1 | 50 | 3 |
4 | 90° | 0.8 | 1.6 | 50 | 4 | |
6 | 90° | 1 | 2.5 | 60 | 6 | |
8 | 90° | 1 | 3.5 | 60 | 8 | |
10 | 90° | 1 | 4.5 | 65 | 10 | |
12 | 90° | 1 | 5.5 | 75 | 12 |
For Cutting Conditions, Refer to >>Click here.
● It adopts a helical blade with an emphasis on sharpness that suppresses the generation of burrs after machining, leaving a clean working surface.
● The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it yields a high oxidation resistance temperature and high hardness. It achieves a longer lifespan for high speed machining and dry machining of SUS work materials.
[ ! ]This product has a special groove shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.
Use | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal | Double Angle (θ) | 90 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Copper |
---|---|---|---|---|---|
Single Blade / Double Blade | Single Blade | Peripheral Blade Availability | None | Tool Material Type | Carbide |
Coating Presence | Included | Coating Type | Ts | Diameter Tolerance | 0 – -0.02 |
Tolerance of Shank Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy