(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Single Blade/Double Blade: Single Blade
•Tool Material Type: Carbide
•Point Angle(θ): 90
•Half Angle of Taper A (°): 45
Part Number |
---|
SV2030 |
SV2040 |
SV2060 |
SV2080 |
SV2100 |
SV2120 |
Part Number |
---|
Loading...
Use | Hole Chamfer / Chamfering/Horizontal / Round Chamfer | Point Angle (θ) | 90 | Work Material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Graphite / Resin |
---|---|---|---|---|---|
Single Blade / Double Blade | Single blade | Peripheral Blade Availability | NA | Tool Material Type | Carbide |
Coating Presence | NA | Half Angle of Taper A(°) | 45 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy