(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Reamer (Taper Shank)

Center Reamer (Taper Shank)
  • Volume Discount

A reamer used for finishing and chamfering center holes. The odd number of blades reduces chatter.

PDF

Part Number

Configured Part Number is shown.

Part Number
CR-MT-60-40
CR-MT-60-50
CR-MT-60-60
CR-MT-60-80
CR-MT-60-100
CR-MT-90-40
CR-MT-90-50
CR-MT-90-60
CR-MT-90-80
CR-MT-90-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Point Angle (θ) Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d) Tip diameter Blade length (ℓ) Outer Diameter (D) Outer Diameter Length (ℓ1)
1 Piece(s)Available

8 Days or more

609133MT2629.54013.5
1 Piece(s)Available

8 Days or more

609145MT2737.25015.8
1 Piece(s)Available

8 Days or more

6011155MT21043.36016.7
1 Piece(s)Available

8 Days or more

6013193MT31060.68018.4
1 Piece(s)Available

8 Days or more

6015216MT31077.910024.1
1 Piece(s)Available

8 Days or more

909121MT26174014
1 Piece(s)Available

8 Days or more

909130MT2721.55016.5
1 Piece(s)Available

8 Days or more

9011136.5MT210256016.5
1 Piece(s)Available

8 Days or more

9013168MT310358019
1 Piece(s)Available

8 Days or more

9015183MT3104510024
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Point Angle (θ) Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d) Tip diameter Blade length (ℓ) Outer Diameter (D) Outer Diameter Length (ℓ1)

Loading...

  1. 1

Basic Information

Use Hole Chamfer Work Material general steel / Cast Iron / Aluminum / Resin Single Blade / Double Blade Single blade
Peripheral Blade Availability NA Tool Material Type High-speed steel (SKH51) Coating Presence NA
Coating Type Non-Coated shank MT Large diameter tolerance +0.3~+0.5
Angle Tolerance(Minute) ±15'

Additional Products in this Category

Tech Support