(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The chamfer angle can be selected from 60, 90 and 120° according to the machining style
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Beveling Angle θ |
Tip Core Thickness D1 |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
VPM-MEM2S | 10 | 60° | ≤ 0.5 | 13 | 65 | 10 |
90° | ||||||
120° | ||||||
12 | 60° | ≤ 0.5 | 17 | 75 | 12 | |
90° | ||||||
120° | ||||||
14 | 60° | ≤ 0.5 | 21 | 85 | 16 | |
90° | ||||||
120° | ||||||
16 | 60° | ≤ 0.5 | 25 | 90 | 16 | |
90° | ||||||
120° | ||||||
20 | 60° | ≤ 0.5 | 32 | 104 | 20 | |
90° | ||||||
120° | ||||||
25 | 60° | ≤ 0.5 | 44 | 114 | 25 | |
90° | ||||||
120° |
Use | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | Included | Tool Material Type | Powdered High-Speed Steel | Coating Presence | Included |
Tip Core Thickness | ≦0.5 | Diameter Tolerance | 0 – -0.02 | Tolerance of Shank Diameter | h7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy