(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・Recommended for deep section chamfering of general steel.
・Ideal for chamfering and V-groove machining.
・The coating with excellent lubricity exhibits stable abrasion resistance, especially in raw material machining, and can be expected to improve the shape accuracy of the workpiece.
・The long type is ideal for deep cavity milling.
Part Number
Configured Part Number is shown.
Part Number |
---|
XAL-LS-SVEM3-90 |
XAL-LS-SVEM4-90 |
XAL-LS-SVEM6-90 |
XAL-LS-SVEM8-90 |
XAL-LS-SVEM10-90 |
XAL-LS-SVEM12-90 |
Part Number |
---|
Loading...
Use | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal / V Groove | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Single Blade / Double Blade | Single Blade |
---|---|---|---|---|---|
Peripheral Blade Availability | Included | Tool Material Type | Carbide | Coating Presence | Included |
Coating Type | AlCrN | Tip Core Thickness | ≦0.3 | Diameter Tolerance | -0.02 to 0 |
CAD data availability(2D/3D) | 2D/3D |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy