(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Chamfer End Mill 2-Flute

XAL Series Carbide Chamfer End Mill 2-Flute
  • Volume Discount

[Features]
・Recommended for chamfering general steel.
・Ideal for chamfering and V-groove machining.
・The coating with excellent lubricity exhibits stable abrasion resistance, especially in raw material machining, and can be expected to improve the shape accuracy of the workpiece.

(i)Caution

  • XAL coating does not have electrical conductivity. Conduction type tool setter cannot be used.

Part Number

Configured Part Number is shown.

 
Part Number
XAL-SVEM3-60
XAL-SVEM3-90
XAL-SVEM3-120
XAL-SVEM4-60
XAL-SVEM4-90
XAL-SVEM4-120
XAL-SVEM6-60
XAL-SVEM6-90
XAL-SVEM6-120
XAL-SVEM8-60
XAL-SVEM8-90
XAL-SVEM8-120
XAL-SVEM10-60
XAL-SVEM10-90
XAL-SVEM10-120
XAL-SVEM12-60
XAL-SVEM12-90
XAL-SVEM16-90
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship Corners
(°)
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

90
1 Piece(s)Available

8 Days or more

120
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

90
1 Piece(s)Available

8 Days or more

120
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

90
1 Piece(s)Available

8 Days or more

120
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

90
1 Piece(s)Available

8 Days or more

120
- 1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

90
- 1 Piece(s)Available

8 Days or more

120
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

90
- 1 Piece(s)Available

8 Days or more

90

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type Carbide Coating Presence Included
Coating Type AlCrN Tip Core Thickness ≦0.3 Diameter Tolerance -0.02 to 0
CAD data availability(2D/3D) 2D/3D

Additional Products in this Category

Complementary Products

Tech Support