(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
3-blade type of the popular helix chamfer that's capable of high feed
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-MEM3S3-90 |
TSC-MEM3S4-90 |
TSC-MEM3S6-90 |
TSC-MEM3S8-90 |
TSC-MEM3S10-90 |
TSC-MEM3S12-90 |
Part Number |
---|
Loading...
Model Number | Beveling Angle θ |
Flute Length ℓ |
Tip Core Thickness D1 |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||||
TSC-MEM3S | 3 | 90° | 6 | 0.3 | 50 | 3 |
4 | 90° | 8 | 0.4 | 50 | 4 | |
6 | 90° | 12 | 0.6 | 50 | 6 | |
8 | 90° | 16 | 0.8 | 55 | 8 | |
10 | 90° | 20 | 1.0 | 65 | 10 | |
12 | 90° | 24 | 1.2 | 75 | 12 |
For Cutting Conditions, Refer to >>Click here.
● Ideal for chamfering (the tip does not have a cutting edge so it cannot be used for V-grooving).
● It has a peripheral blade that allows for inclined, contour and helical cutting.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
● The 3-flute blade shape increases the feed by 1.5 times compared to the 2-flute model.
● The peripheral blade has twisting that allows machining as per the figure above.
● Can also be used as a deburring tool.
Use | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal | Double Angle (θ) | 90 | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Single Blade / Double Blade | Single Blade | Peripheral Blade Availability | Included | Tool Material Type | Carbide |
Coating Presence | Included | Coating Type | Ts | Diameter Tolerance | 0 – -0.02 |
Tolerance of Shank Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy