(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Round chamfering end mill.
For complete product overview and details on Corner Rounding End Mill see the sections below:
Part Number |
---|
Loading...
Use | Round Chamfer | Work Material | general steel / Cast Iron / Resin | Single Blade / Double Blade | Single blade |
---|---|---|---|---|---|
Peripheral Blade Availability | NA | Tool Material Type | High-speed steel (SKH51) | Coating Presence | NA |
Coating Type | Non-Coated | Number of flutes(sheet) | 4 | Tip tolerance(mm) | 0~-0.1 |
shank | Straight | O.D. Tolerance | +0.15~+0.20 | R Tolerance(mm) | 0~+0.05 |
X, Y Tolerance(mm) | 0~+0.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy