(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XAL Series Carbide Chamfer End Mill, 2-Flute / 15° Helix Angle

XAL Series Carbide Chamfer End Mill, 2-Flute / 15° Helix Angle
  • Volume Discount

[Features]
・Machining from positioning to chamfering with a single tool.

Part Number

Configured Part Number is shown.

 
Part Number
XAL-CMEM3-90
XAL-CMEM4-90
XAL-CMEM6-90
XAL-CMEM8-90
XAL-CMEM10-90
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

- 1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Single Blade
Peripheral Blade Availability None Tool Material Type Carbide Coating Presence Included
Coating Type AlCrN CAD data availability(2D/3D) 2D/3D

Additional Products in this Category

Complementary Products

Tech Support