(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Capable of everything from positioning to chamfering with a single unit
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-CMEM3-90 |
TSC-CMEM4-90 |
TSC-CMEM6-90 |
TSC-CMEM8-90 |
TSC-CMEM10-90 |
TSC-CMEM12-90 |
Part Number |
---|
Loading...
Model Number | Double Angle θ |
Groove Length ℓ |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
|||||
TSC-CMEM | 3 | 90° | 8 | 50 | 3 |
4 | 90° | 10 | 50 | 4 | |
6 | 90° | 15 | 60 | 6 | |
8 | 90° | 18 | 60 | 8 | |
10 | 90° | 22 | 65 | 10 | |
12 | 90° | 26 | 75 | 12 |
For Cutting Conditions, Refer to >>Click here.
● It has a tip that is shaped so as to be difficult to damage while discharging chips with high efficiency, allowing everything from positioning (= centering) to beveling to be achieved with just the one unit.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
Use | Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal | Double Angle (θ) | 90 | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Single Blade / Double Blade | Single Blade | Peripheral Blade Availability | None | Tool Material Type | Carbide |
Coating Presence | Included | Coating Type | Ts | Diameter Tolerance | 0 – -0.02 |
Tolerance of Shank Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy