(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AVJB-FF Type (without Offset) (Outer Diameter Machining / Profiling)
KYOCERA
•Compatible Tip Shape: V (35° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Rear Clamp
•Dimension S (mm): 0
•Dimension L1 (mm): 120
Days to Ship: | 10 Days or more |
---|
PVPN Type (External Diameter, Copying/Undercutting)
KYOCERA
•Applicable Tip Shape : V (35° Diamond)
•Use : End Surface, Major Diameter, Profile
•Clamp Shape : Pin Lock
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PVPN Type (External Diameter, Copying/Undercutting), see the sections below:
Days to Ship: | 8 Days or more |
---|
ADJC-FF Type (without Offset) (Outer Diameter Machining / Profiling)
KYOCERA
•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Rear Clamp
•Dimension H2 (mm): 2
•Dimension S (mm): 0
Days to Ship: | 10 Days or more |
---|
SDNC Type (External Diameter, Profiling)
KYOCERA
•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Preferred Hand: No Preferred Hand
•Standard corner Dimension R (rε): 0.2
Days to Ship: | 8 Days or more |
---|
SEC-Bit for Solid Sumiboron (Dimple Lock Type), XSBN Type
SUMITOMO ELEC
Dimple lock type. For General Outer Diameter Cutting
Days to Ship: | 8 Days or more |
---|
DVLN Type (External Diameter, Profiling)
KYOCERA
•Compatible Tip Shape: V (35° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Cable clamp
•Dimension L2 (mm): 45
•Clamp: CP-5D
Days to Ship: | 10 Days or more |
---|
MVLN Type (External Diameter, Profiling)
KYOCERA
•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Double Clamp
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on MVLN Type (External Diameter, Profiling), see the sections below:
Days to Ship: | 8 Days or more |
---|
PRGC/PRXC/PRGN Types (External Diameter, End Face, Profiling)
KYOCERA
•Compatible Tip Shape: R (Round)
•Clamp Shape: Lever Lock
Days to Ship: | 8 Days or more |
---|
KTKF Type/KTKF Type Space Holder
KYOCERA
•Use: After-Grind
•Compatible Tip Shape: Others
•Clamp Shape: Others
•Dimension L2 (mm): 20
•Dimension T (mm): 8
Days to Ship: | 10 Days or more |
---|
ACLC-FF Type (without Offset) (Outer Diameter Machining / End Machining)
KYOCERA
•Compatible Tip Shape: C (80° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Rear Clamp
•Dimension H2 (mm): 2
•Dimension S (mm): 0
Days to Ship: | 10 Days or more |
---|
SCLC-FF Type (without Offset) (External Diameter / End Face Machining)
KYOCERA
•Compatible Tip Shape: C (80° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Dimension S (mm): 0
•Dimension L2 (mm): 15
Days to Ship: | 8 Days or more |
---|
COROMANT CAPTO, Cutting Head for CORO-TURN RC Negative Tip
SANDVIK
Unique shape exhibits high performance
Days to Ship: | 8 Days or more |
---|
PCLN Type (External Diameter/End-Face Machining)
KYOCERA
•Compatible Tip Shape: C (80° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Lever Lock
•Standard corner Dimension R (rε): 0.8
Days to Ship: | 8 Days or more |
---|
DDHN Type (Outer Diameter Machining / End Machining / Profiling)
KYOCERA
•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Cable clamp
•Dimension F2 (mm): 22
•Dimension L2 (mm): 37
Days to Ship: | 10 Days or more |
---|
WTKN-N Type (Outer Diameter, End Surface, Profile Machining)
KYOCERA
•Compatible Tip Shape: T (Triangular)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Wedge Lock
•Dimension F2 (mm): 30
•Dimension L2 (mm): 32
Days to Ship: | 8 Days or more |
---|
CSRN-A Type (Outer Diameter Machining)
KYOCERA
•Use: Major Diameter
•Compatible Tip Shape: S (Square)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Clamp On
•Preferred Hand: Left Handed
Days to Ship: | 10 Days or more |
---|
AABS-40F Type (Blade Width 2.8 mm / Depth 4 mm MAX)
KYOCERA
•Use: After-Grind
•Compatible Tip Shape: Others
•Clamp Shape: Rear Clamp
•Preferred Hand: Right Handed
•Dimension L1 (mm): 120
Days to Ship: | 10 Days or more |
---|
SABW-50F Type (Cutting Edge Width 4.7 mm, 1 Pass 5 mm Max.)
KYOCERA
•Use: After-Grind
•Compatible Tip Shape: Others
•Clamp Shape: Others
•Preferred Hand: Right Handed
•Wrench: FT-10
Days to Ship: | 10 Days or more |
---|
SCLC Type (External Diameter/End-Face Machining)
KYOCERA
•Applicable Tip Shape : C (80° Diamond)
•Use : End Surface, Major Diameter
•Clamp Shape : Screw On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on SCLC Type (External Diameter/End-Face Machining), see the sections below:
Days to Ship: | 8 Days or more |
---|
SVLP-FF Type (Not Offset) (Outer Diameter, Profile Machining)
KYOCERA
•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on SVLP-FF Type (Not Offset) (Outer Diameter, Profile Machining), see the sections below:
Days to Ship: | 10 Days or more |
---|
S...SDLC Type (External Diameter, Copy Machining)
KYOCERA
•Applicable Tip Shape : D (55° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Left Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on S...SDLC Type (External Diameter, Copy Machining), see the sections below:
Days to Ship: | 8 Days or more |
---|
S...SVUB (C) Type (Outer Diameter and Undercutting Machining)
KYOCERA
•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Left Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on S...SVUB (C) Type (Outer Diameter and Undercutting Machining), see the sections below:
Days to Ship: | 10 Days or more |
---|
SEC-GD Type Profiling Bit GDE Type
SUMITOMO ELEC
Compatible with dog bone tip. For Profiling
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
Screw-on Type, for General-Purpose/Profile Cutting
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
SEC-Outer Diameter Bit, SVPC Type
SUMITOMO ELEC
Screw-on type, for necking
[Features]
・ A stable clamp improves insert fracture resistance.
・ High index precision improves machining precision.
・ Insert replacement work is possible from the bottom side of the tool bit.
・ Ideal for high efficiency, intermittent, and high hardness material machining.
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
Wavy fitting part and clamp-on lock for high strength insert clamping
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
Wavy fitting part and clamp-on lock for high strength insert clamping
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
SUMITOMO ELEC
Screw-on Type, for General-Purpose Outer Diameter Cutting
Days to Ship: | 8 Days or more |
---|
SEC-Mini Bit, SD Type (11° Positive)
SUMITOMO ELEC
Screw-on Type, for General-Purpose Outer Diameter/Profile Cutting
Days to Ship: | 8 Days or more |
---|
SEC-Mini Bit, SD Type (7° Positive)
SUMITOMO ELEC
Screw-on Type, for General-Purpose/Profile Cutting
Days to Ship: | 8 Days or more |
---|
SEC-Round Shank Holder, RS-PTXN Type
SUMITOMO ELEC
Lever lock type. For General / End Face Cutting
Days to Ship: | 9 Days or more |
---|
SEC-Round Shank Holder, RS-SCLL Type
SUMITOMO ELEC
Screw-on type. For General / Profiling Milling
Days to Ship: | 9 Days or more |
---|
SEC-Round Shank Holder, RS-SDUL Type
SUMITOMO ELEC
Screw-on type. For General / Profiling Milling
Days to Ship: | 9 Days or more |
---|
SEC-Round Shank Holder, RS-SDXL Type
SUMITOMO ELEC
Screw-on type. For General / Profiling Milling
Days to Ship: | 9 Days or more |
---|
SEC-Round Shank Holder, RS-SVVP Type
SUMITOMO ELEC
Screw-on type. For General / End Face Cutting
Days to Ship: | 9 Days or more |
---|
SEC-Round Shank Holder, RS-SVXL Type
SUMITOMO ELEC
Screw-on type. For General / Profiling Milling
Days to Ship: | 9 Days or more |
---|
SEC-Mini Bit, Offset 0 Holder, PTXN-X Type
SUMITOMO ELEC
Lever lock type. For General End Face Cutting
Days to Ship: | 9 Days or more |
---|
SEC-Mini Bit, Offset 0 Holder, SVJC-X Type - Right-hand
SUMITOMO ELEC
Screw-on type. For General / Profiling Milling
Days to Ship: | 8 Days or more |
---|
SEC-Mini Bit (Back Face Clamp), PCLC Type - Left-hand
SUMITOMO ELEC
Back surface clamping type. For General / End Face Cutting
Days to Ship: | 8 Days or more |
---|
SEC-Mini Bit (Back Face Clamp), PCLC Type - Right-hand
SUMITOMO ELEC
Back surface clamping type. For General / End Face Cutting
Days to Ship: | 8 Days or more |
---|
SEC-Mini Bit, SCAC-X Type - Right-hand
SUMITOMO ELEC
Screw-on type. For General Cutting
Days to Ship: | 8 Days or more |
---|
SEC-Mini Bit Offset 0 Holder, SCLC-X Type - Left-hand
SUMITOMO ELEC
Screw-on type. General / End Face Cutting
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Applicable Tip Shape |
Use |
Clamp Shape |
Preferred Hand |
Applicable Tip Clearance Angle Type |
Shank Height(mm) |
Link Width(mm) |
Brand | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SUMITOMO ELEC | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SANDVIK | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | KYOCERA | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC | SUMITOMO ELEC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | AVJB-FF Type (without Offset) (Outer Diameter Machining / Profiling) | ADJC-FF Type (without Offset) (Outer Diameter Machining / Profiling) | PRGC/PRXC/PRGN Types (External Diameter, End Face, Profiling) | ACLC-FF Type (without Offset) (Outer Diameter Machining / End Machining) | SCLC-FF Type (without Offset) (External Diameter / End Face Machining) | DDHN Type (Outer Diameter Machining / End Machining / Profiling) | WTKN-N Type (Outer Diameter, End Surface, Profile Machining) | SVLP-FF Type (Not Offset) (Outer Diameter, Profile Machining) | S...SVUB (C) Type (Outer Diameter and Undercutting Machining) | ||||||||||||||||||||||||||||||||||||
Days to Ship | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Applicable Tip Shape | V (35° Diamond) | V (35° Diamond) | D (55° Diamond) | D (55° Diamond) | S (Square) | V (35° Diamond) | V (35° Diamond) | R (Round) | Others | C (80° Diamond) | C (80° Diamond) | C (80° Diamond) | C (80° Diamond) | D (55° Diamond) | T (Triangular) | S (Square) | Others | Others | C (80° Diamond) | V (35° Diamond) | D (55° Diamond) | V (35° Diamond) | Others | D (55° Diamond) | T (Triangular) | T (Triangular) | V (35° Diamond) | Others | Others | S (Square) | C (80° Diamond) | V (35° Diamond) | D (55° Diamond) | T (Triangular) | C (80° Diamond) | D (55° Diamond) | D (55° Diamond) | V (35° Diamond) | V (35° Diamond) | T (Triangular) | V (35° Diamond) | C (80° Diamond) | C (80° Diamond) | C (80° Diamond) | C (80° Diamond) |
Use | Major Diameter / Profile | Major Diameter / End Surface / Profile | Major Diameter / Profile | Major Diameter / Profile | Major Diameter | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / End Surface / Profile | After-Grind | Major Diameter / End Surface | Major Diameter / End Surface | End Surface | Major Diameter / End Surface | Major Diameter / End Surface / Profile | Major Diameter / End Surface / Profile | Major Diameter | After-Grind | After-Grind | Major Diameter / End Surface | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / Profile | Major Diameter | Major Diameter | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / End Surface / Profile | Major Diameter | Major Diameter / End Surface | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / End Surface | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / Profile | Major Diameter / End Surface | Major Diameter / Profile | Major Diameter / End Surface | Major Diameter / Profile | Major Diameter / End Surface | Major Diameter / End Surface | Major Diameter | Major Diameter / End Surface |
Clamp Shape | Rear Clamp | Pin Lock | Rear Clamp | Screw On | - | Cable clamp | Double Clamp | Lever Lock | Others | Rear Clamp | Screw On | Cable clamp | Lever Lock | Cable clamp | Wedge Lock | Clamp On | Rear Clamp | Others | Screw On | Screw On | Screw On | Screw On | - | Screw On | Screw On | Screw On | Screw On | Cable clamp | Cable clamp | - | - | - | - | - | - | - | - | - | - | - | Screw On | Rear Clamp | Lever Lock | Screw On | Screw On |
Preferred Hand | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | No Preferred Hand | Right Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Right Handed / Left Handed | Left Handed | Right Handed | Right Handed | Right Handed / Left Handed | Right Handed / Left Handed | Left Handed | Left Handed | Left Handed | No Preferred Hand | Right Handed | Right Handed | Left Handed | Left Handed | Left Handed | Left Handed | Right Handed | Left Handed | Right Handed | Left Handed | Left Handed | Left Handed | Left Handed | No Preferred Hand | Left Handed | Right Handed | Right Handed / Left Handed | Left Handed | Right Handed | Right Handed / Left Handed | Left Handed |
Applicable Tip Clearance Angle Type | Positive | Negative | Positive | Positive | Negative | Negative | Negative | Negative / Positive | - | Positive | Positive | Negative | Negative | Negative | Negative | Negative | - | - | Positive | Positive | Positive | Positive | Positive | Positive | Positive | Positive | Positive | - | - | Positive | Positive | Positive | Positive | Negative | Positive | Positive | Positive | Positive | Positive | Negative | Positive | Positive | Positive | Positive | Positive |
Shank Height(mm) | - | 20 ~ 25 | - | - | 25 | - | - | - | - | - | 8 ~ 18 | - | 16 ~ 32 | - | - | - | - | - | 10 ~ 25 | - | - | 17 ~ 23 | 25 | 12 | 12 | 12 | 10 | 25 | 20 | 10 | 12 | 10 | 10 | 18 | 15 | 13 | 19 | 18 | 15 | 10 | 10 | 8 | 8 | 10 | 10 |
Link Width(mm) | - | 20 ~ 25 | - | - | 25 | - | - | - | - | - | 8 ~ 16 | - | 16 ~ 32 | - | - | - | - | - | 10 ~ 25 | - | - | 17 ~ 23 | 25 | 12 | 12 | 12 | 10 | 25 | 20 | 10 | 12 | 10 | 10 | - | - | - | - | - | - | 16 | 10 | 10 | 10 | 10 | 10 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy