(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Applicable Tip Shape : T (Triangular)
•Use : Major Diameter
•Clamp Shape : Cable clamp
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on DTGN Type (Outer Diameter Machining), see the sections below:
Part Number
Configured Part Number is shown.
DTGNL2020K-16
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter |
---|---|---|---|
Clamp Shape | Cable clamp | Selfishly | Left-hand |
Applicable Tip Clearance Angle Type | Negative | B(mm) | 20 |
F1(mm) | 25 | F2(mm) | 20 |
H1=h(mm) | 20 | L1(mm) | 125 |
L2(mm) | 25 | Clamp | CP-2D |
Show More | |||
Screw | CS-2D | Spring | SP-2D |
Sheet | DT-32 | Sheet screw | SB-3080TR |
Wrench | LW-2.5/FT-10 | Standard corner R (rε) | 0.8 |
Show Less |
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Selfishly | Left-hand | Applicable Tip Clearance Angle Type | Negative | B(mm) | 20 |
F1(mm) | 25 | F2(mm) | 20 | H1=h(mm) | 20 |
L1(mm) | 125 | L2(mm) | 25 | Clamp | CP-2D |
Screw | CS-2D | Spring | SP-2D | Sheet | DT-32 |
Sheet screw | SB-3080TR | Wrench | LW-2.5/FT-10 | Standard corner R (rε) | 0.8 |
Please check the type/dimensions/specifications of the part DTGNL2020K-16 in the DTGN Type (Outer Diameter Machining) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy