(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lever lock type. For General / End Face Cutting
Part Number
Configured Part Number is shown.
RS19XPTXNL16
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter / End Face | Selfishly | Left-hand |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Shank height h(mm) | 18 | Dimension L1(mm) | 120 |
Dimension F(mm) | 11 | Dimensions φDs(mm) | 19.05 | Supported chips | TN□□1604 |
Note | Round shank holder / Conforms to right-hand (R) or no-hand (N) chips |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy