(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compatible with dog bone tip. For Profiling
Part Number
Configured Part Number is shown.
GDEL2525600S
Applicable Tip Shape | Other | Application | Outer Diameter / Profiling | Selfishly | Left-hand |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | Shank height h(mm) | 25 | Shank width b(mm) | 25 |
Dimension L1(mm) | 150 | Dimension F(mm) | 26 | Dimension H1(mm) | 25 |
Dimension W(mm) | 6 | Tip Size | For Nose Diameter 3.0 mm Chip | Part, (holding fittings) | GDS600L (special steel) |
Supported chips | MDE3R(-AW) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy