(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw-on type. For General / Profiling Milling
Part Number
Configured Part Number is shown.
RS15HSVXL11
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling | Selfishly | Left-hand |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | Shank height h(mm) | 15 | Dimension L1(mm) | 100 |
Dimension F(mm) | 10 | Dimension l2(mm) | 20 | Dimensions φDs(mm) | 15.875 |
Supported chips | VC□□1103 | Note | Round shank holder / Conforms to right-hand (R) or no-hand (N) chips |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy