(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lever lock type. For General End Face Cutting
Part Number
Configured Part Number is shown.
PTXNR1016X16X
Please ask MISUMI to check availability of this product.
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter / End Face | Selfishly | Right-hand |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Shank height h(mm) | 10 | Shank width b(mm) | 16 |
Dimension L1(mm) | 120 | Dimension F(mm) | 20 | Dimension H1(mm) | 10 |
Dimension b3(mm) | 4 | Dimension h2(mm) | 2 | Supported chips | TN□□1604 |
Type | Mini Cutting Bit |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy