(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw-on type. For General / Profiling Milling
Part Number |
---|
SVLPL1010H11 |
SVLPR1010H11 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | Left-hand | |
1 Piece(s) | Available | 12 Days or more | Right-hand |
Part Number |
---|
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | Shank height h(mm) | 10 | Shank width b(mm) | 10 |
Dimension L1(mm) | 100 | Dimension F(mm) | 10.5 | Dimension H1(mm) | 10 |
Supported chips | VP□T1103 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy