(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit, SD Type (7° Positive)

Part Number

Configured Part Number is shown.

SDACR101007

 
Part Number
SDACR101007
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Selfishly Right-hand
Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 10 Shank width b(mm) 10
Dimension L1(mm) 100 Dimension F(mm) 10.5 Dimension H1(mm) 10
Supported chips DC□□0702

Additional Products in this Category

Tech Support