(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit, STAC Type

Part Number

Configured Part Number is shown.

STACR121211

 
Part Number
STACR121211
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Screw-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 12
Shank width b(mm) 12 Dimension L1(mm) 100 Dimension F(mm) 12.5
Dimension H1(mm) 12 Part (wrench) TRX08 Supported chips TC□□1102

Additional Products in this Category

Tech Support