(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCLN Type (External Diameter/End-Face Machining)

PCLN Type (External Diameter/End-Face Machining)
  • Volume Discount

•Compatible Tip Shape: C (80° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Lever Lock
•Standard corner Dimension R (rε): 0.8

Part Number

Configured Part Number is shown.

Part Number
PCLNL1616H-09
PCLNL2020K-09
PCLNL2020K-12
PCLNL2525M-09
PCLNL2525M-12
PCLNL2525M-16
PCLNR1616H-09
PCLNR2020H-12
PCLNR2020K-09
PCLNR2020K-12
PCLNR2525M-09
PCLNR2525M-12
PCLNR2525M-16
PCLNR3225P-12
PCLNR3232P-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock screw Shim Pin Punch
1 Piece(s)Available

11 Days or more

Left-hand16161620141610022LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

11 Days or more

Left-hand20202025152012522LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

11 Days or more

Left-hand20202025202012527LC-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

11 Days or more

Left-hand25252532182515022LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

8 Days or more

Left-hand25252532202515027LC-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

8 Days or more

Left-hand25252532252515032LC-53NLW-3LL-5NLS-4NLSP-3-
1 Piece(s)Available

11 Days or more

Right-hand16161620141610022LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

11 Days or more

Right-hand20202025202010027LC-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

11 Days or more

Right-hand20202025152012522LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

9 Days or more

Right-hand20202025202012527LC-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

8 Days or more

Right-hand25252532182515022LC-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

8 Days or more

Right-hand25252532202515027LC-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

8 Days or more

Right-hand25252532252515032LC-53NLW-3LL-5NLS-4NLSP-3-
1 Piece(s)Available

8 Days or more

Right-hand32322532203217027LC-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

11 Days or more

Right-hand32323240273217032LC-53NLW-3LL-5NLS-4NLSP-3-

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support