(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-REX Tool Bit DTR55Q

T-REX Tool Bit DTR55Q
  • Volume Discount

Wavy fitting part and clamp-on lock for high strength insert clamping

PDF

Part Number

Configured Part Number is shown.

DTR55QL2020K17

 
Part Number
DTR55QL2020K17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Application Outer Diameter / End Face / Profiling Clamp Shape Cable clamp
Selfishly Left-hand Shank height h(mm) 20 Shank width b(mm) 20
Dimension L1(mm) 125 Dimension F(mm) 28.5 Dimension H1(mm) 20
Dimension l2(mm) 35 Supported chips TRM551704-FL/TRM551708-FL/TRM551704-LU/TRM551708-LU/TRM551712-LU/TRM551704-SU/TRM551708-SU/TRM551712-SU/TRM551704-GU/TRM551708-GU/TRM551712-GU

Additional Products in this Category

Tech Support