(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw-on type. For General / End Face Cutting
Part Number
Configured Part Number is shown.
RS19XSVVPN11
Please ask MISUMI to check availability of this product.
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / End Face | Selfishly | No-hand |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | Shank height h(mm) | 18 | Dimension L1(mm) | 120 |
Dimension F(mm) | 9 | Dimension l2(mm) | 27 | Dimensions φDs(mm) | 19.05 |
Supported chips | VC□□1103 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy