(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables

Power cables are used in many different residential and industrial applications, including general wiring and high-voltage wiring, to transmit electricity. Materials used in the wiring are good conductors such as copper, copper alloys and aluminum. Power cables come in 2 types, one for transmitting ...Readmore

Power cables are used in many different residential and industrial applications, including general wiring and high-voltage wiring, to transmit electricity. Materials used in the wiring are good conductors such as copper, copper alloys and aluminum. Power cables come in 2 types, one for transmitting high current and one for transmitting low current, and are also available with insulation coating on the conductor. The cross-linked polyethylene vinyl sheathed cable (XLPE cables) is found in a wide range of general applications, such as general residential buildings, commercial buildings, schools and hospitals, industrial domains (research facilities and factories) and firefighting equipment. The VVF cable and IV cable are available as low-voltage cables for use in applications of 600 V or less. Power cables that are made without cadmium, lead, halogen, etc., are called EM ("eco-material") wires.  ▲ Close

Days to Ship
  • All
  • Same day
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 44 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Total length(m)
Conductor cross section(mm2)
AWG size(AWG)
Number of cores(Core)
Finished outer diameter(mm)
Rated voltage
Shield
Sheath Characteristic
Representative standards
Sheath Color
Ground wire
Sheath Material
Insulation body materials

    Power Cables - Vinyl, with Polyethylene Insulation, 600V

      Power Cables - Vinyl Cabtire, VCTF Series, PSE Compliant, 300V

        Power Cables - PVC, PSE Compliant Cabtire, 600V

          Power Cables - Vinyl Cabtire, Shielded, S-VCT Series, PSE Compliant, 600V

            VCTF Vinyl Cap Tire Round Shaped Cord

              Power Cables - Internal Wiring, UE/SSX83 LF, 600V

                Power Cables - Ductile Vinyl, Shielded, NASVCT Series, PSE Compliant, 600V

                  Power Cables - Ductile Vinyl, Shielded, NASVCTF Series, 300V

                    Power Cables - SJT/SVT Series, UL/CE Compliant, 300V

                      Power Cables - PVC, PSE Compliant, 600V

                        Power Cables - Ductile Vinyl, NASVCT Series, PSE Compliant, 600V

                          Power Cables - Ductile Vinyl, S-VCT Series, PSE Compliant, 600V

                            Power Cables - NA6UCSB Series, Shielded, UL, CSA, CE Compliant

                            • Price Reduction

                            Power Cables - NA3UCB Series, 300/500V, CE Compliant

                              Power Cables - PVC, Oil/Heat-Resistant, 600V

                              • Price Reduction

                              Power Cables - PVC, CE/CSA/PSE Compliant, 600V

                                Power Cables - Vinyl, PSE Compliant, 600V

                                  Power Cables - PVC, MAOLG-P6 Series, Oil-Resistant, 600V

                                    Power Cables - PVC, MAOLG-P3 Series, Oil-Resistant, 600V

                                      Power Cables - Ductile Vinyl, Shielded, S-VCT Series, PSE Compliant, 600V

                                        Power Cables - NA6UC Series, Shielded, UL, CSA, CE Compliant

                                          Power Cables - Silicone, STOTCE Series, 600V

                                            Power Cables - PVC, STO/STOB Series, UL/PSE/CE Compliant

                                              Power Cables - Ductile Vinyl, NASVCTF Series, 300V

                                                Power Cables - Ductile Vinyl, VCTF22 Series, 300V, PSE Compliant

                                                  Power Cables - Ductile Vinyl, VCTF36SB Series, 300V

                                                  • Price Reduction

                                                  Power Cables - NA3UC Series, 300/500V, CE Compliant

                                                    Power Cables - Silicone, Heat-Resistant up to 180 Degrees Celsius

                                                    • Spec Expansion

                                                    Power Cables - NA3CT/NA6CT Series, Mounted

                                                      Power Cables - Rubber Cabtire, 2PNCT Series, PSE Compliant

                                                        Power Cables - PVC, 600V, UL/CE Compliant

                                                          Power Cables - PVC, Signal Compatible, Oil/Heat-Resistant, 600V

                                                            Power Cables - Vinyl, UL/CE/TC/PSE Standard, 600V, Insulated

                                                              Power Cables - Internal Wiring, UE/SSX84 LF, 600V

                                                                Power Cables - Internal Wiring, UE/SSX1015 LF, 600V

                                                                  Power Cables - General Use, UE/THHW LF

                                                                  Brand

                                                                  Fujikura Dia Cable

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  Kanzacc

                                                                  Taiyo Cabletec

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  Taiyo Cabletec

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  MISUMI

                                                                  Taiyo Cabletec

                                                                  Taiyo Cabletec

                                                                  Chugoku Electric Wire & Cable

                                                                  Taiyo Cabletec

                                                                  Taiyo Cabletec

                                                                  Taiyo Cabletec

                                                                  Product Series

                                                                  Power Cables - Vinyl, with Polyethylene Insulation, 600V

                                                                  Power Cables - Vinyl Cabtire, VCTF Series, PSE Compliant, 300V

                                                                  Power Cables - PVC, PSE Compliant Cabtire, 600V

                                                                  Power Cables - Vinyl Cabtire, Shielded, S-VCT Series, PSE Compliant, 600V

                                                                  VCTF Vinyl Cap Tire Round Shaped Cord

                                                                  Power Cables - Internal Wiring, UE/SSX83 LF, 600V

                                                                  Power Cables - Ductile Vinyl, Shielded, NASVCT Series, PSE Compliant, 600V

                                                                  Power Cables - Ductile Vinyl, Shielded, NASVCTF Series, 300V

                                                                  Power Cables - SJT/SVT Series, UL/CE Compliant, 300V

                                                                  Power Cables - PVC, PSE Compliant, 600V

                                                                  Power Cables - Ductile Vinyl, NASVCT Series, PSE Compliant, 600V

                                                                  Power Cables - Ductile Vinyl, S-VCT Series, PSE Compliant, 600V

                                                                  Power Cables - NA6UCSB Series, Shielded, UL, CSA, CE Compliant

                                                                  Power Cables - NA3UCB Series, 300/500V, CE Compliant

                                                                  Power Cables - PVC, Oil/Heat-Resistant, 600V

                                                                  Power Cables - PVC, CE/CSA/PSE Compliant, 600V

                                                                  Power Cables - Vinyl, PSE Compliant, 600V

                                                                  Power Cables - PVC, MAOLG-P6 Series, Oil-Resistant, 600V

                                                                  Power Cables - PVC, MAOLG-P3 Series, Oil-Resistant, 600V

                                                                  Power Cables - Ductile Vinyl, Shielded, S-VCT Series, PSE Compliant, 600V

                                                                  Power Cables - NA6UC Series, Shielded, UL, CSA, CE Compliant

                                                                  Power Cables - Silicone, STOTCE Series, 600V

                                                                  Power Cables - PVC, STO/STOB Series, UL/PSE/CE Compliant

                                                                  Power Cables - Ductile Vinyl, NASVCTF Series, 300V

                                                                  Power Cables - Ductile Vinyl, VCTF22 Series, 300V, PSE Compliant

                                                                  Power Cables - Ductile Vinyl, VCTF36SB Series, 300V

                                                                  Power Cables - NA3UC Series, 300/500V, CE Compliant

                                                                  Power Cables - Silicone, Heat-Resistant up to 180 Degrees Celsius

                                                                  Power Cables - NA3CT/NA6CT Series, Mounted

                                                                  Power Cables - Rubber Cabtire, 2PNCT Series, PSE Compliant

                                                                  Power Cables - PVC, 600V, UL/CE Compliant

                                                                  Power Cables - PVC, Signal Compatible, Oil/Heat-Resistant, 600V

                                                                  Power Cables - Vinyl, UL/CE/TC/PSE Standard, 600V, Insulated

                                                                  Power Cables - Internal Wiring, UE/SSX84 LF, 600V

                                                                  Power Cables - Internal Wiring, UE/SSX1015 LF, 600V

                                                                  Power Cables - General Use, UE/THHW LF

                                                                  Days to Ship 8 Days or more 7 Days or more 7 Days or more 7 Days or more Same day

                                                                  Show Stock Products

                                                                  10 Days or more 5 Days or more 5 Days or more 7 Days or more 6 Days or more 6 Days or more 7 Days or more 5 Days or more 6 Days or more 10 Days or more 5 Days or more 6 Days or more 5 Days or more 5 Days or more 6 Days or more 5 Days or more 5 Days or more 7 Days or more 6 Days or more 7 Days or more 7 Days or more 6 Days or more 5 Days or more 5 Days or more 6 Days or more 10 Days or more 10 Days or more 8 Days or more 11 Days or more 11 Days or more 10 Days or more
                                                                  Specifications
                                                                    • PSE Law
                                                                    • Strand Wire
                                                                    • 300 V
                                                                    • PSE Law
                                                                    • Strand Wire
                                                                    • 600 V
                                                                    • PSE Law
                                                                    • Oil-Resistant
                                                                    • Strand Wire
                                                                    • Single Shield
                                                                    • 600 V
                                                                        • PSE Law
                                                                        • Oil-Resistant
                                                                        • Strand Wire
                                                                        • Single Shield
                                                                        • 600 V
                                                                        • PSE Law
                                                                        • Oil-Resistant
                                                                        • Strand Wire
                                                                        • Single Shield
                                                                        • 300 V
                                                                        • CSA
                                                                        • VW-1
                                                                        • UL LISTED
                                                                        • Strand Wire
                                                                        • 300 V
                                                                        • PSE Law
                                                                        • Strand Wire
                                                                        • 600 V
                                                                        • PSE Law
                                                                        • Oil-Resistant
                                                                        • Strand Wire
                                                                        • 600 V
                                                                        • PSE Law
                                                                        • Strand Wire
                                                                        • 600 V
                                                                        • CSA
                                                                        • CE-Compliant
                                                                        • VW-1
                                                                        • FT-1
                                                                        • ULAWM
                                                                        • Oil-Resistant
                                                                        • Strand Wire
                                                                        • Single Shield
                                                                        • 600 V
                                                                        • European Standards 300 / 500 V
                                                                        • c-UL
                                                                        • CE-Compliant
                                                                        • VW-1
                                                                        • FT-1
                                                                        • ULAWM
                                                                        • Oil-Resistant
                                                                        • Strand Wire
                                                                        • Single Shield
                                                                        • 300 V
                                                                        • European Standards 300 / 500 V
                                                                          • CSA
                                                                          • CE-Compliant
                                                                          • VW-1
                                                                          • FT-1
                                                                          • PSE Law
                                                                          • ULAWM
                                                                          • UL LISTED
                                                                          • Oil-Resistant
                                                                          • 600 V
                                                                          • European Standards 300 / 500 V
                                                                          • PSE Law
                                                                          • Strand Wire
                                                                          • 600 V
                                                                          • CE-Compliant
                                                                          • CCC
                                                                          • VW-1
                                                                          • ULAWM
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 600 V
                                                                          • European Standards 300 / 500 V
                                                                          • CE-Compliant
                                                                          • CCC
                                                                          • VW-1
                                                                          • ULAWM
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 300 V
                                                                          • European Standards 300 / 500 V
                                                                          • PSE Law
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 600 V
                                                                          • CSA
                                                                          • CE-Compliant
                                                                          • VW-1
                                                                          • FT-1
                                                                          • ULAWM
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 600 V
                                                                          • European Standards 300 / 500 V
                                                                          • c-UL
                                                                          • CE-Compliant
                                                                          • VW-1
                                                                          • FT-1
                                                                          • UL LISTED
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 600 V
                                                                          • European Standards 300 / 500 V
                                                                          • c-UL
                                                                          • CE-Compliant
                                                                          • VW-1
                                                                          • FT-1
                                                                          • PSE Law
                                                                          • UL LISTED
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 600 V
                                                                          • European Standards 300 / 500 V
                                                                          • PSE Law
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 300 V
                                                                          • PSE Law
                                                                          • Strand Wire
                                                                          • 300 V
                                                                          • PSE Law
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • Single Shield
                                                                          • 300 V
                                                                          • c-UL
                                                                          • CE-Compliant
                                                                          • VW-1
                                                                          • FT-1
                                                                          • ULAWM
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 300 V
                                                                          • European Standards 300 / 500 V
                                                                          • Heat-Resistant
                                                                          • Thinned Wire Conductor
                                                                          • 300 V
                                                                          • VW-1
                                                                          • ULAWM
                                                                          • Motor
                                                                          • Oil-Resistant
                                                                          • PSE Law
                                                                          • Oil-Resistant
                                                                          • Strand Wire
                                                                          • 600 V
                                                                                      Total length(m)1 ~ 1001 ~ 1001 ~ 1001 ~ 1001001 ~ 1001 ~ 1001 ~ 1001 ~ 991 ~ 991 ~ 1001 ~ 1001 ~ 1001 ~ 1001001 ~ 1001 ~ 101 ~ 991 ~ 991 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 1001 ~ 991 ~ 1001 ~ 991 ~ 1001 ~ 991001001 ~ 1001 ~ 1001001 ~ 100
                                                                                      Conductor cross section(mm2)2 ~ 1000.3 ~ 3.50.75 ~ 3.51.25 ~ 21.258.36 ~ 33.60.75 ~ 20.5 ~ 20.75 ~ 23.5 ~ 5.50.75 ~ 3.50.75 ~ 20.5 ~ 5.50.5 ~ 20.824 ~ 2.080.5 ~ 5.51.250.5 ~ 2.50.5 ~ 2.50.75 ~ 5.50.5 ~ 5.50.75 ~ 140.75 ~ 30.5 ~ 220.5 ~ 20.5 ~ 20.75 ~ 20.5 ~ 140.75 ~ 380.823 ~ 3.30.823 ~ 3.30.823 ~ 21.1542.4 ~ 852.08 ~ 5.262.08 ~ 53.5
                                                                                      AWG size(AWG)0 ~ 1412 ~ 2212 ~ 1814 ~ 16-2 ~ 814 ~ 1814 ~ 2014 ~ 1810 ~ 1212 ~ 1814 ~ 1810 ~ 2014 ~ 2014 ~ 1810 ~ 201614 ~ 2114 ~ 2110 ~ 1810 ~ 206 ~ 1812 ~ 1814 ~ 201414 ~ 2014 ~ 2014 ~ 186 ~ 202 ~ 1812 ~ 1812 ~ 184 ~ 181 ~ 3/010 ~ 141 ~ 14
                                                                                      Number of cores(Core)1 ~ 42 ~ 302 ~ 82 ~ 8412 ~ 82 ~ 16342 ~ 102 ~ 82 ~ 202 ~ 2022 ~ 2022 ~ 42 ~ 42 ~ 62 ~ 202 ~ 82 ~ 42 ~ 3062 ~ 62 ~ 202 ~ 44 ~ 62 ~ 162 ~ 42 ~ 42 ~ 4111
                                                                                      Finished outer diameter(mm)10.5 ~ 314.6 ~ 13.18.8 ~ 13.910.5 ~ 17.58.57.7 ~ 12.39.5 ~ 14.96.5 ~ 16.76.3 ~ 9.313.9 ~ 16.58.8 ~ 18.18.8 ~ 139.4 ~ 18.47 ~ 15.39.3 ~ 13.58.8 ~ 18.996 ~ 11.36.3 ~ 11.310.9 ~ 14.58.8 ~ 18.99.1 ~ 25.610.4 ~ 165.8 ~ 16116.5 ~ 9.96.4 ~ 15.78.2 ~ 11.36 ~ 24.115.8 ~ 319.4 ~ 13.510 ~ 14.39.1 ~ 30.39.7 ~ 14.23.8 ~ 53.6 ~ 15.3
                                                                                      Rated voltage600V300V600V600V-600V600V300V300V600V600V600V600V300V600V600V600V600V300V600V600V600V600V300V300V300V300V300V600V / 300V600V600V600V600V600V600V600V
                                                                                      ShieldNoneNoneNonePresentNoneNonePresentPresentPresentNoneNoneNonePresentPresentNoneNoneNoneNoneNoneNoneNoneNonePresentNoneNonePresentNoneNoneNoneNoneNonePresentNoneNoneNoneNone
                                                                                      Sheath Characteristic---Oil resistance-Heat resistanceOil resistanceOil resistance--Oil resistance-Oil resistanceOil resistanceOil resistance / Heat resistanceOil resistance-Oil resistanceOil resistanceOil resistanceOil resistanceOil resistanceOil resistanceOil resistance-Oil resistanceOil resistanceHeat resistanceOil resistanceOil resistanceOil resistance / Heat resistanceOil resistance / Heat resistanceOil resistance / Heat resistance / Cold resistanceHeat resistanceHeat resistanceHeat resistance
                                                                                      Representative standards-PSEPSEPSE-PSE / UL / CE / CSA(c-UL)PSEPSEUL / CSA(c-UL)PSEPSEPSEUL / CE / CSA(c-UL)UL / CE / CSA(c-UL)PSE / UL / CSA(c-UL)PSE / UL / CEPSEUL / CE / CCCUL / CE / CCCPSEUL / CE / CSA(c-UL)UL / CE / CSA(c-UL)PSE / UL / CSA(c-UL)PSEPSEPSEUL / CE / CSA(c-UL)-ULPSEPSE / UL / CE / CSA(c-UL)PSE / UL / CE / CSA(c-UL)PSE / UL / CE / CSA(c-UL)PSE / UL / CE / CSA(c-UL)UL / CE / CSA(c-UL)UL / CE / CSA(c-UL)
                                                                                      Sheath ColorBlackGrayGrayBlack--BlueBlueBlack / GrayBlueBlueBlackBlueBlueBlackBlueBlueBlueBlueBlackBlueBlackBlackBlueBlackBlackBlueBlueBlueBlueBlackBlackBlack---
                                                                                      Ground wireNone---NoneNone--GY (green/yellow)---GY (green/yellow)GY (green/yellow)NoneGY (green/yellow)-YG (yellow/green)GY (green/yellow)-GY (green/yellow)GY (green/yellow)YG (yellow/green)---GY (green/yellow)-YG (yellow/green)-NoneNoneGY (green/yellow) / NoneNoneNoneNone
                                                                                      Sheath MaterialOthersPVCPVCPVCPVC-PVCPVCOthersPVCPVCPVCOthersPVCPVCPVCPVCPVCPVCOthersOthersOthersPVCPVCPVCPVCPVCOthersPVCRubberPVCPVCPVC---
                                                                                      Insulation body materialsPolyethylene typePVCPVCPVCPVC-PVCPVCOthersPVCPVCPVCOthersPVCPVC (lead-free)PVCPVCPVCPVCOthersOthersOthersPVCPVCPVCPVCPVCOthers-OthersPVCPVC (lead-free)PVC---

                                                                                      Loading...

                                                                                      1. 1

                                                                                      Related Categories to Power Cables