(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - PVC, MAOLG-P6 Series, Oil-Resistant, 600V

Power Cables - PVC, MAOLG-P6 Series, Oil-Resistant, 600V
  • Volume Discount

600 V Global-Standard, Oil-Resistant Cable

  • CE-Compliant
  • CCC
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • 600 V
  • European Standards 300 / 500 V


● The oil resistant specification "OIL-Pro-MASTER"
cable is one of Misumi's original MASTER cables.
● It provides unified design and specifications,
compliant with US, Europe, and China standards.



· This product is compatible with "UL Traceability Program / Processed Wire."
(c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

MAOLG-P6 Oil-Resistant UL/CE/CCC-Compatible:Related Image

Model Number AWG Size Number of Cores Total Length *3
or
Specified Length
MAOLG-P6 21 2 1
~
100
(Specify
1 m
Increment)
·
500
·
1000
3
4
19 2
3
4
18 2
3
4
16 2
3
4
14 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot
accept orders for single cables).

More Information

MAOLG-P6 Oil-Resistant UL/CE/CCC-Compatible:Related Image
MAOLG-P6 Oil-Resistant UL/CE/CCC-Compatible:Related Image
MAOLG-P6 Oil-Resistant UL/CE/CCC-Compatible:Related Image
Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (70°C)
Insulation Properties
MΩkm (20°C)
Peak Voltage Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
MAOLG-P6 21 2 0.5 Layer Stranding 2 6 49.1 10 36 0.013 50 1500 20/0.18 0.95 N/A 0.6 PVC 4.4 0.8 PVC ULAWM2586
CE
CCC
3 3 6.3 58.2 4.7
4 4 6.9 72.1 5.3
19 2 0.75 2 6.4 57.1 13 24.5 0.011 30/0.18 1.2 4.8
3 3 6.7 68 5.1
4 4 7.4 85.7 5.8
18 2 1.0 2 6.8 65.9 16 18.1 0.010 40/0.18 1.4 5.2
3 3 7.2 80.6 5.6
4 4 7.9 100.9 6.3
16 2 1.5 2 7.6 85.5 19 12.1 2000 60/0.18 1.6 0.7 6
3 3 8.2 108.6 6.4 0.9
4 4 9 136.8 7.2
14 2 2.5 2 9.4 131.4 22 7.41 0.009 100/0.18 2.2 0.8 7.6
3 3 10.1 166.6 8.1 1
4 4 11.3 215.6 9.1 1.1



*1 The size conversion is for reference only. Additionally, because this product has been designed with overseas
standards, the sizes shown have been replaced with an estimated section area calculated from the actual
conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
 

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C
MAOLG-P6 Oil-Resistant UL/CE/CCC-Compatible:Related Image
Wire Core Identification Table

Number of Core Wires Color of Core Lines
2 White 1, White 2
3 White 1, White 2, YG
4 White 1, White 2, White 3, YG
Part Number
MAOLG-P6-14-2-[1-99/1]
MAOLG-P6-14-3-[1-99/1]
MAOLG-P6-14-4-[1-99/1]
MAOLG-P6-16-2-[1-99/1]
MAOLG-P6-16-3-[1-99/1]
MAOLG-P6-18-2-[1-99/1]
MAOLG-P6-18-3-[1-99/1]
MAOLG-P6-18-4-[1-99/1]
MAOLG-P6-19-2-[1-99/1]
MAOLG-P6-19-3-[1-99/1]
MAOLG-P6-19-4-[1-99/1]
MAOLG-P6-21-2-[1-99/1]
MAOLG-P6-21-3-[1-99/1]
MAOLG-P6-21-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)

6 Days or more

101 ~ 992.51429.4-
1 Piece(s)

Quote

101 ~ 992.514310.1YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 992.514411.3YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 991.51627.6-
1 Piece(s)

Quote

101 ~ 991.51638.2YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 9911826.8-
1 Piece(s)

5 Days or more

101 ~ 9911837.2YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 9911847.9YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 990.751926.4-
1 Piece(s)

5 Days or more

101 ~ 990.751936.7YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 990.751947.4YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 990.52126-
1 Piece(s)

6 Days or more

101 ~ 990.52136.3YG (Yellow / Green)
1 Piece(s)

5 Days or more

101 ~ 990.52146.9YG (Yellow / Green)

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL / CE / CCC Sheath Color Navy Blue Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.