(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Ductile Vinyl, Shielded, NASVCT Series, PSE Compliant, 600V

Power Cables - Ductile Vinyl, Shielded, NASVCT Series, PSE Compliant, 600V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

600 V flexible, shielded general-purpose power cable.

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • 600 V

· Color and softness may vary slightly depending on manufacturer.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]

Part Number

Configured Part Number is shown.

Specifications

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

 
Model NumberSection Area
(mm2)
Number of Cores
NASVCTSB0.752
3
4
6
8
1.252
3
4
6
8
22
3
4
6


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3. Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

 

Additional Information

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related ImageNASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

Specifications

 
Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NASVCTSB0.75218Core / Layer
Stranding
29.501171425.1 or less50 or more300030/0.181.10N/A0.80PVC2.701.70PVCCompliant with
PSE Law
339.9013712
4410.80168101.80
6612.5021681.90
8813.402557-
1.25216210.501481915.1 or less50 or more300050/0.181.500.803.101.80Compliant with
PSE Law
3311.0017717
4411.8019915
6614.00280122.00
8814.9033511-
2214211.00176269.79 or less50 or more300037/0.261.800.803.401.80Compliant with
PSE Law
3311.5020823
4412.70243201.90
6614.90341162.00


*1 The size conversion is for reference only. Refer to the comparison table on >Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Color and softness may vary slightly due to manufacturer changes. 

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.89 = 10.68 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

 

Part Number
NASVCTSB-0.75-2-100
NASVCTSB-0.75-2-[1-99/1]
NASVCTSB-0.75-3-[1-99/1]
NASVCTSB-0.75-4-[1-99/1]
NASVCTSB-0.75-8-[1-99/1]
NASVCTSB-1.25-2-100
NASVCTSB-1.25-2-[1-99/1]
NASVCTSB-1.25-4-100
NASVCTSB-1.25-4-[1-99/1]
NASVCTSB-1.25-6-100
NASVCTSB-1.25-6-[1-99/1]
NASVCTSB-1.25-8-100
NASVCTSB-2-2-[1-99/1]
NASVCTSB-2-3-100
NASVCTSB-2-3-[1-99/1]
NASVCTSB-2-4-100
NASVCTSB-2-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards
1 Piece(s)Available

44 Days or more

1000.751829.5PSE
1 Piece(s)

5 Days or more

1 ~ 990.751829.5PSE
1 Piece(s)

5 Days or more

1 ~ 990.751839.9PSE
1 Piece(s)

5 Days or more

1 ~ 990.7518410.8PSE
1 Piece(s)

6 Days or more

1 ~ 990.7518813.4-
1 Piece(s)Available

8 Days or more

1001.2516210.5PSE
1 Piece(s)

Quote

1 ~ 991.2516210.5PSE
1 Piece(s)Available

8 Days or more

1001.2516411.8PSE
1 Piece(s)

5 Days or more

1 ~ 991.2516411.8PSE
1 Piece(s)Available

8 Days or more

1001.2516614PSE
1 Piece(s)

6 Days or more

1 ~ 991.2516614PSE
1 Piece(s)Available

8 Days or more

1001.2516814.9-
1 Piece(s)

5 Days or more

1 ~ 99214211PSE
1 Piece(s)Available

8 Days or more

100214311.5PSE
1 Piece(s)

5 Days or more

1 ~ 99214311.5PSE
1 Piece(s)Available

8 Days or more

100214412.7PSE
1 Piece(s)

Quote

1 ~ 99214412.7PSE

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Navy Blue Sheath Material PVC Insulation body materials PVC
Power supply/signal For Power Supply Other Features Pliability

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.