Coiled Cords
A coiled cord is a cord that is curled in a spiral shape that extends and retracts. It is also called a spring cable and is used in a wide range of applications because it is freely extendable. This is used for the power supply or signals of equipment that requires extending, such as electric tools or devices with adjustable height; for the remote control connection of power lifts; or in situations that require spring properties, such as movable sensors or cameras. Flex-resistant types are available for built-in cables. A coiled cord with a magnet installed at the power strip can be attached to a desk or machine with the magnet. This enables installation where it is easy to use and the cable can be laid out through the coil in an organized way. The coiled cord that integrates the air pressure polyurethane tube with the electric signal cable can be used in the same line as the air and electricity.
Days to Ship |
- All
- 8 Days or Less
- 12 Days or Less
|
-
Days to Ship: |
12 Days or more
|
-
300/30V UL Standard
MISUMI
Curled Cord
For complete product overview and details on Coiled Cord for DIN Connectors - 300/30V, UL Standard see the sections below:
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Specifications |
---|
Total length(m)
|
---|
Conductor cross section(mm2)
|
---|
AWG size(AWG)
|
---|
Number of cores(Core)
|
---|
Rated voltage
|
---|
Shield
|
---|
Representative standards
|
---|
Sheath (outer coating) material
|
---|
Insulation body materials
|
---|
|
|
|
---|
Brand | MISUMI | MISUMI |
---|
Product Series | 150V Pneumatic Tube Integrated Model | 300/30V UL Standard |
---|
Days to Ship |
12 Days or more
|
8 Days or more
|
---|
Specifications | - Flex-Resistant
- Strand Wire
- 150 V
| |
---|
Total length(m) | 0.2 ~ 0.73 | 0.305 |
---|
Conductor cross section(mm2) | 0.2 ~ 0.3 | 0.25 |
---|
AWG size(AWG) | 23 ~ 25 | 23 |
---|
Number of cores(Core) | 5 | 5 |
---|
Rated voltage | Low current circuits | 300V |
---|
Shield | None | None |
---|
Representative standards | - | UL |
---|
Sheath (outer coating) material | Urethane-based | PVC |
---|
Insulation body materials | Fluorine | Polyethylene type |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Total length(m)
- 0.2
- 0.3
- 0.305
- 0.53
- 0.59
- 0.63
- 0.73
-
Conductor cross section(mm2)
-
AWG size(AWG)
-
Number of cores(Core)
-
Rated voltage
-
Shield
-
Representative standards
-
Sheath (outer coating) material
-
Insulation body materials
Narrow search by specifying Manufacturer
Related Categories to Coiled Cords
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy