(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - PVC, MAOLG-P3 Series, Oil-Resistant, 600V

Power Cables - PVC, MAOLG-P3 Series, Oil-Resistant, 600V

300 V, Global-Standard, Oil-Resistant Cable

  • CE-Compliant
  • CCC
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • 300 V
  • European Standards 300 / 500 V


● The oil resistant specification "OIL-Pro-MASTER" cable is one of
Misumi's original MASTER cables.
● It provides unified design and specifications, compliant with US,
Europe, and China standards.

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Part Number

Configured Part Number is shown.

Specifications

MAOLG-P3 Oil-Resistant UL/CE/CCC-Compatible:Related Image

Model Number AWG Size Number of Cores Total Length *3
or
Specified Length
MAOLG-P3 21 2 1
~
100
(Specify
1 m
Increment)
·
500
·
1000
3
4
19 2
3
4
18 2
3
4
16 2
3
4
14 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings
(we cannot accept orders for single cables).

More Information

MAOLG-P3 Oil-Resistant UL/CE/CCC-Compatible:Related Image
MAOLG-P3 Oil-Resistant UL/CE/CCC-Compatible:Related Image
MAOLG-P3 Oil-Resistant UL/CE/CCC-Compatible:Related Image
Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (70°C)
Insulation Properties
MΩkm (20°C)
Peak Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
MAOLG-P3 21 2 0.5 Layer Stranding 2 6.3 50 10 39.0 0.013 5 2000 20/0.18 0.9 N/A 0.6 PVC 2.1 1.0 PVC ULAWM2464
CE
CCC
3 3 6.6 60
4 4 7.2 70 8
19 2 0.75 2 6.7 55 12 26.0 0.011 30/0.18 1.1 2.3
3 3 7.1 70
4 4 7.7 85 11
18 2 1.0 2 7.1 65 15 19.5 0.010 40/0.18 1.3 2.5
3 3 7.5 80
4 4 8.1 100 13
16 2 1.5 2 8.1 90 19 13.3 30/0.26 1.6 0.7 3.0
3 3 8.6 110
4 4 9.3 140 16
14 2 2.5 2 9.5 125 26 7.98 0.009 48/0.26 2.1 0.8 3.7
3 3 10.2 160 1.05
4 4 11.3 205 23 1.15


*1 The size conversion is for reference only. Additionally, because this product has been designed with
overseas standards, the sizes shown have been replaced with an estimated section area calculated from
the actual conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other


Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Ex.) Allowable current value for AWG20 2-core when the ambient temperature is
40°C: 9 x 0.9 = 8.1 (A)
MAOLG-P3 Oil-Resistant UL/CE/CCC-Compatible:Related Image
Wire Core Identification Table

Number of Core Wires Color of Core Lines
2 White 1, White 2
3 White 1, White 2, GY
4 White 1, White 2, White 3, GY
Part Number
MAOLG-P3-14-3-[1-99/1]
MAOLG-P3-14-4-[1-99/1]
MAOLG-P3-16-2-[1-99/1]
MAOLG-P3-16-3-[1-99/1]
MAOLG-P3-16-4-[1-99/1]
MAOLG-P3-18-2-[1-99/1]
MAOLG-P3-18-3-[1-99/1]
MAOLG-P3-18-4-[1-99/1]
MAOLG-P3-19-2-[1-99/1]
MAOLG-P3-19-3-[1-99/1]
MAOLG-P3-19-4-[1-99/1]
MAOLG-P3-21-2-[1-99/1]
MAOLG-P3-21-3-[1-99/1]
MAOLG-P3-21-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)

5 Days or more

1 ~ 992.514310.2GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 992.514411.3GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 991.51628.1-
1 Piece(s)

7 Days or more

1 ~ 991.51638.6GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 991.51649.3GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 9911827.1-
1 Piece(s)

7 Days or more

1 ~ 9911837.5GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 9911848.1GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 990.751926.7-
1 Piece(s)

7 Days or more

1 ~ 990.751937.1GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 990.751947.7GY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 990.52126.3-
1 Piece(s)

7 Days or more

1 ~ 990.52136.6GY (Green / Yellow)
1 Piece(s)

6 Days or more

1 ~ 990.52147.2GY (Green / Yellow)

Loading...

  1. 1

Basic Information

Rated voltage 300 V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL / CE / CCC Sheath Color Navy Blue Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.