(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Robust economical power cable designed for general use up to 600V. Vinyl Cabtire is a strong jacket material, which provides environmental resistance and some levels of physical protection to the inner structure of the cable. PSE-compliance ensures it meets necessary Japanese electrical regulations.
[Features]
•Lengths available up to 100 meters in 1-meter increments.
•Also available in 100 meter bulk.
•Select from 2 to 30 cores.
•Wire thickness ranges from 1 AWG all the way up to 18 AWG.
•These cables are cut to customer specifications.
•MISUMI’s website allows the customer to specify the length down to 1-meter increments.
•Custom length prices are per meter.
*PSE Certification ensures the product conforms to the technical requirements and regulations determined by the Japanese Ministry of Economy, Trade and Industry (METI). A product with this certification complies with Electrical Appliance and Material Safety Laws, which are designed to prevent potential hazards associated with electrical products.
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
VCT-C | 0.75 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
2.0 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
3.5 | 2 | |
3 | ||
4 | ||
5.5 | 2 | |
3 | ||
4 | ||
8 | 2 | |
3 | ||
4 | ||
14 | 2 | |
3 | ||
4 | ||
22 | 3 | |
4 | ||
38 | 3 | |
4 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
VCT-C | 0.75 | 2 | 18 | Core / Layer Strand | 2 | 8.8 | 100 | 12 | 25.1 | 50 | 3000 | 30/0.18 | 1.1 | N/A | 0.8 | PVC | 2.7 | 1.7 | PVC | Compliant with PSE Law | - |
3 | 3 | 9.2 | 115 | 10 | 1.7 | - | |||||||||||||||
4 | 4 | 9.9 | 135 | 9 | 1.7 | - | |||||||||||||||
6 | 6 | 11.7 | 190 | 8 | 1.8 | - | |||||||||||||||
8 | 8 | 13 | 215 | 8 | 1.9 | - | - | ||||||||||||||
10 | 10 | 15.1 | 270 | 7 | 2.0 | - | |||||||||||||||
12 | 12 | 15.7 | 305 | 7 | 2.1 | - | |||||||||||||||
16 | 16 | 17.4 | 390 | 6 | 2.2 | - | |||||||||||||||
20 | 20 | 18.9 | 470 | 6 | 2.3 | - | |||||||||||||||
30 | 30 | 22.6 | 660 | 5 | 2.5 | - | |||||||||||||||
1.25 | 2 | 16 | 2 | 9.6 | 125 | 16 | 15.1 | 50/0.18 | 1.5 | 3.1 | 1.7 | Compliant with PSE Law | - | ||||||||
3 | 3 | 10.1 | 145 | 14 | 1.7 | - | |||||||||||||||
4 | 4 | 11.1 | 175 | 13 | 1.8 | - | |||||||||||||||
6 | 6 | 13.1 | 250 | 11 | 1.9 | - | |||||||||||||||
8 | 8 | 14.5 | 280 | 10 | 2.0 | - | - | ||||||||||||||
10 | 10 | 16.9 | 355 | 10 | 2.1 | - | |||||||||||||||
12 | 12 | 17.6 | 405 | 9 | 2.2 | - | |||||||||||||||
16 | 16 | 19.5 | 515 | 8 | 2.3 | - | |||||||||||||||
20 | 20 | 21.2 | 625 | 8 | 2.4 | - | |||||||||||||||
30 | 30 | 25.4 | 885 | 7 | 2.6 | - | |||||||||||||||
2.0 | 2 | 14 | 2 | 10.4 | 155 | 22 | 9.79 | 37/0.26 | 1.8 | 3.4 | 1.8 | Compliant with PSE Law | - | ||||||||
3 | 3 | 10.9 | 180 | 19 | 1.8 | - | |||||||||||||||
4 | 4 | 11.8 | 215 | 17 | 1.8 | - | |||||||||||||||
6 | 6 | 14.2 | 315 | 15 | 2.0 | - | |||||||||||||||
8 | 8 | 15.7 | 360 | 13 | 2.1 | - | - | ||||||||||||||
10 | 10 | 18.3 | 450 | 13 | 2.2 | - | |||||||||||||||
12 | 12 | 19.0 | 520 | 12 | 2.3 | - | |||||||||||||||
16 | 16 | 21.1 | 660 | 11 | 2.4 | - | |||||||||||||||
20 | 20 | 22.9 | 805 | 10 | 2.5 | - | |||||||||||||||
30 | 30 | 27.7 | 1,155 | 9 | 2.8 | - | |||||||||||||||
3.5 | 2 | 12 | 2 | 11.8 | 215 | 32 | 5.24 | 40 | 45/0.32 | 2.5 | 4.1 | 1.8 | Compliant with PSE Law | - | |||||||
3 | 3 | 12.6 | 260 | 28 | 1.9 | - | |||||||||||||||
4 | 4 | 13.9 | 325 | 25 | 2.0 | - | |||||||||||||||
5.5 | 2 | 10 | 2 | 14.2 | 315 | 41 | 3.37 | 70/0.32 | 3.1 | 1 | 5.1 | 2.0 | - | ||||||||
3 | 3 | 15.0 | 380 | 36 | 2.0 | - | |||||||||||||||
4 | 4 | 16.5 | 470 | 32 | 2.1 | - | |||||||||||||||
8 | 2 | 8 | 2 | 16.4 | 425 | 51 | 2.39 | 50/0.45 | 3.7 | 1.2 | 6.1 | 2.1 | - | ||||||||
3 | 3 | 17.5 | 520 | 44 | 2.2 | - | |||||||||||||||
4 | 4 | 19.3 | 650 | 39 | 2.3 | - | |||||||||||||||
14 | 2 | 6 | 2 | 20.0 | 660 | 71 | 1.36 | 88/0.45 | 4.9 | 1.4 | 7.7 | 2.3 | - | ||||||||
3 | 3 | 21.4 | 820 | 62 | 2.4 | - | |||||||||||||||
4 | 4 | 23.6 | 1,030 | 55 | 2.5 | - | |||||||||||||||
22 | 3 | 4 | 3 | 27.6 | 1,355 | 95 | 0.869 | 30 | 7/20/0.45 | 7 | 1.6 | 10.2 | 2.8 | - | |||||||
4 | 4 | 30.4 | 1,690 | 83 | 2.9 | - | |||||||||||||||
38 | 3 | 1 | 3 | 33.6 | 2,110 | 130 | 0.511 | 7/34/0.45 | 9.1 | 1.8 | 12.7 | 3.1 | - | ||||||||
4 | 4 | 37.3 | 2,665 | 110 | 3.3 | - |
Ambient Temperature (°C) | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 |
Current Reduction Factor | 1.15 | 1.08 | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Wire Core No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
Color Identification | Black | White | Red | Green | Yellow | Brown | Blue | Gray | Orange | Young Leaf | Pink | Light Blue | White | Red | Green |
Line Color | - | - | - | - | - | - | - | - | - | - | - | - | Black | Black | Black |
Wire Core No. | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 |
Color Identification | Yellow | Brown | Blue | Gray | Orange | Young Leaf | Pink | Light Blue | Black | White | Green | Yellow | Brown | Blue | Gray |
Line Color | Black | Black | Black | Black | Black | Black | Black | Black | Red | Red | Red | Red | Red | Red | Red |
Part Number |
---|
VCT-C-0.75-2-[1-99/1] |
VCT-C-0.75-3-[1-99/1] |
VCT-C-0.75-4-[1-99/1] |
VCT-C-0.75-6-[1-99/1] |
VCT-C-0.75-8-[1-100/1] |
VCT-C-1.25-2-[1-99/1] |
VCT-C-1.25-3-[1-99/1] |
VCT-C-1.25-4-[1-99/1] |
VCT-C-1.25-6-[1-100/1] |
VCT-C-2.0-2-[1-99/1] |
VCT-C-2.0-3-[1-99/1] |
VCT-C-2.0-4-[1-100/1] |
VCT-C-3.5-2-[1-100/1] |
VCT-C-3.5-3-[1-100/1] |
VCT-C-3.5-4-[1-100/1] |
Loading...
Rated voltage | 600V | Shield | N/A | Sheath Color | Gray |
---|---|---|---|---|---|
Sheath Material | PVC | Insulation body materials | PVC | Power supply/signal | For Power Supply |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy