(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - NA6UCSB Series, Shielded, UL, CSA, CE Compliant

Power Cables - NA6UCSB Series, Shielded, UL, CSA, CE Compliant
  • Volume Discount

600 V UL / CSA / CE Supported Shielded Cable

  • CSA
  • CE-Compliant
  • VW-1
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • 600 V
  • European Standards 300 / 500 V

· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

Specifications

NA6UCSB UL / CSA / CE Supported with Shield:Related Image

Model NumberAWG
Size
Number of Cores
NA6UCSB202
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
16
20
162
3
4
6
8
10
12
142
3
4
6
8
124
104


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UCSB UL / CSA / CE Supported with Shield:Related Image
NA6UCSB UL / CSA / CE Supported with Shield:Related Image
NA6UCSB UL / CSA / CE Supported with Shield:Related Image

Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area
(mm2) * 1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 5
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6UCSB2020.5Core / Layer Stranding29.41041035.450200021/0.180.95Tin0.85PVC2.651.7PVCULAWM2501
CSA
CE Supported
339.81198
4410.51387
6612.21646
8813.81865
101014.92634
121215.33044
161616.83623
202018.44283
1820.7529.91201322.350200034/0.181.210.852.911.7
3310.413811
4411.21679
6612.92238
8814.82866
101015.93276
121216.43625
161618.04474
202019.75274
1621.25210.51391814.050200053/0.181.510.853.211.7
3311.116714
4411.919812
6613.826810
8815.93499
101017.13988
121217.64467
1422.0211.4172258.7550200041/0.261.920.853.621.7
3312.020921
4412.925218
6615.234015
8817.444613
1243.5414.2326225.5150200043/0.322.420.854.121.7
1045.5415.7431303.4650200043/0.403.030.854.731.7


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C

NA6UCSB UL / CSA / CE Supported with Shield:Related Image
NA6UCSB UL / CSA / CE Supported with Shield:Related Image
Part Number
NA6UCSB-10-4-100
NA6UCSB-12-4-100
NA6UCSB-14-2-100
NA6UCSB-14-2-[1-100/1]
NA6UCSB-14-3-100
NA6UCSB-14-3-[1-100/1]
NA6UCSB-14-4-100
NA6UCSB-14-4-[1-99/1]
NA6UCSB-14-6-100
NA6UCSB-14-8-100
NA6UCSB-16-2-100
NA6UCSB-16-2-[1-100/1]
NA6UCSB-16-3-1
NA6UCSB-16-3-2
NA6UCSB-16-3-3
NA6UCSB-16-3-4
NA6UCSB-16-3-5
NA6UCSB-16-3-6
NA6UCSB-16-3-7
NA6UCSB-16-3-8
NA6UCSB-16-3-9
NA6UCSB-16-3-10
NA6UCSB-16-3-11
NA6UCSB-16-3-12
NA6UCSB-16-3-13
NA6UCSB-16-3-14
NA6UCSB-16-3-15
NA6UCSB-16-3-16
NA6UCSB-16-3-17
NA6UCSB-16-3-18
NA6UCSB-16-3-19
NA6UCSB-16-3-20
NA6UCSB-16-3-21
NA6UCSB-16-3-22
NA6UCSB-16-3-23
NA6UCSB-16-3-24
NA6UCSB-16-3-25
NA6UCSB-16-3-26
NA6UCSB-16-3-27
NA6UCSB-16-3-28
NA6UCSB-16-3-29
NA6UCSB-16-3-30
NA6UCSB-16-3-31
NA6UCSB-16-3-32
NA6UCSB-16-3-33
NA6UCSB-16-3-34
NA6UCSB-16-3-35
NA6UCSB-16-3-36
NA6UCSB-16-3-37
NA6UCSB-16-3-38
NA6UCSB-16-3-39
NA6UCSB-16-3-40
NA6UCSB-16-3-41
NA6UCSB-16-3-42
NA6UCSB-16-3-43
NA6UCSB-16-3-44
NA6UCSB-16-3-45
NA6UCSB-16-3-46
NA6UCSB-16-3-47
NA6UCSB-16-3-48
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

-1005.510415.7GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1003.512414.2GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214211.4-
1 Piece(s)

5 Days or more

-1 ~ 100214211.4-
1 Piece(s)Available

8 Days or more

-100214312GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 100214312GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214412.9GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 99214412.9GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214615.2GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214817.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1001.2516210.5-
1 Piece(s)

5 Days or more

-1 ~ 1001.2516210.5-
1 Piece(s)Available

8 Days or more

-11.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-21.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-31.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-41.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-51.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-61.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-71.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-81.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-91.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-101.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-111.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-121.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-131.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-141.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-151.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-161.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-171.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-181.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-191.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-201.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-211.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-221.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-231.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-241.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-251.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-261.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-271.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-281.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-291.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-301.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-311.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-321.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-331.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-341.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-351.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-361.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-371.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-381.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-391.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-401.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-411.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-421.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-431.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-441.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-451.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-461.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-471.2516311.1GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-481.2516311.1GY (Green / Yellow)

Loading...

Basic Information

Rated voltage 600V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL / CE / CSA (c-UL) Sheath Color Navy Blue Sheath Material Silicon
Insulation body materials Silicon Power supply/signal For Power Supply Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.