(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Ductile Vinyl, VCTF36SB Series, 300V

Power Cables - Ductile Vinyl, VCTF36SB Series, 300V

Robust and economical power cable designed for general use up to 300V. Vinyl Cabtire is a strong jacket material, which provides environmental resistance and some levels of physical protection to the inner structure of the cable. PSE-compliance* ensures it meets necessary Japanese electrical regulations.

[Features]

•Lengths available up to 100 meters in 1-meter increments.
•Select from 2 to 30 cores.
•Wire thickness ranges from 14 AWG all the way up to 20 AWG.
•These cables are cut to customer specifications.
•MISUMI’s website allows the customer to specify the length down to 1-meter increments.
•Custom length prices are per meter.
•Shielded cabling reduces EMI.

*PSE Certification ensures the product conforms to the technical requirements and regulations determined by the Japanese Ministry of Economy, Trade and Industry (METI). A product with this certification complies with Electrical Appliance and Material Safety Laws, which are designed to prevent potential hazards associated with electrical products.

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • 300 V


· Usage below the bending radius recommended by the manufacturer or without straightening the cable carries a risk of buckling or disconnection.

Part Number

Configured Part Number is shown.

Specifications

VCTF36SB PSE Compliant with Shield:Related Image
 

Model NumberSection Area
(mm2)
Number of Cores
VCTF36SB0.52
3
4
6
8
10
12
16
20
30
0.752
3
4
6
8
10
12
16
20
30
1.252
3
4
6
8
10
12
16
20
30
2.02
3
4
6
8
10
12



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

Additional Information

VCTF36SB PSE Compliant with Shield:Related Image
VCTF36SB PSE Compliant with Shield:Related Image
VCTF36SB PSE Compliant with Shield:Related Image

Specifications

Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 5
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Maximum Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
VCTF36SB0.5220Core / Layer
Stranding
26.565537.8 or less5 or more200020/0.180.9N/A0.5PVC191PVC--
336.87051-
447.38551-
668.410041-
889.212041-
101010.515031-
121210.516531-
161611.520531-
20201324531-
30301534521.1-
0.7521827.380725.1 or less5 or more200030/0.181.10.62.31Compliant with
PSE Law
-
337.79571-
448.311071-
669.613561-
8810.516551-
10101220551-
121212.522041-
16161429041-
20201534541.1-
30301849031.2-
1.2521628.11051215.1 or less5 or more200050/0.181.50.62.71Compliant with
PSE Law
-
338.5120121-
449.2145121-
661118081-
881222071-
101013.528071.1-
12121431061.1-
16161640061.1-
202017.549051.2-
30302170041.3-
2.021428.7125179.79 or less5 or more200037/0.261.80.631Compliant with
PSE Law
-
339.2150171-
449.9180171-
6612235111-
881330091-
10101537091.1-
121215.541581.1-



* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 4. For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C)304050
Current Reduction Factor1.000.820.58

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, double-cored, 0.5mm2: 5 x 0.82 = 4.1 (A)

VCTF36SB PSE Compliant with Shield:Related Image

Wire Core Identification Table

Number of Core LinesWire Core Identification Method
12-core or lessInsulator Coloring Method
(Order: Black, White, Red, Green, Yellow, Brown, Blue, Gray, Orange, Purple, Pink, Light Green)
16-core or moreNumbering Method
(Numbers 1, 2, 3, 4... are consecutively printed on the surface of the white insulator)
Part Number
VCTF36SB-0.5-2-[1-99/1]
VCTF36SB-0.5-3-[1-99/1]
VCTF36SB-0.5-4-[1-99/1]
VCTF36SB-0.5-6-[1-99/1]
VCTF36SB-0.75-2-[1-99/1]
VCTF36SB-0.75-4-[1-99/1]
VCTF36SB-1.25-2-[1-99/1]
VCTF36SB-1.25-4-[1-99/1]
VCTF36SB-2.0-2-[1-99/1]
VCTF36SB-2.0-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards
1 Piece(s)

7 Days or more

1 ~ 990.52026.5-
1 Piece(s)

7 Days or more

1 ~ 990.52036.8-
1 Piece(s)

7 Days or more

1 ~ 990.52047.3-
1 Piece(s)

7 Days or more

1 ~ 990.52068.4-
1 Piece(s)

7 Days or more

1 ~ 990.751827.3PSE
1 Piece(s)

7 Days or more

1 ~ 990.751848.3PSE
1 Piece(s)

7 Days or more

1 ~ 991.251628.1PSE
1 Piece(s)

7 Days or more

1 ~ 991.251649.2PSE
1 Piece(s)

7 Days or more

1 ~ 9921428.7PSE
1 Piece(s)

7 Days or more

1 ~ 9921449.9PSE

Loading...

  1. 1

Basic Information

Rated voltage 300 V Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Black Sheath Material PVC Insulation body materials PVC
Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.