(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - PVC, PSE Compliant, 600V

Power Cables - PVC, PSE Compliant, 600V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Robust and economical power cable designed for general use up to 600V. Vinyl Cabtire is a strong jacket material, which provides environmental resistance and some levels of physical protection to the inner structure of the cable. PSE-compliance ensures it meets necessary Japanese electrical regulations.

[Features]
•Lengths available up to 100 meters in 1-meter increments.
•Long lengths of 100, 500 and 1,000 meters are available in bulk.
•Select from 2 to 4 cores.
•Wire thickness ranges from 8 AWG all the way up to 18 AWG.
•These cables are cut to customer specifications.
•MISUMI’s website allows the customer to specify the length down to 1-meter increments.
•All unit prices are per meter.

*PSE Certification ensures the product conforms to the technical requirements and regulations determined by the Japanese Ministry of Economy, Trade and Industry (METI). A product with this certification complies with Electrical Appliance and Material Safety Laws, which are designed to prevent potential hazards associated with electrical products.

  • PSE Law
  • Strand Wire
  • 600 V


· Be careful not to confuse specified length and quantity when ordering.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and material softness may vary slightly depending on the manufacturer.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

VCT PSE-Compatible Vinyl Cabtire Cable:Related Image
 

Model NumberSection Area
(mm2)
Number of CoresTotal Length *3
or
Specified Length
VAVCT0.7521
~
100
(Specify 1 m
Increment)
·
500
·
1000
3
4
1.252
3
4
2.02
3
4
3.52
3
4
5.52
3
4
82
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3. Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

Additional Information

VCT PSE-Compatible Vinyl Cabtire Cable:Related Image

VCT PSE-Compatible Vinyl Cabtire Cable:Related Image

VCT PSE-Compatible Vinyl Cabtire Cable:Related Image

Specifications

Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Peak Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
VAVCT0.75218Core / Layer
Stranding
28.81001225.1 or less50 or more300030/0.181.1N/A0.8PVC2.71.7PVCPSE Law
339.2110101.7
449.913591.7
1.2521629.61201615.1 or less50 or more300050/0.181.50.83.11.7
3310.5140141.7
4411.5175131.8
2.0214210.5150229.79 or less50 or more300037/0.261.80.83.41.8
3311175191.8
4412210171.8
3.5212211.8205325.24 or less40 or more300045/0.322.50.84.11.8
3312.6255281.9
4413.9320251.9
5.5210214.2300413.37 or less40 or more300070/0.323.115.12
3315365362
4416.5452322.1
828216.4411512.39 or less40 or more300050/0.453.71.26.12.1
3317.5510442.2
4419.3632392.3



* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
 * Color and material softness may vary slightly depending on the manufacturer.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C)2025303540455055
Current Reduction Factor1.151.081.000.910.820.710.580.41

Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.91 = 10.92 (A) when the ambient temperature is 35°C at 2-core 0.75mm2  

VCT PSE-Compatible Vinyl Cabtire Cable:Related Image

Wire Core Identification Table

Number of CoresWire Core Identification
2-coreBlack, White
3-coreBlack, White, Red
4-coreBlack, White, Red, Green
Part Number
VAVCT-3.5-4-[1-99/1]
VAVCT-5.5-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
1 Piece(s)

6 Days or more

1 ~ 993.51213.9
1 Piece(s)

6 Days or more

1 ~ 995.51016.5

Loading...

  1. 1

Basic Information

Number of cores(Core) 4 Rated voltage 600V Shield N/A
Representative standards PSE Sheath Color Navy Blue Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.