(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - SJT/SVT Series, UL/CE Compliant, 300V

Power Cables - SJT/SVT Series, UL/CE Compliant, 300V
  • Volume Discount

300 V UL Listed / CSA Compatible Power Supply Cable

  • CSA
  • VW-1
  • UL LISTED
  • Strand Wire
  • 300 V

● SVT (Black, White, Green), SJT (Black, White, Green / Yellow)
● International standard cables used for power cords.

∙ Rated Temperature SVT (60°C) SJT (105°C)
∙ Not oil-resistant.
· This product is compatible with "UL Traceability Program /
Processed Wire." (c-UL is not compatible)

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

SJT / SVT UL Listed / CSA Support:Related Image

Model NumberAWG
Size
ColorSpecified Length
(m)
SVT18BK (Black)1 ~ 100
(Specify 1 m Increment)
H (Gray)
SJT18BK (Black)
16BK (Black)
14BK (Black)


Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

Specifications
Model NumberAWG
Size
Estimated
Section Area
(mm²)
Number of CoresSheath ColorConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
(mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
(mm)
Allowable Current
A (30 °C)
Conductor Resistance
Ω / km (20°C)
Test Voltage
V / Min
SVT180.753BK (Black)32/0.181.20.452.10.856.31050 or more150060
H (Gray)
SJT180.75BK (Black)32/0.181.20.82.80.857.810200080
161.25BK (Black)52/0.181.50.83.10.858.513100
142.0BK (Black)40/0.261.90.83.50.859.318130


SJT / SVT UL Listed / CSA Support:Related Image

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.930.860.770.680.580.450.26
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current 10 x 0.93 = 9.3 when the ambient temperature for 2-core AWG18 is 40 °C
Part Number
SJT-14-BK-[1-99/1]
SJT-16-BK-[1-99/1]
SVT-18-BK-[1-99/1]
SVT-18-H-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath Color Ground wire
1 Piece(s)

7 Days or more

1 ~ 992149.3BlackGY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 991.25168.5BlackGY (Green / Yellow)
1 Piece(s)

7 Days or more

1 ~ 990.75186.3Black-
1 Piece(s)

7 Days or more

1 ~ 990.75186.3Gray-

Loading...

  1. 1

Basic Information

Number of cores(Core) 3 Rated voltage 300 V Shield Yes
Representative standards UL / CSA (c-UL) Sheath Material Silicon Insulation body materials Silicon
Other Features Pliability

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.