(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
EM-MEES for Weak Current Circuit with Shield
MISUMI
Halogen-free signal cable with an environment friendly shield
Days to Ship: | 9 Days or more |
---|
NAEM3ECSB UL Standard 300V Mounted Signals
MISUMI
Environmentally Friendly Halogen-Free / UL Standard Cable
Days to Ship: | 5 Days or more |
---|
EM 600V LMCF Flame Retardant Polyethylene Sheath Cable
Fujikura Dia Cable
[Features]
· Has superior heat resistance.
・Allowable current increases approx. 60% when compared with IV or 25% when compared with HIV, enabling downsizing of cables for wiring within compact spaces.
· Has superior flexibility.
・Stripping sheath is easy.
・Separator on conductor is peeled off together with insulation material, thus unsheathing is easy.
・Flame retardant.
· Has superior oil resistance.
Days to Ship: | 8 Days or more |
---|
Environmentally-friendly Flame Retardant Cross-linked Polyethylene Insulated Wire
Showa Cable Systems
Lead wire for wiring in low voltage panel and electric devices
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Total length(m) |
Conductor cross section(mm2) |
AWG size(AWG) |
Logarithm |
Finished outer diameter(mm) |
Rated voltage |
Shield |
Properties |
Representative standards |
Sheath (outer coating) color |
Ground wire |
Sheath (outer coating) material |
Insulation body materials |
Brand | MISUMI | MISUMI | Fujikura Dia Cable | Showa Cable Systems |
---|---|---|---|---|
Product Series | Environmentally-friendly Flame Retardant Cross-linked Polyethylene Insulated Wire | |||
Days to Ship | 9 Days or more | 5 Days or more | 8 Days or more | 11 Days or more |
Specifications |
|
| ||
Total length(m) | 1 ~ 99 | 1 ~ 99 | 10 ~ 100 | 1 ~ 100 |
Conductor cross section(mm2) | 0.5 ~ 0.75 | 0.2 ~ 0.3 | 2 ~ 150 | 2 ~ 325 |
AWG size(AWG) | 18 ~ 20 | 22 ~ 24 | 1 ~ 14 | - |
Logarithm | - | 1P ~ 10P | - | - |
Finished outer diameter(mm) | 6.1 ~ 6.9 | 4.8 ~ 11.9 | 3.9 ~ 22.9 | 3.9 ~ 31 |
Rated voltage | Low current circuits | 300V | 600V | 600V |
Shield | Present | Present | None | None |
Properties | - | - | Oil resistance / Heat resistance | - |
Representative standards | - | UL | - | - |
Sheath (outer coating) color | Gray | Purple | - | Black |
Ground wire | - | - | None | None |
Sheath (outer coating) material | Others | Others | - | - |
Insulation body materials | Polyethylene | Polyethylene | Polyethylene | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy