(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - PVC, CE/CSA/PSE Compliant, 600V

Power Cables - PVC, CE/CSA/PSE Compliant, 600V
  • Volume Discount
  • Price Reduction

600 V UL listed and CSA/PSE compliant.

  • CSA
  • CE-Compliant
  • VW-1
  • FT-1
  • PSE Law
  • ULAWM
  • UL LISTED
  • Oil-Resistant
  • 600 V
  • European Standards 300 / 500 V


● Cables compliant with multiple standards including MTW / TC / CE / CSA / PSE (CE: 300 / 500V rating, PSE: 300V (VCTF equivalent))

· PSE is compatible with 300V (VCTF or equivalent).
· CE is compatible with 300V / 500V standard.
· This product is compatible with UL Traceability Program / Processed Wire.

* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]

* Color and material softness may vary slightly depending on the manufacturer.

Part Number

Configured Part Number is shown.

Specifications

NA6UCL UL-Listed/CE/CSA/PSE Support:Related Image
* When ordering, please be aware of the similarity between O and 0 (zero).
 

Model NumberAWG
Size
Number of CoresTotal Length *3
or
Specified Length
NA6UCL2021
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
16
20
162
3
4
6
8
10
12
142
3
4
6
8
123
4
103
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3. Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

Additional Information

NA6UCL UL-Listed/CE/CSA/PSE Support:Related Image
NA6UCL UL-Listed/CE/CSA/PSE Support:Related Image
NA6UCL UL-Listed/CE/CSA/PSE Support:Related Image

Specifications

Model NumberAWG SizeNo. of CoresEstimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)*4
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30 °C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Maximum Voltage
V / 5 min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6UCL2020.5Core / Layer Stranding28.8831035.450200021/0.180.95Tin0.85PVC2.651.7PVCMTW
CE Supported
AWM2501
CSA
339.2958
449.91147
6611.51516
8813.11945
101014.12234
121214.52474
1616163083
202017.63663
1820.7529.3961322.334/0.181.212.91MTW
TC
CE Supported
AWM2501
PSE (300 V)
CSA
339.811411
4410.51359
6612.21828
88142356
101015.12736
121215.63075
161617.23874
202018.94604
1621.2529.9115181453/0.181.513.21
3310.413714
4411.216612
6613.122710
8815.12929
101016.33428
121216.83877
1422210.7143259.384/0.181.913.61
3311.317521
4412.221518
6614.329715
8816.539013
1233.5313247275.587/20/0.182.74.4
4414.130322
1035.5314.5335353.497/32/0.183.425.12
4415.942130



* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 4. For the outer diameter size of cables, wire sheath (coat), etc., refer to the Finished Outer Diameter column in the table above.

Current Reduction Factor

Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core 20 AWG is 40 °C

NA6UCL UL-Listed/CE/CSA/PSE Support:Related Image
NA6UCL UL-Listed/CE/CSA/PSE Support:Related Image

Part Number
NA6UCL-10-3-100
NA6UCL-10-4-100
NA6UCL-12-3-100
NA6UCL-12-3-[1-100/1]
NA6UCL-12-4-100
NA6UCL-14-2-100
NA6UCL-14-2-[1-100/1]
NA6UCL-14-3-100
NA6UCL-14-3-[1-100/1]
NA6UCL-14-4-100
NA6UCL-14-4-[1-100/1]
NA6UCL-14-6-100
NA6UCL-14-8-100
NA6UCL-16-2-1
NA6UCL-16-2-2
NA6UCL-16-2-3
NA6UCL-16-2-4
NA6UCL-16-2-5
NA6UCL-16-2-6
NA6UCL-16-2-7
NA6UCL-16-2-8
NA6UCL-16-2-9
NA6UCL-16-2-10
NA6UCL-16-2-11
NA6UCL-16-2-12
NA6UCL-16-2-13
NA6UCL-16-2-14
NA6UCL-16-2-15
NA6UCL-16-2-16
NA6UCL-16-2-17
NA6UCL-16-2-18
NA6UCL-16-2-19
NA6UCL-16-2-20
NA6UCL-16-2-21
NA6UCL-16-2-22
NA6UCL-16-2-23
NA6UCL-16-2-24
NA6UCL-16-2-25
NA6UCL-16-2-26
NA6UCL-16-2-27
NA6UCL-16-2-28
NA6UCL-16-2-29
NA6UCL-16-2-30
NA6UCL-16-2-31
NA6UCL-16-2-32
NA6UCL-16-2-33
NA6UCL-16-2-34
NA6UCL-16-2-35
NA6UCL-16-2-36
NA6UCL-16-2-37
NA6UCL-16-2-38
NA6UCL-16-2-39
NA6UCL-16-2-40
NA6UCL-16-2-41
NA6UCL-16-2-42
NA6UCL-16-2-43
NA6UCL-16-2-44
NA6UCL-16-2-45
NA6UCL-16-2-46
NA6UCL-16-2-47
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards Ground wire
1 Piece(s)Available

8 Days or more

-1005.510314.5PSE / UL / CEGY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1005.510415.9PSE / UL / CEGY (Green / Yellow)
1 Piece(s)

8 Days or more

101003.512313PSE / UL / CEGY (Green / Yellow)
1 Piece(s)

6 Days or more

-1 ~ 1003.512313PSE / UL / CEGY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1003.512414.1PSE / UL / CEGY (Green / Yellow)
1 Piece(s)

8 Days or more

10100214210.7PSE / UL / CE-
1 Piece(s)

6 Days or more

101 ~ 100214210.7PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-100214311.3PSE / UL / CEGY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 100214311.3PSE / UL / CEGY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214412.2PSE / UL / CEGY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 100214412.2PSE / UL / CEGY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214614.3PSE / UL / CEGY (Green / Yellow)
1 Piece(s)Available

8 Days or more

10100214816.5PSE / UL / CEGY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-11.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-21.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-31.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-41.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-51.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-61.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-71.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-81.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-91.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-101.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-111.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-121.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-131.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-141.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-151.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-161.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-171.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-181.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-191.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-201.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-211.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-221.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-231.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-241.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-251.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-261.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-271.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-281.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-291.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-301.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-311.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-321.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-331.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-341.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-351.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-361.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-371.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-381.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-391.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-401.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-411.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-421.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-431.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-441.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-451.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-461.251629.9PSE / UL / CE-
1 Piece(s)Available

8 Days or more

-471.251629.9PSE / UL / CE-

Loading...

Basic Information

Rated voltage 600V Shield N/A Sheath Characteristic Oil Resistant
Sheath Color Navy Blue Sheath Material PVC Insulation body materials PVC
Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.