(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Enclosures - JIS Rack Case, JR Series
Takachi Electronics Enclosure
JIS Rack Case (JR)
[Features]
· The JR Series is a series of rack cases with 6 heights, 7 depths, and 42 sizes available.
· Sectional JIS standard rack case of panel construction that makes machining, silk printing, and carving easy to perform.
· There are 2 types of cases, one is silver (S type) and the other is black (B type).
Days to Ship: | 9 Days or more |
---|
Terminal Block Enclosure - BOXTC Series, Resin
Toyo Giken
The TC series relay box integrates both the enclosure and terminal block into a single part allowing for a more compact and lightweight product. This makes it ideal for wiring relay sensors and solenoids.
[Features]
・4 or 6 pin electrode variations available.
・IP65 environmental rating.
Days to Ship: | Same day or more |
---|
Show Stock Products
Enclosures - Control Box, Aluminum, FC Series
Takachi Electronics Enclosure
Control Panel Box (FC)
[Features]
· A total of 700 different general purpose aluminum boxes are available, including a total of 175 different sizes, with 7 different heights, 9 different widths and 6 different depths, as well as 4 different color specifications available.
· The panel structure includes both a screw-in side and an inlay side, and either side can be placed in front.
· The frame contains a structure that includes a slide nut, so mounting of a chassis or DIN rail is possible without performing additional work.
Available color specifications include GS (gray / silver), BS (black corner block), BX (black corner block / frame), and BB (all black).
· Product can be used in a variety of different applications, including operational boxes, touch panel display cases, etc.
· Customers who require a custom-sized case should use the 8 - 11P - 16P FCS Series.
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof
OHM Electric
The neat and easy way to store sensor amplifiers and terminal blocks. Makes construction and maintenance jobs considerably easier.
Oil-resistant and weatherproof. Use for a variety of applications. Models provided a terminal block and pressure-adjustment plug also available.
[Features]
- Opens and closes at a single touch. Secured with a single screw, saving time and effort to open and close.
- The hinged lid is attached to the main body, ensuring it will never fall off.
- The hinged design and IP67-grade protective structure stops water and dust from entering the interior.
- Transparent polyarylate lid with excellent chemical resistance. View the interior without opening the lid.
* Available with a transparent lid (in brown) or a beige-colored lid (made from PBT resin).
- Two types of lid are available: high-roof or low-roof. Select the lid height to suit your storage needs.
- Hole-punching location is pre-marked, saving you the trouble of doing the marking-off yourself and increasing work efficiency.
- Wide choice of models. Models with a terminal block, DIN rail, pressure-adjustment plug and hole are available.
[Box size]
- JB-WLQ100BJ series: Width 120mm x length 116mm x height 74mm
- JB-WLQ135BJ series: Width 135mm x length 151mm x height 82 (121)mm
- JB-WLQ220BJ series: Width 220mm x length 151mm x height 82 (121)mm
*Figures shown in brackets refer to high-roof lid models.
Days to Ship: | 8 Days or more |
---|
Plastic Terminal Block Box, BOXTM Series
MISUMI
Terminal block box optimal for relaying.
Days to Ship: | Same day or more |
---|
Show Stock Products
Enclosures - Diecast Aluminum Box, TD Series
Takachi Electronics Enclosure
Aluminum Die Cast Box (TD)
[Features]
· 39 models with 13 sizes and 3 types of color specifications are available.
· Box with superior impact resistance.
· Thin and clean design with corner R.
· Unprocessed N type can also be used as a conduction box.
· Small, round design.
· Available unprocessed and in standard colors, with 2 types of paint finish (light gray and black).
Days to Ship: | 8 Days or more |
---|
Enclosures - Control Box, FCW Series
Takachi Electronics Enclosure
Opening and Closing Control Box (with key / without key)
[Features]
- A total of 864 different opening and closing aluminum boxes are available, including 108 different sizes, with 6 different heights, 6 different widths and 7 different depths, 2 flat surface handle types and 4 color specifications.
- Opening and closing cabinet type allows for easy maintenance.
- Flat surface handles both with and without keys included are available.
- The frame structure includes a slide nut, allowing a chassis or DIN rail to be mounted.
Available color specifications include GS (gray/silver), BS (black corner block), BX (black corner block/frame), and BB (all black).
- Product can be used in a variety of different applications, including control panel boxes, operational boxes, and touch panel display cases.
- Customers who require a custom sized case should use the 8 - 17 - 20P FCWS series.
Days to Ship: | 8 Days or more |
---|
Steel Terminal Block Box, with Door Model
MISUMI
Terminal block box for door-model relay.
Days to Ship: | 8 Days or more |
---|
Plastic Terminal Block Box, BOXTC Series (Rubber Multi-sleeves)
MISUMI
Lightweight terminal block box.
Days to Ship: | Same day |
---|
Show Stock Products
Terminal Block Enclosure - BOXTM-100 Series, PBT Resin, Oil/Chemical-Resistant
Toyo Giken
The BOXTM series terminal box integrates both the enclosure and terminal block into a single part allowing for a more compact and lightweight product, making it ideal for storing devices such as sensor amplifiers.
[Features]
・Made of reinforced PBT plastic resin.
・Oil and chemical resistant.
・Choose from upper, lower, or independent pole configurations.
・10 pin electrode variation available.
・IP65 environmental rating.
Days to Ship: | Same day or more |
---|
Show Stock Products
Enclosures - Desktop Chassis, Aluminum, SRDSL Series
Takachi Electronics Enclosure
Metal Case (SRDSL)
[Features]
· The SRDSL Series is a series of aluminum chassis that are suited for vacuum tube stereo power amplifiers and tabletop control boxes.
· The top panel has a high-quality hairline alumite finish, and is available in 2 colors: champagne gold and silver.
· The main body frame has a welded aluminum integrated structure, making it lightweight and easy to assemble.
Days to Ship: | 9 Days or more |
---|
Enclosures - General Purpose Case, Plastic, TWN Series
Takachi Electronics Enclosure
Flame-retardant Plastic Case (TWN)
[Features]
· Small general-purpose plastic case with screw anchor configuration.
· Material properties: TW Series ABS resin in a total of 26 sizes with 2 color specifications of G (light gray) and B (black), and a TWN Series flame-retardant ABS resin in a total of 23 sizes with a color specification of W (off-white).
· Equipped with a boss for mounting on a circuit board.
· May be used with a variety of devices, such as measuring instruments, communication devices, and handheld controllers, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Control Box with Handle, FCH Series
Takachi Electronics Enclosure
Control Box with Handle
[Features]
- A total of 46 aluminum boxes are available, including 23 different sizes, 2 different heights, 5 different widths and 5 different depths.
- Attached handle makes it easy to carry around.
- Handle tolerates loads of up to 25 kgf.
- Simple design, with the frame made of extruded aluminum and the corner elements made of ABS resin.
- Panel structure includes both a screw-in and an inlay side; either side can be placed in front.
- Frame structure includes a slide nut for mounting a chassis or DIN rail.
Days to Ship: | 8 Days or more |
---|
Enclosures - Sash Case, Aluminum, OS Series
Takachi Electronics Enclosure
Aluminum Sash Case, 351 Sizes and 1404 Models (OS)
[Features]
· Size accommodates full aluminum rack storage and can be used as a rack unit case by attaching the mount bracket.
· The prefabricated design makes additional processing / machining of the panel, side plate or top plate easy.
Days to Ship: | 8 Days or more |
---|
Enclosures - Network Plastic Case, SU Series
Takachi Electronics Enclosure
One-Touch Openable/Closeable Plastic Case (SU)
[Features]
· This case features a soft and curvy design.
· A new white model which is suited for indoor installation is now available.
· Perfect for use as a wall mounted case.
· A one-touch openable/closeable structure.
Days to Ship: | 9 Days or more |
---|
Enclosures - Polycarbonate Box, Water/Dust Proof, WPCP Series
Takachi Electronics Enclosure
Waterproof/Dustproof Polycarbonate Openable/Closeable Box (WPCP)
[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· This cabinet type openable/closeable box features a protective grade of IP65 (not available in some models) as well as easy maintenance.
· There are 2 types of top covers, white-gray and clear.
Days to Ship: | 9 Days or more |
---|
Enclosures - Plastic, Wall Mounting Flange, TWF Series
Takachi Electronics Enclosure
[Features]
• With flange foot eases installation.
• 23 sizes of flame-retardant plastic cases, and available in two colors - off-white and dark gray.
· Equipped with a boss for mounting on a circuit board.
· May be used with a variety of devices, such as measuring instruments, communication devices, and controllers, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum, Heat Sink, Water/Dust Proof, AWN Series
Takachi Electronics Enclosure
[Features]
· An aluminum case which with a waterproof rating of IP67.
· Select from normal type or shield type.
· The body frame is formed by aluminum extruded heat sink and the panels are aluminum die-cast, giving a strong construction.
· There is an insert groove inside the body frame enabling the board and chassis to slide in.
· Can be used for measuring devices, power supply equipment, control boxes, or industrial cameras.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic Box with Roof, Water/Dust Proof, BCPR Series
Takachi Electronics Enclosure
Waterproof, dustproof plastic box with roof for use outdoors that can be used with a variety of devices.
[Features]
· Openable box that's easy to maintain.
· A total of 41 sizes in light gray.
· Made from with polycarbonate which features superior heat resistance and flame retardance.
· Protective grade IP65 (dustproof/waterproof).
· Temperature range is -20 to +75°C.
[Applications]
· Ideal for outdoor use with wireless devices and other communications equipment, solar power connection boxes, control devices, etc.
· Can also be used for FA controls or electrical construction, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - IP67 Handheld Enclosure, WH Series
Takachi Electronics Enclosure
A plastic case that is resistant to slipping, and is both waterproof and shock resistant.
[Features]
· 4 types of battery configurations: AAA battery × 4, AA battery × 3, AA battery × 2, and no batteries.
· With + and - battery marks to prevent incorrect battery placement.
· The elastomer side grip makes it less likely to slip in your hands, and features shock-resistant properties.
· 5 colors available to choose from. The case features a stylish tapered design and IP67 waterproofing.
· Case is made from flame-retardant ABS resin (UL94V-0).
· The temperature range is -10 to +60°C, and the tightening torque is 0.2 to 0.3 N m (2 to 3 kgf cm).
[Applications]
· Can be used for various types of hand-held devices, such as measuring devices, inspection devices, communications devices and medical instruments.
Days to Ship: | 8 Days or more |
---|
Steel Terminal Block Box, with Lid Model
MISUMI
Terminal block box with rich variations.
Days to Ship: | 8 Days or more |
---|
Steel Terminal Block Box, with Lid Model DIN Rail
MISUMI
Steel Relay box with DIN rail model.
Days to Ship: | 8 Days or more |
---|
Steel Terminal Block Box, with Door Model DIN Rail
MISUMI
Door-model relay box with DIN rail.
Days to Ship: | 8 Days or more |
---|
Aluminum Die Cast Terminal Block Box, TBTC TBTH【2 Pieces Per Package】
MISUMI
Terminal block box with dust-proof and waterproof feature.
Days to Ship: | 12 Days or more |
---|
Plastic Terminal Block Box, without Cable Clamp Model
MISUMI
Terminal block box with chemical resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Terminal Block Enclosure - Relay Box, WB Series, Nylon, Oil-Resistant
OHM Electric
Just install the DIN rail to set up a flexible or sensor wiring relay
[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· A DIN rail or block-type terminal block can be added
Days to Ship: | 8 Days or more |
---|
Terminal Block Enclosure - Relay Box, WR Series, Resin, Oil-Resistant
OHM Electric
Includes internal spring type terminal block for relaying of power lines and motor wiring
[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P
Days to Ship: | 13 Days or more |
---|
Terminal Block Enclosure - Relay Box, W Series, Nylon
OHM Electric
Classic Relay Box
[Features]
· Integrated cap-cone and terminal block.
· Comes ready-to-use.
- Number of terminal block poles: 5P, 7P, 11P
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, Hinged Latch, BCAP Series
Takachi Electronics Enclosure
Waterproof/Dust-proof Switching Type Plastic Box (BCAP)
[Features]
- An IP65-grade open/close box that's easy to maintain.
- A general-purpose plastic box available for various fields, including FA control/electric facility works.
- The BCAP series comes in 50 sizes; the top cover is available in whitish gray (ABS) or see-through (polycarbonate).
- The BCPC series comes in 46 light-gray sizes, made of polycarbonate for heat and flame resistance.
- Use for communication equipment, solar power connection boxes, etc.
- Only the G type is available for BCAP507018, 507025, 608018 and 608028.
- Transparent covers are not available for the BCPC series.
Days to Ship: | 8 Days or more |
---|
Enclosures - Small Aluminum Case, KC Series
Takachi Electronics Enclosure
Small Aluminum Case (KC)
[Features]
· The KC Series is a series of cases that use aluminum extrusion materials in their bodies, ABS resin in their panels, and have corners with R.
· The combination of ABS resin and aluminum extruded materials makes for lightweight cases.
· Panels are stepped at 0.75 mm, which allows for attachment of laminate film.
· Assembled structure gives it superior workability.
· Optimal as a hand-type case.
· 3 types of color specifications are available: light gray and silver/black and silver/black and black.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, OPCP Series
Takachi Electronics Enclosure
Waterproof/Dustproof Polycarbonate Box (OPCP)
[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· There are 2 types of top covers: white-gray and clear.
· H can be raised 55 mm (1 level) through use of the optional extension frame.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, DPCP Series
Takachi Electronics Enclosure
Waterproof/Dustproof Polycarbonate Box (DPCP)
[Features]
· Standard model multiple application general purpose type.
· Lightweight and has superior shock resistance.
· There are 2 types of top covers, white-gray and clear.
· There is a mounting boss included inside the top cover that can be used for mounting parts etc.
· Blind plug hides screws and makes it difficult for them to be removed, preventing vandalism.
Days to Ship: | 8 Days or more |
---|
Enclosures - EIA Rack Case, ER Series
Takachi Electronics Enclosure
EIA Rack Case (ER)
[Features]
· The ER Series is a series of rack cases with 5 heights, 7 depths, and 35 sizes available.
· Sectional EIA standard rack case of panel construction that makes machining, silk printing, and carving easy to perform.
· There are 2 types of cases, one is silver (S type) and the other is black (B type).
Days to Ship: | 8 Days or more |
---|
Enclosures - Thin Case, YM Series
Takachi Electronics Enclosure
YM series configurable aluminum enclosure box with a thin profile design. The enclosures can be used to house measuring instruments, power supplies, control boxes and electronic applications.
[Features]
・Black, gray, and sliver color options available.
Days to Ship: | 9 Days or more |
---|
Enclosures - Sloped Box, CF Series
Takachi Electronics Enclosure
Sloped Control Box (CF)
[Features]
- The clean design features a 10° slope which makes operation easy.
- The panel structure includes both screw clamp and inlay options, either of which can be used as the front.
· Machining is easy because of the flat plate.
- The product is extremely lightweight, with the side plates employing flame retardant ABS resin (UL94V-0) and the frame employing extruded aluminum.
- The product can be mounted in any position due to the sticky rubber legs.
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum Case, Heat Sinks, HIT Series
Takachi Electronics Enclosure
Natural Air Cooled Small Aluminum Case (HIT)
[Features]
· The HIT series includes natural air cooled cases which use heat sink shaped extruded aluminum as a body material.
· The clean design features R on the corners.
· The case is sturdy due to its extruded aluminum structure.
· Also ideal for use as an HDD case / digital audio case.
· Two color specifications are available: silver and black.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Removeable Top Cover, PR Series
Takachi Electronics Enclosure
Removable Top Cover Plastic Box (PR)
[Features]
· Extremely cleanly-designed plastic box with tapered corners.
· Top cover detachable even when attached to a wall, making maintenance simple.
· Use on desks with the top cover surface facing down.
· The cover mounting screws are secured using insert nuts enabling repeated opening/closing and providing a sturdy structure.
Days to Ship: | 8 Days or more |
---|
Waterproof / Dust Proof ABS Box,SC Series
Takachi Electronics Enclosure
Waterproof / Dustproof ABS Box (SC)
[Features]
· The design cover conceals all mounting screws to provide a clean appearance.
· By simply opening up the design cover, it can be removed from the underlying surface without opening/closing the top cover.
· Also ideal for cases where a touch panel is mounted to the top surface and used as a control device.
· Cover dropping is prevented by attaching an included plastic hinge.
Days to Ship: | 8 Days or more |
---|
Enclosures - Sloped Case, TS Series
Takachi Electronics Enclosure
Sloped Case (TS)
[Features]
· Chassis employs SPCCt1.0 black paint for TS-4 only.
· Included screws correspond to M3 × 6 binding screws.
· Cover / chassis one-sided protective sheet included (however, no protective sheet is included for the TS-4).
Days to Ship: | 9 Days or more |
---|
Enclosures - ABS Box, Water/Dust Proof, GA Series
Takachi Electronics Enclosure
Waterproof / Dustproof ABS Box (GA)
[Features]
· With 25 available sizes, this product can be used for a wide variety of different applications.
· The warm white ivory color makes this product suitable for use indoors.
· A gasket is already inserted in the top cover.
Days to Ship: | 8 Days or more |
---|
Enclosures - Multipurpose, Plastic, TW Series
Takachi Electronics Enclosure
Plastic case (TW)
[Features]
- A small general-purpose plastic case with a screw-securing configuration.
- The ABS-resin TW series comes in 26 sizes with 2 color specifications: G (light gray) and B (black). The flame-retardant ABS-resion TWN series comes in 23 sizes with one color specification: W (off-white).
- Equipped with a boss for mounting on a circuit board.
- Use on a variety of devices, such as measuring instruments, communication devices, and handheld controllers.
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Diecast Control Box AD Type
Takachi Electronics Enclosure
Comes with IP65 Waterproof/dustproof function.
[Features]
•A thick and sturdy aluminum die cast box.
•Ideal material and construction for electronic/electric control device cases for inside tunnels and for oil plants.
· The cover screw cannot be removed from the top cover because of the falloff prevention screw.
Days to Ship: | 8 Days or more |
---|
Toyo Giken
[Features]
· The 22 Series is available with several variants such as high and low lids, transparent and opaque lids, etc.
· Allows all manner of combinations.
Days to Ship: | Same day |
---|
Show Stock Products
Enclosures - Aluminum, Flanged, Water/Dust Proof, AW Series
Takachi Electronics Enclosure
[Features]
▪ It is an aluminum case that has a waterproof and heat dissipation effect of IP67.
· Has flange feet for easy wall mounting.
· An insert groove is included inside the body frame, enabling the board and chassis to be slid in.
· Suitable for outdoor LED power supplie, plasnt control boxes etc.
Days to Ship: | 9 Days or more |
---|
Enclosures - Plastic, Hinged Latch, Water/Dust Proof, BCPC Series
Takachi Electronics Enclosure
A waterproof, dustproof latch-hinged polycarbonate plastic box.
[Features]
· Outdoor-use openable box that's easy to maintain.
· A general-purpose plastic box that can be used for various fields such as FA control and electrical construction.
· The BCPC series comes in light gray in 46 sizes, and is made of polycarbonate for heat resistance and flame retardance.
· Protection Grade: IP65, Temperature Range: -20 to +75°C.
[Applications]
· For FA control / electrical construction, outdoor communications devices, wireless devices, control devices, connection box for solar electricity panels, etc.
· Ideal for devices used outdoors.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Width W(mm) |
Height H(mm) |
Depth D(mm) |
Materials |
Protection function (environmentally resistant) |
Intermediate plate |
Installation |
Representative standards |
Brand | Takachi Electronics Enclosure | Toyo Giken | Takachi Electronics Enclosure | OHM Electric | MISUMI | Takachi Electronics Enclosure | Takachi Electronics Enclosure | MISUMI | MISUMI | Toyo Giken | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | OHM Electric | OHM Electric | OHM Electric | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Toyo Giken | Takachi Electronics Enclosure | Takachi Electronics Enclosure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof | Plastic Terminal Block Box, BOXTC Series (Rubber Multi-sleeves) | Terminal Block Enclosure - BOXTM-100 Series, PBT Resin, Oil/Chemical-Resistant | Enclosures - Polycarbonate Box, Water/Dust Proof, WPCP Series | Enclosures - Aluminum, Heat Sink, Water/Dust Proof, AWN Series | Enclosures - Plastic Box with Roof, Water/Dust Proof, BCPR Series | Aluminum Die Cast Terminal Block Box, TBTC TBTH【2 Pieces Per Package】 | Terminal Block Enclosure - Relay Box, WB Series, Nylon, Oil-Resistant | Terminal Block Enclosure - Relay Box, WR Series, Resin, Oil-Resistant | Enclosures - Plastic, Water/Dust Proof, Hinged Latch, BCAP Series | Enclosures - Plastic, Hinged Latch, Water/Dust Proof, BCPC Series | ||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Days to Ship | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 9 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Type | Switchbox | - | Switchbox | Relay box | - | - | Switchbox | - | - | - | - | - | Switchbox | - | Switchbox | Switchbox | - | - | - | - | - | - | - | - | - | Relay box | - | Relay box | Switchbox | - | - | - | - | - | Switchbox | Switchbox | Switchbox | Switchbox | - | - | Switchbox | - | Others | - | - |
Width W(mm) | 480 | 80 ~ 94 | 90 ~ 600 | 120 ~ 220 | 120 | 40 ~ 120 | 150 ~ 400 | 125 ~ 380 | 84 | 120 | 350 ~ 450 | 35 ~ 125 | 200 ~ 400 | 120 ~ 501 | 140 ~ 180 | 200 ~ 400 | 35.4 ~ 125.6 | 54.6 ~ 206.3 | 90 ~ 530 | 88 | 125 ~ 380 | 100 ~ 380 | 100 ~ 380 | - | 81 ~ 105 | 114 | 114 | 144 | 90 ~ 630 | 50 ~ 125 | 200 ~ 400 | 53 ~ 230 | 482.6 | 65 ~ 400 | 70 ~ 450 | 89 ~ 228 | 105 ~ 200 | 170 | 110 ~ 150 | 52 ~ 231 | 35 ~ 125 | 50 ~ 480 | 150 | 54.6 ~ 206.3 | 90 ~ 530 |
Height H(mm) | 49 ~ 299 | 40 ~ 50 | 37.9 ~ 150.4 | 116 ~ 151 | 90 | 27 ~ 50 | 50.4 ~ 150.4 | 105 ~ 125 | 40 | 90 | 58.2 ~ 68.2 | 15 ~ 75.3 | 75.4 ~ 100.4 | 44 ~ 299 | 35 | 132 ~ 187 | 17 ~ 75 | 34.6 ~ 86.3 | 70 ~ 255 | 20 ~ 33 | 105 ~ 125 | 105 ~ 125 | 105 ~ 125 | - | 50 ~ 90 | 64 | 64 | 49.8 ~ 94.8 | 70 ~ 288 | 20 ~ 70 | 132 ~ 187 | 36 ~ 121 | 44 ~ 221.5 | 20 ~ 55 | 48.3 ~ 98.6 | 20 ~ 70 | 40 ~ 50 | 60 | 70 ~ 107 | 35 ~ 150 | 15 ~ 75.3 | 40 ~ 120 | 124 | 38.6 ~ 92 | 70 ~ 255 |
Depth D(mm) | 160 ~ 501 | 23.5 | 90 ~ 400 | 74 ~ 121 | 44.5 | 60 ~ 180 | 150 ~ 600 | 50 | 23.5 | 44.5 | 224.5 ~ 305 | 50 ~ 220 | 150 ~ 400 | 160 ~ 550 | 110 ~ 125 | 200 ~ 600 | 70.4 ~ 250.6 | 65 ~ 310 | 120 ~ 630 | 146 | 50 | 50 ~ 95 | 50 ~ 95 | - | 40.5 ~ 53 | 58 | 53 | 41.5 | 120 ~ 830 | 50 ~ 200 | 200 ~ 600 | 55 ~ 300 | 160 ~ 500 | 50 ~ 250 | 111 ~ 281 | 130 ~ 180 | 65 ~ 135 | 280 | 150 ~ 200 | 50 ~ 360 | 50 ~ 220 | 65 ~ 320 | 98.5 | 65 ~ 310 | 120 ~ 630 |
Materials | Others | Resin | Aluminum | Resin | Resin | Diecast aluminum | Aluminum | Iron | Resin | Resin | Others | Resin | Aluminum | Aluminum | Resin | Resin | Resin | Aluminum | Resin | Resin | Iron | Iron | Iron | Diecast aluminum | Resin | Others | Resin | Others | Resin | Aluminum | Resin | Resin | Others | Aluminum | Others | Aluminum | Resin | Resin | Aluminum | Resin | Resin | Diecast aluminum | Resin | Aluminum | Resin |
Protection function (environmentally resistant) | None | IP65 | None | IP67 | IP65 | None | None | None | IP65 | IP65 | None | None | None | None | None | IP65 / None | None | IP67 | IP65 | IP67 | None | None | None | IP67 | IP65 / IP67 | IP67 | IP67 | IP67 | IP65 | None | IP65 / IP54 | IP65 | None | None | None | None | None | IP65 | None | IP54 | None | IP65 / IP67 | IP65 | IP67 | IP65 |
Intermediate plate | Others | Without Circuit Board | Others | Without Circuit Board | Without Circuit Board | Without Circuit Board | Others | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Others | Others | Others | Without Circuit Board | Others | Without Circuit Board | Others | Others | - | Without Circuit Board | Without Circuit Board | Without Circuit Board | - | Without Circuit Board | - | - | Without Circuit Board | Others | Without Circuit Board | Others | Others | - | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Others | - | Others | Without Circuit Board | Others | Others |
Installation | - | Indoor | - | Indoor | Indoor | Unspecified | - | Indoor | Indoor | Indoor | - | - | - | - | - | - | Unspecified | Indoor | Outdoor | Indoor | Indoor | Indoor | Indoor | Indoor | Indoor | - | - | Indoor | Unspecified | - | - | - | - | Indoor | - | - | - | - | - | - | Indoor | Unspecified | Indoor | For both indoor/outdoor use | Unspecified |
Representative standards | - | - | - | UL | - | - | - | - | - | - | - | UL | - | - | - | CE / UL | UL | - | UL | UL | - | - | - | - | - | - | - | - | CE | - | CE / UL | CE / UL | - | - | - | - | - | - | - | - | UL | - | - | - | CE / UL |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy