(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Enclosures - Plastic, Water/Dust Proof, SPCP Series

Enclosures - Plastic, Water/Dust Proof, SPCP Series
  • Volume Discount

Waterproof/Dustproof Polycarbonate Box (SPCP)

[Features]
· Waterproof plastic box of SPCP Series 28 size and SABP Series 17 size.
· There is an SPCP Series made of a polycarbonate with superior impact resistance, and an SABP Series made of general purpose ABS.
· There are 2 colors for the SPCP Series top cover: white-gray and clear, and 1 color for the SABP Series: white-gray.
· It can be used in various applications such as a terminal relay box, control box, communication box, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPCP081304G
SPCP081304T
SPCP081305G
SPCP081305T
SPCP081306G
SPCP081306T
SPCP081308G
SPCP081308T
SPCP081310G
SPCP081310T
SPCP081313G
SPCP081313T
SPCP101004G
SPCP101004T
SPCP101006G
SPCP101006T
SPCP131304G
SPCP131304T
SPCP131305G
SPCP131305T
SPCP131306G
SPCP131306T
SPCP131308G
SPCP131308T
SPCP131310G
SPCP131310T
SPCP131313G
SPCP131313T
SPCP131804G
SPCP131804T
SPCP131805G
SPCP131805T
SPCP131806G
SPCP131806T
SPCP131808G
SPCP131808T
SPCP131810G
SPCP131810T
SPCP131813G
SPCP131813T
SPCP131815G
SPCP131815T
SPCP181808G
SPCP181808T
SPCP181810G
SPCP181810T
SPCP181813G
SPCP181813T
SPCP181815G
SPCP181815T
SPCP182508G
SPCP182508T
SPCP182510G
SPCP182510T
SPCP182515G
SPCP182515T
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Top cover)
1 Piece(s)Available

9 Days or more

107535125White gray
1 Piece(s)Available

9 Days or more

107535125Transparency
1 Piece(s)Available

9 Days or more

107550125White gray
1 Piece(s)Available

9 Days or more

-7550125Transparency
1 Piece(s)Available

9 Days or more

107560125White gray
1 Piece(s)Available

9 Days or more

107560125Transparency
1 Piece(s)Available

9 Days or more

107575125White gray
1 Piece(s)Available

9 Days or more

107575125Transparency
1 Piece(s)Available

9 Days or more

1075100125White gray
1 Piece(s)Available

9 Days or more

1075100125Transparency
1 Piece(s)Available

8 Days or more

1075125125White gray
1 Piece(s)Available

9 Days or more

1075125125Transparency
1 Piece(s)Available

9 Days or more

1010035100White gray
1 Piece(s)Available

8 Days or more

1010035100Transparency
1 Piece(s)Available

8 Days or more

1010060100White gray
1 Piece(s)Available

8 Days or more

1010060100Transparency
1 Piece(s)Available

8 Days or more

1012535125White gray
1 Piece(s)Available

9 Days or more

-12535125Transparency
1 Piece(s)Available

9 Days or more

-12550125White gray
1 Piece(s)Available

9 Days or more

1012550125Transparency
1 Piece(s)Available

8 Days or more

1012560125White gray
1 Piece(s)Available

8 Days or more

1012560125Transparency
1 Piece(s)Available

8 Days or more

1012575125White gray
1 Piece(s)Available

9 Days or more

1012575125Transparency
1 Piece(s)Available

9 Days or more

-125100125White gray
1 Piece(s)Available

9 Days or more

10125100125Transparency
1 Piece(s)Available

9 Days or more

10125125125White gray
1 Piece(s)Available

9 Days or more

10125125125Transparency
1 Piece(s)Available

9 Days or more

1012535175White gray
1 Piece(s)Available

9 Days or more

1012535175Transparency
1 Piece(s)Available

9 Days or more

1012550175White gray
1 Piece(s)Available

9 Days or more

1012550175Transparency
1 Piece(s)Available

9 Days or more

1012560175White gray
1 Piece(s)Available

9 Days or more

-12560175Transparency
1 Piece(s)Available

9 Days or more

1012575175White gray
1 Piece(s)Available

8 Days or more

1012575175Transparency
1 Piece(s)Available

9 Days or more

10125100175White gray
1 Piece(s)Available

9 Days or more

10125100175Transparency
1 Piece(s)Available

9 Days or more

10125125175White gray
1 Piece(s)Available

9 Days or more

10125125175Transparency
1 Piece(s)Available

9 Days or more

-125150175White gray
1 Piece(s)Available

9 Days or more

-125150175Transparency
1 Piece(s)Available

9 Days or more

1017575175White gray
1 Piece(s)Available

8 Days or more

1017575175Transparency
1 Piece(s)Available

8 Days or more

10175100175White gray
1 Piece(s)Available

9 Days or more

10175100175Transparency
1 Piece(s)Available

9 Days or more

10175125175White gray
1 Piece(s)Available

9 Days or more

10175125175Transparency
1 Piece(s)Available

9 Days or more

10175150175White gray
1 Piece(s)Available

9 Days or more

10175150175Transparency
1 Piece(s)Available

9 Days or more

1017575250White gray
1 Piece(s)Available

8 Days or more

1017575250Transparency
1 Piece(s)Available

9 Days or more

-175100250White gray
1 Piece(s)Available

9 Days or more

10175100250Transparency
1 Piece(s)Available

9 Days or more

10175150250White gray
1 Piece(s)Available

9 Days or more

10175150250Transparency

Loading...

  1. 1

Basic Information

Material Polycarbonate resin Protection grade (IP) IP65 Mounting base There are optional items
Standard CE / UL Color specifications(Body) White gray Operating temperature range(℃) -20 to 75
Self-extinguishing(UL94) V-0,V-2 Tightening torque(N・m) 1 to 1.5

Additional Products in this Category

Tech Support